Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 786 / 774D | N/A 4.125 in104.775 mm | N/A 7.1250 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 782-90214 | N/A 4.125 in104.775 mm | N/A 7.1250 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 782 / 774DC | N/A 4.125 in104.775 mm | N/A 7.1250 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 786 / 774DC | N/A 4.125 in104.775 mm | N/A 7.1250 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 782-902B1 | N/A 4.125 in104.775 mm | N/A 7.1250 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 782-902B2 | N/A 4.125 in104.775 mm | N/A 7.1250 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 782-902A9 | N/A 4.125 in104.775 mm | N/A 7.1250 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 782-902B4 | N/A 4.125 in104.775 mm | N/A 7.1250 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 782-902B6 | N/A 4.125 in104.775 mm | N/A 7.1250 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 782-902B9 | N/A 4.125 in104.775 mm | N/A 7.1250 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 782-90166 | N/A 4.125 in104.775 mm | N/A 7.1250 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 782-90172 | N/A 4.125 in104.775 mm | N/A 7.1250 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 782-90063 | N/A 4.125 in104.775 mm | N/A 7.1250 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 71412-90208 | N/A 4.125 in104.775 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71412 / 71751DC | N/A 4.125 in104.775 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71412-902A1 | N/A 4.125 in104.775 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71412-90013 | N/A 4.125 in104.775 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71412-90128 | N/A 4.125 in104.775 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71412-902A3 | N/A 4.125 in104.775 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 56418 / 56649D | N/A 4.1875 in106.363 mm | N/A 6.4951 in164.976 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56418-90015 | N/A 4.1875 in106.363 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56418 / 56650D | N/A 4.1875 in106.363 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56418-90054 | N/A 4.1875 in106.363 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56418-90076 | N/A 4.1875 in106.363 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56418-902A3 | N/A 4.1875 in106.363 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|