Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 56418-902A6 | N/A 4.1875 in106.363 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56418-905A8 | N/A 4.1875 in106.363 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| L521949 / L521910DE | N/A 4.25 in107.95 mm | N/A 5.7500 in146.050 mm | N/A 2.1250 in53.975 mm | N/A 2.4999 in63.497 mm | N/A 0.8438 in21.433 mm | N/A 34800 lbf155000 N | N/A 5180 lbf23100 N | N/A L521900 |
N/A
|
| 37425-90019 | N/A 4.25 in107.95 mm | N/A 6.2500 in158.750 mm | N/A 1.5625 in39.688 mm | N/A 2.1251 in53.978 mm | N/A 0.844 in21.438 mm | N/A 53400 lbf238000 N | N/A 7960 lbf35400 N | N/A 37000 |
N/A
|
| 37425-90020 | N/A 4.25 in107.95 mm | N/A 6.2500 in158.750 mm | N/A 1.5625 in39.688 mm | N/A 2.1251 in53.978 mm | N/A 0.844 in21.438 mm | N/A 53400 lbf238000 N | N/A 7960 lbf35400 N | N/A 37000 |
N/A
|
| 37425-90022 | N/A 4.25 in107.95 mm | N/A 6.2500 in158.750 mm | N/A 1.5625 in39.688 mm | N/A 2.1251 in53.978 mm | N/A 0.844 in21.438 mm | N/A 53400 lbf238000 N | N/A 7960 lbf35400 N | N/A 37000 |
N/A
|
| 37425-90042 | N/A 4.25 in107.95 mm | N/A 6.2500 in158.750 mm | N/A 1.5625 in39.688 mm | N/A 2.1251 in53.978 mm | N/A 0.844 in21.438 mm | N/A 53400 lbf238000 N | N/A 7960 lbf35400 N | N/A 37000 |
N/A
|
| 37425-902A1 | N/A 4.25 in107.95 mm | N/A 6.2500 in158.750 mm | N/A 1.5625 in39.688 mm | N/A 2.1251 in53.978 mm | N/A 0.844 in21.438 mm | N/A 53400 lbf238000 N | N/A 7960 lbf35400 N | N/A 37000 |
N/A
|
| LM522546-90011 | N/A 4.25 in107.95 mm | N/A 6.2987 in159.987 mm | N/A 2.3125 in58.738 mm | N/A 2.9375 in74.613 mm | N/A 1.375 in34.925 mm | N/A 90800 lbf404000 N | N/A 13500 lbf60100 N | N/A LM522500 |
N/A
|
| LM522546 / LM522510DC | N/A 4.25 in107.95 mm | N/A 6.2987 in159.987 mm | N/A 2.3125 in58.738 mm | N/A 2.9375 in74.613 mm | N/A 1.375 in34.925 mm | N/A 90800 lbf404000 N | N/A 13500 lbf60100 N | N/A LM522500 |
N/A
|
| LM522546-90029 | N/A 4.25 in107.95 mm | N/A 6.2987 in159.987 mm | N/A 2.3125 in58.738 mm | N/A 2.9375 in74.613 mm | N/A 1.375 in34.925 mm | N/A 90800 lbf404000 N | N/A 13500 lbf60100 N | N/A LM522500 |
N/A
|
| LM522546-90012 | N/A 4.25 in107.95 mm | N/A 6.2987 in159.987 mm | N/A 2.3125 in58.738 mm | N/A 2.9375 in74.613 mm | N/A 1.375 in34.925 mm | N/A 90800 lbf404000 N | N/A 13500 lbf60100 N | N/A LM522500 |
N/A
|
| LM522546-90019 | N/A 4.25 in107.95 mm | N/A 6.2987 in159.987 mm | N/A 2.3125 in58.738 mm | N/A 2.9375 in74.613 mm | N/A 1.375 in34.925 mm | N/A 90800 lbf404000 N | N/A 13500 lbf60100 N | N/A LM522500 |
N/A
|
| LM522546-90026 | N/A 4.25 in107.95 mm | N/A 6.2987 in159.987 mm | N/A 2.3125 in58.738 mm | N/A 2.9375 in74.613 mm | N/A 1.375 in34.925 mm | N/A 90800 lbf404000 N | N/A 13500 lbf60100 N | N/A LM522500 |
N/A
|
| LM522546-902A1 | N/A 4.25 in107.95 mm | N/A 6.2987 in159.987 mm | N/A 2.3125 in58.738 mm | N/A 2.9375 in74.613 mm | N/A 1.375 in34.925 mm | N/A 90800 lbf404000 N | N/A 13500 lbf60100 N | N/A LM522500 |
N/A
|
| LM522546-90027 | N/A 4.25 in107.95 mm | N/A 6.2987 in159.987 mm | N/A 2.3125 in58.738 mm | N/A 2.9375 in74.613 mm | N/A 1.375 in34.925 mm | N/A 90800 lbf404000 N | N/A 13500 lbf60100 N | N/A LM522500 |
N/A
|
| 56426 / 56649D | N/A 4.25 in107.95 mm | N/A 6.4951 in164.976 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56425 / 56649D | N/A 4.25 in107.95 mm | N/A 6.4951 in164.976 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56425W / 56649D | N/A 4.25 in107.95 mm | N/A 6.4951 in164.976 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56425-90079 | N/A 4.25 in107.95 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56425W / 56650CD | N/A 4.25 in107.95 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56426 / 56650CD | N/A 4.25 in107.95 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56425W / 56650D | N/A 4.25 in107.95 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56425-90069 | N/A 4.25 in107.95 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56426 / 56650D | N/A 4.25 in107.95 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|