Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 64433-90087 | N/A 4.3304 in109.992 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64433-90013 | N/A 4.3304 in109.992 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64433-90014 | N/A 4.3304 in109.992 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64433-90015 | N/A 4.3304 in109.992 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64433-90016 | N/A 4.3304 in109.992 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64433-902A6 | N/A 4.3304 in109.992 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64433-90102 | N/A 4.3304 in109.992 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 71433X / 71751D | N/A 4.3307 in110 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71433X / 71751DC | N/A 4.3307 in110 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 942 / 932CD | N/A 4.3307 in110 mm | N/A 8.3750 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.6250 in66.675 mm | N/A 224000 lbf996000 N | N/A 33300 lbf148000 N | N/A 935 |
N/A
|
| 71437-90034 | N/A 4.3750 in111.125 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71437 / 71751DC | N/A 4.3750 in111.125 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71437-90035 | N/A 4.3750 in111.125 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71437-90085 | N/A 4.3750 in111.125 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71437-90220 | N/A 4.3750 in111.125 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71437-90130 | N/A 4.3750 in111.125 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| H924045-90011 | N/A 4.3750 in111.125 mm | N/A 8.4375 in214.313 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 2.0625 in52.388 mm | N/A 218000 lbf970000 N | N/A 32500 lbf144000 N | N/A H924000 |
N/A
|
| H924045-90012 | N/A 4.3750 in111.125 mm | N/A 8.4375 in214.313 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 2.0625 in52.388 mm | N/A 218000 lbf970000 N | N/A 32500 lbf144000 N | N/A H924000 |
N/A
|
| H924045-90013 | N/A 4.3750 in111.125 mm | N/A 8.4375 in214.313 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 2.0625 in52.388 mm | N/A 218000 lbf970000 N | N/A 32500 lbf144000 N | N/A H924000 |
N/A
|
| H924045-90016 | N/A 4.3750 in111.125 mm | N/A 8.4375 in214.313 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 2.0625 in52.388 mm | N/A 218000 lbf970000 N | N/A 32500 lbf144000 N | N/A H924000 |
N/A
|
| H924045-90017 | N/A 4.3750 in111.125 mm | N/A 8.4375 in214.313 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 2.0625 in52.388 mm | N/A 218000 lbf970000 N | N/A 32500 lbf144000 N | N/A H924000 |
N/A
|
| H924045-902A1 | N/A 4.3750 in111.125 mm | N/A 8.4375 in214.313 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 2.0625 in52.388 mm | N/A 218000 lbf970000 N | N/A 32500 lbf144000 N | N/A H924000 |
N/A
|
| H924045-902A2 | N/A 4.3750 in111.125 mm | N/A 8.4375 in214.313 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 2.0625 in52.388 mm | N/A 218000 lbf970000 N | N/A 32500 lbf144000 N | N/A H924000 |
N/A
|
| H924045-90038 | N/A 4.3750 in111.125 mm | N/A 8.4375 in214.313 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 2.0625 in52.388 mm | N/A 218000 lbf970000 N | N/A 32500 lbf144000 N | N/A H924000 |
N/A
|
| H924045-902A4 | N/A 4.3750 in111.125 mm | N/A 8.4375 in214.313 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 2.0625 in52.388 mm | N/A 218000 lbf970000 N | N/A 32500 lbf144000 N | N/A H924000 |
N/A
|