Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| H924045-902A5 | N/A 4.3750 in111.125 mm | N/A 8.4375 in214.313 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 2.0625 in52.388 mm | N/A 218000 lbf970000 N | N/A 32500 lbf144000 N | N/A H924000 |
N/A
|
| HH924349-90010 | N/A 4.3750 in111.125 mm | N/A 9.5000 in241.300 mm | N/A 4.25 in107.95 mm | N/A 6.25 in158.75 mm | N/A 2.8125 in71.438 mm | N/A 311000 lbf1390000 N | N/A 46400 lbf206000 N | N/A HH924300 |
N/A
|
| HH924349 / HH924310DC | N/A 4.3750 in111.125 mm | N/A 9.5000 in241.300 mm | N/A 4.25 in107.95 mm | N/A 6.25 in158.75 mm | N/A 2.8125 in71.438 mm | N/A 311000 lbf1390000 N | N/A 46400 lbf206000 N | N/A HH924300 |
N/A
|
| HH924349-90011 | N/A 4.3750 in111.125 mm | N/A 9.5000 in241.300 mm | N/A 4.25 in107.95 mm | N/A 6.25 in158.75 mm | N/A 2.8125 in71.438 mm | N/A 311000 lbf1390000 N | N/A 46400 lbf206000 N | N/A HH924300 |
N/A
|
| HH924349-90013 | N/A 4.3750 in111.125 mm | N/A 9.5000 in241.300 mm | N/A 4.25 in107.95 mm | N/A 6.25 in158.75 mm | N/A 2.8125 in71.438 mm | N/A 311000 lbf1390000 N | N/A 46400 lbf206000 N | N/A HH924300 |
N/A
|
| HH924349-90016 | N/A 4.3750 in111.125 mm | N/A 9.5000 in241.300 mm | N/A 4.25 in107.95 mm | N/A 6.25 in158.75 mm | N/A 2.8125 in71.438 mm | N/A 311000 lbf1390000 N | N/A 46400 lbf206000 N | N/A HH924300 |
N/A
|
| HH924349-90019 | N/A 4.3750 in111.125 mm | N/A 9.5000 in241.300 mm | N/A 4.25 in107.95 mm | N/A 6.25 in158.75 mm | N/A 2.8125 in71.438 mm | N/A 311000 lbf1390000 N | N/A 46400 lbf206000 N | N/A HH924300 |
N/A
|
| HH924349-90021 | N/A 4.3750 in111.125 mm | N/A 9.5000 in241.300 mm | N/A 4.25 in107.95 mm | N/A 6.25 in158.75 mm | N/A 2.8125 in71.438 mm | N/A 311000 lbf1390000 N | N/A 46400 lbf206000 N | N/A HH924300 |
N/A
|
| HH924349-902A1 | N/A 4.3750 in111.125 mm | N/A 9.5000 in241.300 mm | N/A 4.25 in107.95 mm | N/A 6.25 in158.75 mm | N/A 2.8125 in71.438 mm | N/A 311000 lbf1390000 N | N/A 46400 lbf206000 N | N/A HH924300 |
N/A
|
| L623149-90028 | N/A 4.5000 in114.300 mm | N/A 6.0000 in152.400 mm | N/A 1.5 in38.1 mm | N/A 1.8749 in47.622 mm | N/A 0.8438 in21.433 mm | N/A 46300 lbf206000 N | N/A 6890 lbf30600 N | N/A L623100 |
N/A
|
| L623149-90015 | N/A 4.5000 in114.300 mm | N/A 6.0000 in152.400 mm | N/A 1.5 in38.1 mm | N/A 1.8749 in47.622 mm | N/A 0.8438 in21.433 mm | N/A 46300 lbf206000 N | N/A 6890 lbf30600 N | N/A L623100 |
N/A
|
| 64450-90044 | N/A 4.5000 in114.300 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64450W / 64700D | N/A 4.5000 in114.300 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64450 / 64700DC | N/A 4.5000 in114.300 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64450W / 64700DC | N/A 4.5000 in114.300 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64450-90062 | N/A 4.5000 in114.300 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64450-90068 | N/A 4.5000 in114.300 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64450-904A7 | N/A 4.5000 in114.300 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64450-90101 | N/A 4.5000 in114.300 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64450-90103 | N/A 4.5000 in114.300 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64450-90119 | N/A 4.5000 in114.300 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64450-90121 | N/A 4.5000 in114.300 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64450-90127 | N/A 4.5000 in114.300 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64450-902A5 | N/A 4.5000 in114.300 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64450-90029 | N/A 4.5000 in114.300 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|