Print Back
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 86 87 88 89 90 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

HM926740-90012 N/A 4.5000 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
HM926740V / HM926710D N/A 4.5000 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
HM926740 / HM926710DC N/A 4.5000 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
HM926740V / HM926710DC N/A 4.5000 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
97450-902A2 N/A 4.5000 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5625 in115.888 mm N/A 1.946 in49.428 mm N/A 147000 lbf655000 N N/A 21900 lbf97500 N N/A 97000 N/A
97450-902A3 N/A 4.5000 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5625 in115.888 mm N/A 1.946 in49.428 mm N/A 147000 lbf655000 N N/A 21900 lbf97500 N N/A 97000 N/A
HM926740-90011 N/A 4.5000 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
HM926740-90044 N/A 4.5000 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
HM926740-90062 N/A 4.5000 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
HM926740-90063 N/A 4.5000 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
HM926740-90065 N/A 4.5000 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
HM926740-90071 N/A 4.5000 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
HM926740-902A9 N/A 4.5000 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
HM926740-902B2 N/A 4.5000 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
HM926740-902B6 N/A 4.5000 in114.300 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
K150198 / K110108 N/A 4.5000 in114.300 mm N/A 12.25 in311.15 mm N/A 6.25 in158.75 mm N/A 5.6439 in143.355 mm N/A 2.6250 in66.675 mm N/A 315000 lbf1400000 N N/A 47000 lbf209000 N N/A HH224300 N/A
64452A-902A1 N/A 4.5266 in114.976 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A 64000 N/A
64452A / 64700DC N/A 4.5266 in114.976 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A 64000 N/A
HH224349-90068 N/A 4.5266 in114.976 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.6250 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
HH224349-90069 N/A 4.5266 in114.976 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.6250 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
HH224349-902A2 N/A 4.5266 in114.976 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.6250 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
HH224349-902A3 N/A 4.5266 in114.976 mm N/A 8.3750 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.6250 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
71455-90079 N/A 4.5310 in115.087 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
71453-90202 N/A 4.5310 in115.087 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
71453 / 71751DC N/A 4.5310 in115.087 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
Unit of Measure
« 86 87 88 89 90 »