Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| L624549-90031 | N/A 4.7500 in120.650 mm | N/A 6.3750 in161.925 mm | N/A 2.1250 in53.975 mm | N/A 2.5000 in63.500 mm | N/A 0.8438 in21.433 mm | N/A 41200 lbf183000 N | N/A 6140 lbf27300 N | N/A L624500 |
N/A
|
| L624549-90032 | N/A 4.7500 in120.650 mm | N/A 6.3750 in161.925 mm | N/A 2.1250 in53.975 mm | N/A 2.5000 in63.500 mm | N/A 0.8438 in21.433 mm | N/A 41200 lbf183000 N | N/A 6140 lbf27300 N | N/A L624500 |
N/A
|
| L624549-9X066 | N/A 4.7500 in120.650 mm | N/A 6.3750 in161.925 mm | N/A 2.1250 in53.975 mm | N/A 2.5000 in63.500 mm | N/A 0.8438 in21.433 mm | N/A 41200 lbf183000 N | N/A 6140 lbf27300 N | N/A L624500 |
N/A
|
| L225842 / L225812D | N/A 4.7500 in120.650 mm | N/A 6.6919 in169.974 mm | N/A 1.9375 in49.213 mm | N/A 2.3125 in58.738 mm | N/A 1.0313 in26.195 mm | N/A 55900 lbf249000 N | N/A 8320 lbf37000 N | N/A L225800 |
N/A
|
| M224749-90047 | N/A 4.7500 in120.650 mm | N/A 6.875 in174.625 mm | N/A 2.4375 in61.913 mm | N/A 3.0624 in77.785 mm | N/A 1.4375 in36.513 mm | N/A 95700 lbf426000 N | N/A 14200 lbf63400 N | N/A M224700 |
N/A
|
| M224749 / M224710DC | N/A 4.7500 in120.650 mm | N/A 6.875 in174.625 mm | N/A 2.4375 in61.913 mm | N/A 3.0624 in77.785 mm | N/A 1.4375 in36.513 mm | N/A 95700 lbf426000 N | N/A 14200 lbf63400 N | N/A M224700 |
N/A
|
| M224749-90056 | N/A 4.7500 in120.650 mm | N/A 6.875 in174.625 mm | N/A 2.4375 in61.913 mm | N/A 3.0624 in77.785 mm | N/A 1.4375 in36.513 mm | N/A 95700 lbf426000 N | N/A 14200 lbf63400 N | N/A M224700 |
N/A
|
| M224749-90077 | N/A 4.7500 in120.650 mm | N/A 6.875 in174.625 mm | N/A 2.4375 in61.913 mm | N/A 3.0624 in77.785 mm | N/A 1.4375 in36.513 mm | N/A 95700 lbf426000 N | N/A 14200 lbf63400 N | N/A M224700 |
N/A
|
| M224749-902A4 | N/A 4.7500 in120.650 mm | N/A 6.875 in174.625 mm | N/A 2.4375 in61.913 mm | N/A 3.0624 in77.785 mm | N/A 1.4375 in36.513 mm | N/A 95700 lbf426000 N | N/A 14200 lbf63400 N | N/A M224700 |
N/A
|
| M224749-903A1 | N/A 4.7500 in120.650 mm | N/A 6.875 in174.625 mm | N/A 2.4375 in61.913 mm | N/A 3.0624 in77.785 mm | N/A 1.4375 in36.513 mm | N/A 95700 lbf426000 N | N/A 14200 lbf63400 N | N/A M224700 |
N/A
|
| M224749-903A5 | N/A 4.7500 in120.650 mm | N/A 6.875 in174.625 mm | N/A 2.4375 in61.913 mm | N/A 3.0624 in77.785 mm | N/A 1.4375 in36.513 mm | N/A 95700 lbf426000 N | N/A 14200 lbf63400 N | N/A M224700 |
N/A
|
| M224749-902B5 | N/A 4.7500 in120.650 mm | N/A 6.875 in174.625 mm | N/A 2.4375 in61.913 mm | N/A 3.0624 in77.785 mm | N/A 1.4375 in36.513 mm | N/A 95700 lbf426000 N | N/A 14200 lbf63400 N | N/A M224700 |
N/A
|
| 48282 / 48220D | N/A 4.7500 in120.650 mm | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm | N/A 3.3751 in85.728 mm | N/A 1.5 in38.1 mm | N/A 105000 lbf466000 N | N/A 15600 lbf69400 N | N/A 48200 |
N/A
|
| 48282 / 48220DC | N/A 4.7500 in120.650 mm | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm | N/A 3.3751 in85.728 mm | N/A 1.5 in38.1 mm | N/A 105000 lbf466000 N | N/A 15600 lbf69400 N | N/A 48200 |
N/A
|
| 67384 / 67322D | N/A 4.7500 in120.650 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 171000 lbf759000 N | N/A 25400 lbf113000 N | N/A 67300 |
N/A
|
| 67384 / 67322DC | N/A 4.7500 in120.650 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 171000 lbf759000 N | N/A 25400 lbf113000 N | N/A 67300 |
N/A
|
| 67384 / 67323D | N/A 4.7500 in120.650 mm | N/A 7.7500 in196.850 mm | N/A 3.625 in92.075 mm | N/A 4.25 in107.95 mm | N/A 1.8125 in46.038 mm | N/A 171000 lbf759000 N | N/A 25400 lbf113000 N | N/A 67300 |
N/A
|
| 67384 / 67325D | N/A 4.7500 in120.650 mm | N/A 7.875 in200.025 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 171000 lbf759000 N | N/A 25400 lbf113000 N | N/A 67300 |
N/A
|
| 795-99403 | N/A 4.7500 in120.650 mm | N/A 8.1250 in206.375 mm | N/A 3.25 in82.55 mm | N/A 4.25 in107.95 mm | N/A 1.875 in47.625 mm | N/A 148000 lbf658000 N | N/A 22000 lbf98000 N | N/A 795 |
N/A
|
| 795-90126 | N/A 4.7500 in120.650 mm | N/A 8.1250 in206.375 mm | N/A 3.25 in82.55 mm | N/A 4.25 in107.95 mm | N/A 1.875 in47.625 mm | N/A 148000 lbf658000 N | N/A 22000 lbf98000 N | N/A 795 |
N/A
|
| 795-90127 | N/A 4.7500 in120.650 mm | N/A 8.1250 in206.375 mm | N/A 3.25 in82.55 mm | N/A 4.25 in107.95 mm | N/A 1.875 in47.625 mm | N/A 148000 lbf658000 N | N/A 22000 lbf98000 N | N/A 795 |
N/A
|
| 795-90128 | N/A 4.7500 in120.650 mm | N/A 8.1250 in206.375 mm | N/A 3.25 in82.55 mm | N/A 4.25 in107.95 mm | N/A 1.875 in47.625 mm | N/A 148000 lbf658000 N | N/A 22000 lbf98000 N | N/A 795 |
N/A
|
| 795-90129 | N/A 4.7500 in120.650 mm | N/A 8.1250 in206.375 mm | N/A 3.25 in82.55 mm | N/A 4.25 in107.95 mm | N/A 1.875 in47.625 mm | N/A 148000 lbf658000 N | N/A 22000 lbf98000 N | N/A 795 |
N/A
|
| 795-90131 | N/A 4.7500 in120.650 mm | N/A 8.1250 in206.375 mm | N/A 3.25 in82.55 mm | N/A 4.25 in107.95 mm | N/A 1.875 in47.625 mm | N/A 148000 lbf658000 N | N/A 22000 lbf98000 N | N/A 795 |
N/A
|
| 795-90132 | N/A 4.7500 in120.650 mm | N/A 8.1250 in206.375 mm | N/A 3.25 in82.55 mm | N/A 4.25 in107.95 mm | N/A 1.875 in47.625 mm | N/A 148000 lbf658000 N | N/A 22000 lbf98000 N | N/A 795 |
N/A
|