Print Back
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 91 92 93 94 95 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

95500-902A2 N/A 5 in127 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
95500-902A3 N/A 5 in127 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
95500-902A7 N/A 5 in127 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
95500-90143 N/A 5 in127 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
95500-90144 N/A 5 in127 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
95500-90145 N/A 5 in127 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
95500-902B5 N/A 5 in127 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
95500-902C5 N/A 5 in127 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
99500 / 99100YD N/A 5 in127 mm N/A 10.0000 in254.000 mm N/A 5.25 in133.35 mm N/A 6.75 in171.45 mm N/A 2.6250 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
99500 / 99101D N/A 5 in127 mm N/A 10.0000 in254.000 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 2.6250 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
99500 / 99101DC N/A 5 in127 mm N/A 10.0000 in254.000 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 2.6250 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
99500 / 99102CD N/A 5 in127 mm N/A 10.0000 in254.000 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 2.6250 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
99500 / 99103D N/A 5 in127 mm N/A 10.0384 in254.975 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 2.6250 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
EE153050 / 153103D N/A 5 in127 mm N/A 10.1875 in258.763 mm N/A 5.375 in136.525 mm N/A 7 in177.8 mm N/A 3.25 in82.55 mm N/A 278000 lbf1240000 N N/A 41400 lbf184000 N N/A 153000 N/A
EE750502 / 751204D N/A 5 in127 mm N/A 12 in304.8 mm N/A 3.8438 in97.633 mm N/A 5.3437 in135.730 mm N/A 2.4375 in61.913 mm N/A 303000 lbf1350000 N N/A 45200 lbf201000 N N/A 750000 N/A
HM926749 / HM926710CD N/A 5.0312 in127.792 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
HM926749-90031 N/A 5.0312 in127.792 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
HM926749 / HM926710DC N/A 5.0312 in127.792 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
HM926749-90080 N/A 5.0312 in127.792 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
HM926749-902A7 N/A 5.0312 in127.792 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
HM926749-90024 N/A 5.0312 in127.792 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
HM926749-90069 N/A 5.0312 in127.792 mm N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
799-90130 N/A 5.0625 in128.588 mm N/A 8.1250 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
799-90133 N/A 5.0625 in128.588 mm N/A 8.1250 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
799-90134 N/A 5.0625 in128.588 mm N/A 8.1250 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
Unit of Measure
« 91 92 93 94 95 »