Print Back
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 91 92 93 94 95 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

HM127442 / HM127415YD N/A 5.1168 in129.967 mm N/A 8.1870 in207.950 mm N/A 5 in127 mm N/A 5.7499 in146.047 mm N/A 2.25 in57.15 mm N/A 164000 lbf732000 N N/A 24500 lbf109000 N N/A HM127400 N/A
HM127442 / HM127415XD N/A 5.1168 in129.967 mm N/A 8.1875 in207.963 mm N/A 6 in152.4 mm N/A 5.7600 in146.304 mm N/A 2.25 in57.15 mm N/A 164000 lbf732000 N N/A 24500 lbf109000 N N/A HM127400 N/A
HM127442 / HM127417XD N/A 5.1168 in129.967 mm N/A 8.2627 in209.873 mm N/A 5.1969 in132.001 mm N/A 4.9569 in125.905 mm N/A 2.25 in57.15 mm N/A 164000 lbf732000 N N/A 24500 lbf109000 N N/A HM127400 N/A
95514X / 95927CD N/A 5.1168 in129.967 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.7053 in68.715 mm N/A 221000 lbf983000 N N/A 32900 lbf146000 N N/A 95000 N/A
95512-902A1 N/A 5.1171 in129.974 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
797-90131 N/A 5.1181 in130 mm N/A 8.1250 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
797-90130 N/A 5.1181 in130 mm N/A 8.1250 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
797-90132 N/A 5.1181 in130 mm N/A 8.1250 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
797-90133 N/A 5.1181 in130 mm N/A 8.1250 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
797-90127 N/A 5.1181 in130 mm N/A 8.1250 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
797-90129 N/A 5.1181 in130 mm N/A 8.1250 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
74511X / 74849XD N/A 5.1181 in130 mm N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 1.875 in47.625 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A 74000 N/A
74511X / 74851CD N/A 5.1181 in130 mm N/A 8.5000 in215.900 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 1.875 in47.625 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A 74000 N/A
95512X / 95927CD N/A 5.1181 in130 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
67389-99408 N/A 5.125 in130.175 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
67389 / 67322DC N/A 5.125 in130.175 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
67389 / 67323D N/A 5.125 in130.175 mm N/A 7.7500 in196.850 mm N/A 3.625 in92.075 mm N/A 4.25 in107.95 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
67389-90234 N/A 5.125 in130.175 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
67389-902A3 N/A 5.125 in130.175 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
67389-90042 N/A 5.125 in130.175 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
67389-90043 N/A 5.125 in130.175 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
67389-90151 N/A 5.125 in130.175 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
67389-90145 N/A 5.125 in130.175 mm N/A 7.875 in200.025 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
799A-90129 N/A 5.125 in130.175 mm N/A 8.1250 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
799A-90132 N/A 5.125 in130.175 mm N/A 8.1250 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
Unit of Measure
« 91 92 93 94 95 »