Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 799A-90142 | N/A 5.125 in130.175 mm | N/A 8.1250 in206.375 mm | N/A 3.25 in82.55 mm | N/A 4.25 in107.95 mm | N/A 1.875 in47.625 mm | N/A 148000 lbf658000 N | N/A 22000 lbf98000 N | N/A 795 |
N/A
|
| HM127446 / HM127415YD | N/A 5.1870 in131.750 mm | N/A 8.1870 in207.950 mm | N/A 5 in127 mm | N/A 5.7499 in146.047 mm | N/A 2.25 in57.15 mm | N/A 164000 lbf732000 N | N/A 24500 lbf109000 N | N/A HM127400 |
N/A
|
| HM127446 / HM127415XD | N/A 5.1870 in131.750 mm | N/A 8.1875 in207.963 mm | N/A 6 in152.4 mm | N/A 5.7600 in146.304 mm | N/A 2.25 in57.15 mm | N/A 164000 lbf732000 N | N/A 24500 lbf109000 N | N/A HM127400 |
N/A
|
| HM127446 / HM127417XD | N/A 5.1870 in131.750 mm | N/A 8.2627 in209.873 mm | N/A 5.1969 in132.001 mm | N/A 4.9569 in125.905 mm | N/A 2.25 in57.15 mm | N/A 164000 lbf732000 N | N/A 24500 lbf109000 N | N/A HM127400 |
N/A
|
| L327249-90037 | N/A 5.2500 in133.350 mm | N/A 6.9688 in177.008 mm | N/A 1.875 in47.625 mm | N/A 2.2499 in57.147 mm | N/A 1.0313 in26.195 mm | N/A 57600 lbf256000 N | N/A 8570 lbf38100 N | N/A L327200 |
N/A
|
| L327249 / L327210DC | N/A 5.2500 in133.350 mm | N/A 6.9688 in177.008 mm | N/A 1.875 in47.625 mm | N/A 2.2499 in57.147 mm | N/A 1.0313 in26.195 mm | N/A 57600 lbf256000 N | N/A 8570 lbf38100 N | N/A L327200 |
N/A
|
| L327249-90020 | N/A 5.2500 in133.350 mm | N/A 6.9688 in177.008 mm | N/A 1.875 in47.625 mm | N/A 2.2499 in57.147 mm | N/A 1.0313 in26.195 mm | N/A 57600 lbf256000 N | N/A 8570 lbf38100 N | N/A L327200 |
N/A
|
| L327249-90026 | N/A 5.2500 in133.350 mm | N/A 6.9688 in177.008 mm | N/A 1.875 in47.625 mm | N/A 2.2499 in57.147 mm | N/A 1.0313 in26.195 mm | N/A 57600 lbf256000 N | N/A 8570 lbf38100 N | N/A L327200 |
N/A
|
| L327249-90030 | N/A 5.2500 in133.350 mm | N/A 6.9688 in177.008 mm | N/A 1.875 in47.625 mm | N/A 2.2499 in57.147 mm | N/A 1.0313 in26.195 mm | N/A 57600 lbf256000 N | N/A 8570 lbf38100 N | N/A L327200 |
N/A
|
| L327249-90043 | N/A 5.2500 in133.350 mm | N/A 6.9688 in177.008 mm | N/A 1.875 in47.625 mm | N/A 2.2499 in57.147 mm | N/A 1.0313 in26.195 mm | N/A 57600 lbf256000 N | N/A 8570 lbf38100 N | N/A L327200 |
N/A
|
| 48385-90014 | N/A 5.2500 in133.350 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48385 / 48320DC | N/A 5.2500 in133.350 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48385-90040 | N/A 5.2500 in133.350 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48385-90054 | N/A 5.2500 in133.350 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48385-90063 | N/A 5.2500 in133.350 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48385-90064 | N/A 5.2500 in133.350 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48385-90073 | N/A 5.2500 in133.350 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48385-90146 | N/A 5.2500 in133.350 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48385-902A3 | N/A 5.2500 in133.350 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 67390-90231 | N/A 5.2500 in133.350 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67391-90069 | N/A 5.2500 in133.350 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67390 / 67322DC | N/A 5.2500 in133.350 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67391 / 67322DC | N/A 5.2500 in133.350 mm | N/A 7.7500 in196.850 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67391 / 67323D | N/A 5.2500 in133.350 mm | N/A 7.7500 in196.850 mm | N/A 3.625 in92.075 mm | N/A 4.25 in107.95 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67390 / 67323D | N/A 5.2500 in133.350 mm | N/A 7.7500 in196.850 mm | N/A 3.625 in92.075 mm | N/A 4.25 in107.95 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|