Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 74525-902B7 | N/A 5.2500 in133.350 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74525-90254 | N/A 5.2500 in133.350 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74525-902A5 | N/A 5.2500 in133.350 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74525-902B1 | N/A 5.2500 in133.350 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74525-90211 | N/A 5.2500 in133.350 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74525-90212 | N/A 5.2500 in133.350 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74525-90213 | N/A 5.2500 in133.350 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 95524V / 95927CD | N/A 5.2500 in133.350 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 292000 lbf1300000 N | N/A 43400 lbf193000 N | N/A 95000 |
N/A
|
| 95525-90147 | N/A 5.2500 in133.350 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95528-90144 | N/A 5.2500 in133.350 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95525-90149 | N/A 5.2500 in133.350 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95525-90150 | N/A 5.2500 in133.350 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95525-90152 | N/A 5.2500 in133.350 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95525-902A4 | N/A 5.2500 in133.350 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95525-902A8 | N/A 5.2500 in133.350 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95525-903A9 | N/A 5.2500 in133.350 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95525-906C4 | N/A 5.2500 in133.350 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95525-902A1 | N/A 5.2500 in133.350 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95525-902B8 | N/A 5.2500 in133.350 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95525-905A7 | N/A 5.2500 in133.350 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95528-90145 | N/A 5.2500 in133.350 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95528-90146 | N/A 5.2500 in133.350 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95528-90147 | N/A 5.2500 in133.350 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 48393-90031 | N/A 5.3750 in136.525 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48393A / 48320D | N/A 5.3750 in136.525 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|