Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 48393A / 48320DC | N/A 5.3750 in136.525 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48393 / 48320DC | N/A 5.3750 in136.525 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48393-90032 | N/A 5.3750 in136.525 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48393-90071 | N/A 5.3750 in136.525 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48393-90029 | N/A 5.3750 in136.525 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48393-90030 | N/A 5.3750 in136.525 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48393-90042 | N/A 5.3750 in136.525 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48393-90139 | N/A 5.3750 in136.525 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48393-90147 | N/A 5.3750 in136.525 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48393-90151 | N/A 5.3750 in136.525 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 74536W / 74849XD | N/A 5.3750 in136.525 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74537 / 74849XD | N/A 5.3750 in136.525 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74537-90262 | N/A 5.3750 in136.525 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74536W / 74851CD | N/A 5.3750 in136.525 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74537-90217 | N/A 5.3750 in136.525 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74537-90218 | N/A 5.3750 in136.525 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 896-90044 | N/A 5.3750 in136.525 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|
| 896-90043 | N/A 5.3750 in136.525 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|
| 896-90045 | N/A 5.3750 in136.525 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|
| 896-902A3 | N/A 5.3750 in136.525 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|
| 896-903A1 | N/A 5.3750 in136.525 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|
| 99537 / 99100YD | N/A 5.3750 in136.525 mm | N/A 10.0000 in254.000 mm | N/A 5.25 in133.35 mm | N/A 6.75 in171.45 mm | N/A 2.6250 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99537-90164 | N/A 5.3750 in136.525 mm | N/A 10.0000 in254.000 mm | N/A 4.5 in114.3 mm | N/A 6 in152.4 mm | N/A 2.6250 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99537 / 99101DC | N/A 5.3750 in136.525 mm | N/A 10.0000 in254.000 mm | N/A 4.5 in114.3 mm | N/A 6 in152.4 mm | N/A 2.6250 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99537-90176 | N/A 5.3750 in136.525 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.6250 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|