Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| JM714249 / JM714210 | N/A 75.000 mm2.9528 in | N/A 120.000 mm4.7244 in | N/A 29.500 mm1.1614 in | N/A 25.000 mm0.9843 in | N/A 31.000 mm1.2205 in | N/A 159000 N35800 lbf | N/A M714200 | N/A 229000 N51500 lbf |
N/A
|
| JM714249A / JM714210 | N/A 75.000 mm2.9528 in | N/A 120.000 mm4.7244 in | N/A 29.500 mm1.1614 in | N/A 25.000 mm0.9843 in | N/A 31.000 mm1.2205 in | N/A 159000 N35800 lbf | N/A M714200 | N/A 229000 N51500 lbf |
N/A
|
| JM714249 / JM714210A | N/A 75.000 mm2.9528 in | N/A 120.000 mm4.7244 in | N/A 29.500 mm1.1614 in | N/A 25.000 mm0.9843 in | N/A 31.000 mm1.2205 in | N/A 159000 N35800 lbf | N/A M714200 | N/A 229000 N51500 lbf |
N/A
|
| XAA33115 - Y33115 | N/A 75.000 mm2.9528 in | N/A 125 mm4.9213 in | N/A 37.000 mm1.4567 in | N/A 29.000 mm1.1417 in | N/A 37.000 mm1.4567 in | N/A 205000 N46000 lbf | N/A 33115 | N/A 287000 N64500 lbf |
N/A
|
| X33115 / Y33115 | N/A 75.000 mm2.9528 in | N/A 125 mm4.9213 in | N/A 37.000 mm1.4567 in | N/A 29.000 mm1.1417 in | N/A 37.000 mm1.4567 in | N/A 205000 N46000 lbf | N/A 33115 | N/A 287000 N64500 lbf |
N/A
|
| 30215 | N/A 75.000 mm2.9528 in | N/A 130.000 mm5.1181 in | N/A 25.000 mm0.9843 in | N/A 22.000 mm0.8661 in | N/A 27.250 mm1.0728 in | N/A 152000 N34200 lbf | N/A 30215M | N/A 180000 N40400 lbf |
N/A
|
| XA30215 / Y30215 | N/A 75.000 mm2.9528 in | N/A 130.000 mm5.1181 in | N/A 25.000 mm0.9843 in | N/A 22.000 mm0.8661 in | N/A 27.250 mm1.0728 in | N/A 181000 N40600 lbf | N/A 30215M | N/A 180000 N40400 lbf |
N/A
|
| X32215 / Y32215 | N/A 75.000 mm2.9528 in | N/A 130.000 mm5.1181 in | N/A 31.000 mm1.2205 in | N/A 27 mm1.063 in | N/A 33.250 mm1.3091 in | N/A 218000 N49000 lbf | N/A 32215 | N/A 227000 N51100 lbf |
N/A
|
| 32215 | N/A 75.000 mm2.9528 in | N/A 130.000 mm5.1181 in | N/A 31.000 mm1.2205 in | N/A 27 mm1.063 in | N/A 33.250 mm1.3091 in | N/A 199000 N44800 lbf | N/A 32215M | N/A 227000 N51100 lbf |
N/A
|
| X33215 / Y33215 | N/A 75.000 mm2.9528 in | N/A 130.000 mm5.1181 in | N/A 41 mm1.6142 in | N/A 31.000 mm1.2205 in | N/A 41.000 mm1.6142 in | N/A 236000 N53100 lbf | N/A 33215 | N/A 316000 N71000 lbf |
N/A
|
| 32215-99E60 | N/A 75.000 mm2.9528 in | N/A 130.000 mm5.1181 in | N/A 31.000 mm1.2205 in | N/A 27 mm1.063 in | N/A 33.250 mm1.3091 in | N/A 218000 N49000 lbf | N/A 32215 | N/A 227000 N51100 lbf |
N/A
|
| JH415647 / JH415610 | N/A 75.000 mm2.9528 in | N/A 145.000 mm5.7087 in | N/A 51 mm2.0079 in | N/A 42 mm1.6535 in | N/A 51 mm2.0079 in | N/A 347000 N78000 lbf | N/A H415600 | N/A 463000 N104000 lbf |
N/A
|
| JH415647A / JH415610 | N/A 75.000 mm2.9528 in | N/A 145.000 mm5.7087 in | N/A 51 mm2.0079 in | N/A 42 mm1.6535 in | N/A 51 mm2.0079 in | N/A 347000 N78000 lbf | N/A H415600 | N/A 463000 N104000 lbf |
N/A
|
| JW7549 / JW7510 | N/A 75.000 mm2.9528 in | N/A 150 mm5.9055 in | N/A 38.000 mm1.4961 in | N/A 29.000 mm1.1417 in | N/A 42.000 mm1.6535 in | N/A 274000 N61600 lbf | N/A JW7500 | N/A 294000 N66200 lbf |
N/A
|
| X30315 / Y30315 | N/A 75.000 mm2.9528 in | N/A 160.000 mm6.2992 in | N/A 37.000 mm1.4567 in | N/A 31.000 mm1.2205 in | N/A 40.000 mm1.5748 in | N/A 354000 N79600 lbf | N/A 30315 | N/A 338000 N76000 lbf |
N/A
|
| 30315 | N/A 75.000 mm2.9528 in | N/A 160.000 mm6.2992 in | N/A 37.000 mm1.4567 in | N/A 31.000 mm1.2205 in | N/A 40.000 mm1.5748 in | N/A 354000 N79600 lbf | N/A 30315M | N/A 338000 N76000 lbf |
N/A
|
| 31315 | N/A 75.000 mm2.9528 in | N/A 160.000 mm6.2992 in | N/A 37.000 mm1.4567 in | N/A 26.000 mm1.0236 in | N/A 40.000 mm1.5748 in | N/A 248000 N55800 lbf | N/A 31315M | N/A 278000 N62500 lbf |
N/A
|
| 32315 | N/A 75.000 mm2.9528 in | N/A 160.000 mm6.2992 in | N/A 55 mm2.1654 in | N/A 45.000 mm1.7717 in | N/A 58.000 mm2.2835 in | N/A 357000 N80300 lbf | N/A 32315M | N/A 421000 N94600 lbf |
N/A
|
| JP8049-99302 | N/A 80 mm3.1496 in | N/A 125 mm4.9213 in | N/A 22.500 mm0.8858 in | N/A 17.500 mm0.6890 in | N/A 24.000 mm0.9449 in | N/A 107000 N24000 lbf | N/A JP8000 | N/A 141000 N31800 lbf |
N/A
|
| JP8049H-90BA6 | N/A 80 mm3.1496 in | N/A 125 mm4.9213 in | N/A 22.500 mm0.8858 in | N/A 17.500 mm0.6890 in | N/A 24.000 mm0.9449 in | N/A 107000 N24000 lbf | N/A JP8000 | N/A 141000 N31800 lbf |
N/A
|
| 32016X | N/A 80 mm3.1496 in | N/A 125 mm4.9213 in | N/A 29.000 mm1.1417 in | N/A 22.000 mm0.8661 in | N/A 29.000 mm1.1417 in | N/A 197000 N44200 lbf | N/A 32016XM | N/A 238000 N53600 lbf |
N/A
|
| 33016 | N/A 80 mm3.1496 in | N/A 125 mm4.9213 in | N/A 36 mm1.4173 in | N/A 29.5 mm1.1614 in | N/A 36 mm1.4173 in | N/A 210000 N47100 lbf | N/A 33016 | N/A 315000 N70900 lbf |
N/A
|
| JP8049-90BA1 | N/A 80 mm3.1496 in | N/A 125 mm4.9213 in | N/A 22.500 mm0.8858 in | N/A 17.500 mm0.6890 in | N/A 24.000 mm0.9449 in | N/A 107000 N24000 lbf | N/A JP8000 | N/A 141000 N31800 lbf |
N/A
|
| JP8049H-90BA2 | N/A 80 mm3.1496 in | N/A 125 mm4.9213 in | N/A 22.500 mm0.8858 in | N/A 17.500 mm0.6890 in | N/A 24.000 mm0.9449 in | N/A 107000 N24000 lbf | N/A JP8000 | N/A 141000 N31800 lbf |
N/A
|
| JM515649 / JM515610 | N/A 80 mm3.1496 in | N/A 130.000 mm5.1181 in | N/A 34.000 mm1.3386 in | N/A 28.500 mm1.1220 in | N/A 35.000 mm1.3780 in | N/A 235000 N52900 lbf | N/A M515600 | N/A 283000 N63500 lbf |
N/A
|