Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 32206 | N/A 30 mm1.1811 in | N/A 62 mm2.4409 in | N/A 20.000 mm0.7874 in | N/A 17.000 mm0.6693 in | N/A 21.250 mm0.8366 in | N/A 64100 N14400 lbf | N/A 32206M | N/A 71900 N16200 lbf |
N/A
|
| 33206 | N/A 30 mm1.1811 in | N/A 62 mm2.4409 in | N/A 25.000 mm0.9843 in | N/A 19.500 mm0.7677 in | N/A 25.000 mm0.9843 in | N/A 87600 N19700 lbf | N/A 33206 | N/A 82200 N18500 lbf |
N/A
|
| 32006X / YGA32006X | N/A 30 mm1.1811 in | N/A 62 mm2.4409 in | N/A 17.000 mm0.6693 in | N/A 13.000 mm0.5118 in | N/A 17.000 mm0.6693 in | N/A 46500 N10400 lbf | N/A 32006X | N/A 45300 N10200 lbf |
N/A
|
| 30206M-99E60 | N/A 30 mm1.1811 in | N/A 62 mm2.4409 in | N/A 16 mm0.6299 in | N/A 14 mm0.5512 in | N/A 17.25 mm0.6693 in | N/A 49300 N11100 lbf | N/A 30206C | N/A 51800 N11600 lbf |
N/A
|
| JHM88540 / JHM88513 | N/A 30 mm1.1811 in | N/A 72.000 mm2.8346 in | N/A 27.783 mm1.0938 in | N/A 23.020 mm0.9063 in | N/A 29.370 mm1.1563 in | N/A 103000 N23200 lbf | N/A HM88500 | N/A 111000 N24900 lbf |
N/A
|
| 30306 | N/A 30 mm1.1811 in | N/A 72.000 mm2.8346 in | N/A 19.000 mm0.7480 in | N/A 16 mm0.6299 in | N/A 20.750 mm0.8169 in | N/A 67700 N15200 lbf | N/A 30306M | N/A 65300 N14700 lbf |
N/A
|
| 32306 | N/A 30 mm1.1811 in | N/A 72.000 mm2.8346 in | N/A 27.000 mm1.0630 in | N/A 23.000 mm0.9055 in | N/A 28.750 mm1.1319 in | N/A 104000 N23300 lbf | N/A 32306 | N/A 89800 N20200 lbf |
N/A
|
| 32007X | N/A 35.000 mm1.3780 in | N/A 62 mm2.4409 in | N/A 18 mm0.7087 in | N/A 14 mm0.5512 in | N/A 18.000 mm0.7087 in | N/A 56500 N12700 lbf | N/A 32007X | N/A 57600 N12900 lbf |
N/A
|
| 30207 | N/A 35.000 mm1.3780 in | N/A 72.000 mm2.8346 in | N/A 17.000 mm0.6693 in | N/A 15.000 mm0.5906 in | N/A 18.255 mm0.7187 in | N/A 60600 N13600 lbf | N/A 30207 | N/A 63600 N14300 lbf |
N/A
|
| 32207 | N/A 35.000 mm1.3780 in | N/A 72.000 mm2.8346 in | N/A 23.000 mm0.9055 in | N/A 19.000 mm0.7480 in | N/A 24.250 mm0.9547 in | N/A 74900 N16800 lbf | N/A 32207 | N/A 82300 N18500 lbf |
N/A
|
| 33207 | N/A 35.000 mm1.3780 in | N/A 72.000 mm2.8346 in | N/A 28.000 mm1.1024 in | N/A 22.000 mm0.8661 in | N/A 28.000 mm1.1024 in | N/A 118000 N26600 lbf | N/A 33207 | N/A 116000 N26200 lbf |
N/A
|
| 30307 | N/A 35.000 mm1.3780 in | N/A 80 mm3.1496 in | N/A 21.000 mm0.8268 in | N/A 18.000 mm0.7087 in | N/A 22.750 mm0.8957 in | N/A 87200 N19600 lbf | N/A 30307M | N/A 86100 N19300 lbf |
N/A
|
| 31307 | N/A 35.000 mm1.3780 in | N/A 80 mm3.1496 in | N/A 21.000 mm0.8268 in | N/A 15.000 mm0.5906 in | N/A 22.750 mm0.8957 in | N/A 86300 N19400 lbf | N/A 31307 | N/A 74800 N16800 lbf |
N/A
|
| 32307 | N/A 35.000 mm1.3780 in | N/A 80 mm3.1496 in | N/A 31.000 mm1.2205 in | N/A 25.000 mm0.9843 in | N/A 32.750 mm1.2894 in | N/A 116000 N26000 lbf | N/A 32307 | N/A 123000 N27700 lbf |
N/A
|
| JL69349 / JL69310 | N/A 38.000 mm1.4961 in | N/A 63.000 mm2.4803 in | N/A 17.000 mm0.6693 in | N/A 13.500 mm0.5315 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A L69300 | N/A 55000 N12400 lbf |
N/A
|
| JL69349H / JL69310 | N/A 38.000 mm1.4961 in | N/A 63.000 mm2.4803 in | N/A 17.000 mm0.6693 in | N/A 13.500 mm0.5315 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A L69300 | N/A 55000 N12400 lbf |
N/A
|
| JL69349A / JL69310 | N/A 38.000 mm1.4961 in | N/A 63.000 mm2.4803 in | N/A 17.000 mm0.6693 in | N/A 13.500 mm0.5315 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A L69300 | N/A 55000 N12400 lbf |
N/A
|
| JL69349AX / JL69310 | N/A 38.000 mm1.4961 in | N/A 63.000 mm2.4803 in | N/A 17.000 mm0.6693 in | N/A 13.500 mm0.5315 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A L69300 | N/A 55000 N12400 lbf |
N/A
|
| JL69348 / JL69310 | N/A 38.000 mm1.4961 in | N/A 63.000 mm2.4803 in | N/A 17.000 mm0.6693 in | N/A 13.500 mm0.5315 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A L69300 | N/A 55000 N12400 lbf |
N/A
|
| JL69349P / JL69310 | N/A 38.000 mm1.4961 in | N/A 63.000 mm2.4803 in | N/A 17.000 mm0.6693 in | N/A 13.500 mm0.5315 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A L69300 | N/A 55000 N12400 lbf |
N/A
|
| JL69349 / JL69310P | N/A 38.000 mm1.4961 in | N/A 63.000 mm2.4803 in | N/A 17.000 mm0.6693 in | N/A 13.500 mm0.5315 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A L69300 | N/A 55000 N12400 lbf |
N/A
|
| JL69349P / JL69310P | N/A 38.000 mm1.4961 in | N/A 63.000 mm2.4803 in | N/A 17.000 mm0.6693 in | N/A 13.500 mm0.5315 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A L69300 | N/A 55000 N12400 lbf |
N/A
|
| JL69349H / JL69310P | N/A 38.000 mm1.4961 in | N/A 63.000 mm2.4803 in | N/A 17.000 mm0.6693 in | N/A 13.500 mm0.5315 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A L69300 | N/A 55000 N12400 lbf |
N/A
|
| JL69349A / JL69310P | N/A 38.000 mm1.4961 in | N/A 63.000 mm2.4803 in | N/A 17.000 mm0.6693 in | N/A 13.500 mm0.5315 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A L69300 | N/A 55000 N12400 lbf |
N/A
|
| JL69348 / JL69310P | N/A 38.000 mm1.4961 in | N/A 63.000 mm2.4803 in | N/A 17.000 mm0.6693 in | N/A 13.500 mm0.5315 in | N/A 17.000 mm0.6693 in | N/A 51000 N11500 lbf | N/A L69300 | N/A 55000 N12400 lbf |
N/A
|