Print Back
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Timken_TRB_1ROWASSY_TS_32005X-90KA1-A
TRB TS Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

Static Radial Load Rating (C0)

CAD

32009XM-99KA1 N/A 45.000 mm1.7717 in N/A 75.000 mm2.9528 in N/A 20.000 mm0.7874 in N/A 15.500 mm0.6102 in N/A 20.000 mm0.7874 in N/A 66400 N14900 lbf N/A 32009X N/A 84300 N19000 lbf N/A
33109 N/A 45.000 mm1.7717 in N/A 80 mm3.1496 in N/A 26.000 mm1.0236 in N/A 20.500 mm0.8071 in N/A 26.000 mm1.0236 in N/A 113000 N25300 lbf N/A 33109 N/A 119000 N26800 lbf N/A
30209 N/A 45.000 mm1.7717 in N/A 85.000 mm3.3465 in N/A 19.000 mm0.7480 in N/A 16 mm0.6299 in N/A 20.750 mm0.8169 in N/A 94800 N21300 lbf N/A 30209M N/A 89000 N20000 lbf N/A
32209 N/A 45.000 mm1.7717 in N/A 85.000 mm3.3465 in N/A 23.000 mm0.9055 in N/A 19.000 mm0.7480 in N/A 24.750 mm0.9744 in N/A 104000 N23300 lbf N/A 32209M N/A 98700 N22200 lbf N/A
33209 N/A 45.000 mm1.7717 in N/A 85.000 mm3.3465 in N/A 32.000 mm1.2598 in N/A 25.000 mm0.9843 in N/A 32.000 mm1.2598 in N/A 149000 N33400 lbf N/A 33209 N/A 155000 N34800 lbf N/A
JW4549 / JW4510 N/A 45.000 mm1.7717 in N/A 95.000 mm3.7402 in N/A 26.500 mm1.0433 in N/A 20.000 mm0.7874 in N/A 29.000 mm1.1417 in N/A 118000 N26600 lbf N/A JW4500 N/A 114000 N25600 lbf N/A
30309 N/A 45.000 mm1.7717 in N/A 100.000 mm3.9370 in N/A 25.000 mm0.9843 in N/A 22.000 mm0.8661 in N/A 27.250 mm1.0728 in N/A 129000 N29000 lbf N/A 30309M N/A 139000 N31300 lbf N/A
31309 N/A 45.000 mm1.7717 in N/A 100.000 mm3.9370 in N/A 25.000 mm0.9843 in N/A 18.000 mm0.7087 in N/A 27.250 mm1.0728 in N/A 125000 N28200 lbf N/A 31309M N/A 113000 N25400 lbf N/A
32309 N/A 45.000 mm1.7717 in N/A 100.000 mm3.9370 in N/A 36 mm1.4173 in N/A 30.000 mm1.1811 in N/A 38.250 mm1.5059 in N/A 183000 N41000 lbf N/A 32309M N/A 171000 N38600 lbf N/A
XFA30309M / Y30309M N/A 47.500 mm1.8701 in N/A 100.000 mm3.9370 in N/A 25.000 mm0.9843 in N/A 22.000 mm0.8661 in N/A 27.250 mm1.0728 in N/A 129000 N29000 lbf N/A 30309M N/A 139000 N31300 lbf N/A
JLM104942A / JLM104910 N/A 48.600 mm1.9134 in N/A 82.000 mm3.2283 in N/A 21.500 mm0.8465 in N/A 17.000 mm0.6693 in N/A 21.500 mm0.8465 in N/A 96300 N21700 lbf N/A LM104900 N/A 104000 N23400 lbf N/A
JLM104942A / JLM104914 N/A 48.600 mm1.9134 in N/A 88.000 mm3.4646 in N/A 21.500 mm0.8465 in N/A 17.000 mm0.6693 in N/A 21.500 mm0.8465 in N/A 96300 N21700 lbf N/A LM104900 N/A 104000 N23400 lbf N/A
XAA32010X / Y32010X N/A 50.000 mm1.9685 in N/A 80 mm3.1496 in N/A 20.000 mm0.7874 in N/A 15.500 mm0.6102 in N/A 20.000 mm0.7874 in N/A 82700 N18600 lbf N/A 32010X N/A 92700 N20800 lbf N/A
XAE32010X / Y32010X N/A 50.000 mm1.9685 in N/A 80 mm3.1496 in N/A 20.000 mm0.7874 in N/A 15.500 mm0.6102 in N/A 20.000 mm0.7874 in N/A 82700 N18600 lbf N/A 32010X N/A 92700 N20800 lbf N/A
XAD32010X / Y32010X N/A 50.000 mm1.9685 in N/A 80 mm3.1496 in N/A 20.000 mm0.7874 in N/A 15.500 mm0.6102 in N/A 20.000 mm0.7874 in N/A 82700 N18600 lbf N/A 32010X N/A 92700 N20800 lbf N/A
XAB32010X / Y32010X N/A 50.000 mm1.9685 in N/A 80 mm3.1496 in N/A 20.000 mm0.7874 in N/A 15.500 mm0.6102 in N/A 20.000 mm0.7874 in N/A 82700 N18600 lbf N/A 32010X N/A 92700 N20800 lbf N/A
33010 N/A 50.000 mm1.9685 in N/A 80 mm3.1496 in N/A 24.000 mm0.9449 in N/A 19.000 mm0.7480 in N/A 24.000 mm0.9449 in N/A 95500 N21500 lbf N/A 33010 N/A 112000 N25300 lbf N/A
32010X N/A 50.000 mm1.9685 in N/A 80 mm3.1496 in N/A 20.000 mm0.7874 in N/A 15.500 mm0.6102 in N/A 20.000 mm0.7874 in N/A 69800 N15700 lbf N/A 32010X N/A 92700 N20800 lbf N/A
32010XM-99E60 N/A 50.000 mm1.9685 in N/A 80 mm3.1496 in N/A 20.000 mm0.7874 in N/A 15.500 mm0.6102 in N/A 20.000 mm0.7874 in N/A 69800 N15700 lbf N/A 32010X N/A 92700 N20800 lbf N/A
JLM104948-90B01 N/A 50.000 mm1.9685 in N/A 82.000 mm3.2283 in N/A 21.500 mm0.8465 in N/A 17.000 mm0.6693 in N/A 21.500 mm0.8465 in N/A 96300 N21700 lbf N/A LM104900 N/A 104000 N23400 lbf N/A
JLM104946 / JLM104910 N/A 50.000 mm1.9685 in N/A 82.000 mm3.2283 in N/A 23.993 mm0.9446 in N/A 17.000 mm0.6693 in N/A 21.500 mm0.8465 in N/A 96300 N21700 lbf N/A LM104900 N/A 104000 N23400 lbf N/A
JLM104945 / JLM104910 N/A 50.000 mm1.9685 in N/A 82.000 mm3.2283 in N/A 27.700 mm1.0906 in N/A 17.000 mm0.6693 in N/A 21.500 mm0.8465 in N/A 96300 N21700 lbf N/A LM104900 N/A 104000 N23400 lbf N/A
XAB32010X / YKB32010X N/A 50.000 mm1.9685 in N/A 82.000 mm3.2283 in N/A 20.000 mm0.7874 in N/A 17.000 mm0.6693 in N/A 21.500 mm0.8465 in N/A 82700 N18600 lbf N/A 32010X N/A 92700 N20800 lbf N/A
XAB32010X / YKA32010X N/A 50.000 mm1.9685 in N/A 82.000 mm3.2283 in N/A 20.000 mm0.7874 in N/A 21.500 mm0.8465 in N/A 26.000 mm1.0236 in N/A 82700 N18600 lbf N/A 32010X N/A 92700 N20800 lbf N/A
JLM104948 / JLM104910 N/A 50.000 mm1.9685 in N/A 82.000 mm3.2283 in N/A 21.500 mm0.8465 in N/A 17.000 mm0.6693 in N/A 21.500 mm0.8465 in N/A 96300 N21700 lbf N/A LM104900 N/A 104000 N23400 lbf N/A
Unit of Measure
1 2 3 4 5 »