Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 32312-99E60 | N/A 60.000 mm2.3622 in | N/A 130.000 mm5.1181 in | N/A 46.000 mm1.8110 in | N/A 37.000 mm1.4567 in | N/A 48.500 mm1.9094 in | N/A 264000 N59400 lbf | N/A 32312 | N/A 310000 N69800 lbf |
N/A
|
| 32013X | N/A 65.000 mm2.5591 in | N/A 100.000 mm3.9370 in | N/A 23.000 mm0.9055 in | N/A 17.500 mm0.6890 in | N/A 23.000 mm0.9055 in | N/A 116000 N26100 lbf | N/A 32013X | N/A 137000 N30900 lbf |
N/A
|
| XAA32013X / Y32013X | N/A 65.000 mm2.5591 in | N/A 100.000 mm3.9370 in | N/A 23.000 mm0.9055 in | N/A 17.500 mm0.6890 in | N/A 23.000 mm0.9055 in | N/A 116000 N26100 lbf | N/A 32013X | N/A 137000 N30900 lbf |
N/A
|
| 33013 | N/A 65.000 mm2.5591 in | N/A 100.000 mm3.9370 in | N/A 27.000 mm1.0630 in | N/A 21.000 mm0.8268 in | N/A 27.000 mm1.0630 in | N/A 127000 N28500 lbf | N/A 33013M | N/A 162000 N36400 lbf |
N/A
|
| 32013X-99E60 | N/A 65.000 mm2.5591 in | N/A 100.000 mm3.9370 in | N/A 23.000 mm0.9055 in | N/A 17.500 mm0.6890 in | N/A 23.000 mm0.9055 in | N/A 116000 N26100 lbf | N/A 32013X | N/A 137000 N30900 lbf |
N/A
|
| JLM710949C / JLM710910 | N/A 65.000 mm2.5591 in | N/A 105.000 mm4.1339 in | N/A 23.000 mm0.9055 in | N/A 18.500 mm0.7283 in | N/A 24.000 mm0.9449 in | N/A 128000 N28800 lbf | N/A LM710900 | N/A 139000 N31300 lbf |
N/A
|
| JD6549 / JD6510 | N/A 65.000 mm2.5591 in | N/A 110.000 mm4.3307 in | N/A 31.000 mm1.2205 in | N/A 25.000 mm0.9843 in | N/A 31.000 mm1.2205 in | N/A 193000 N43400 lbf | N/A JD6500 | N/A 212000 N47700 lbf |
N/A
|
| JM511946 / JM511910 | N/A 65.000 mm2.5591 in | N/A 110.000 mm4.3307 in | N/A 28.000 mm1.1024 in | N/A 22.500 mm0.8858 in | N/A 28.000 mm1.1024 in | N/A 167000 N37600 lbf | N/A M511900 | N/A 195000 N43900 lbf |
N/A
|
| 33113 | N/A 65.000 mm2.5591 in | N/A 110.000 mm4.3307 in | N/A 34.000 mm1.3386 in | N/A 26.500 mm1.0433 in | N/A 34.000 mm1.3386 in | N/A 167000 N37500 lbf | N/A 33113 | N/A 225000 N50600 lbf |
N/A
|
| JH211749 / JH211710 | N/A 65.000 mm2.5591 in | N/A 120.000 mm4.7244 in | N/A 38.500 mm1.5157 in | N/A 32.000 mm1.2598 in | N/A 39.000 mm1.5354 in | N/A 223000 N50100 lbf | N/A H211700 | N/A 283000 N63600 lbf |
N/A
|
| JH211749A / JH211710 | N/A 65.000 mm2.5591 in | N/A 120.000 mm4.7244 in | N/A 38.500 mm1.5157 in | N/A 32.000 mm1.2598 in | N/A 39.000 mm1.5354 in | N/A 223000 N50100 lbf | N/A H211700 | N/A 283000 N63600 lbf |
N/A
|
| 30213 | N/A 65.000 mm2.5591 in | N/A 120.000 mm4.7244 in | N/A 23.000 mm0.9055 in | N/A 20.000 mm0.7874 in | N/A 24.750 mm0.9744 in | N/A 164000 N36900 lbf | N/A 30213M | N/A 158000 N35500 lbf |
N/A
|
| 32213 | N/A 65.000 mm2.5591 in | N/A 120.000 mm4.7244 in | N/A 31.000 mm1.2205 in | N/A 27 mm1.063 in | N/A 32.750 mm1.2894 in | N/A 174000 N39100 lbf | N/A 32213 | N/A 209000 N46900 lbf |
N/A
|
| X32213 / YAA32213 | N/A 65.000 mm2.5591 in | N/A 120.000 mm4.7244 in | N/A 31.000 mm1.2205 in | N/A 27 mm1.063 in | N/A 32.750 mm1.2894 in | N/A 174000 N39100 lbf | N/A 32213 | N/A 209000 N46900 lbf |
N/A
|
| JW6549-99401 | N/A 65.000 mm2.5591 in | N/A 130.000 mm5.1181 in | N/A 33.500 mm1.3189 in | N/A 26.000 mm1.0236 in | N/A 37.000 mm1.4567 in | N/A 208000 N46700 lbf | N/A JW6500 | N/A 220000 N49400 lbf |
N/A
|
| JW6549 / JW6510 | N/A 65.000 mm2.5591 in | N/A 130.000 mm5.1181 in | N/A 33.500 mm1.3189 in | N/A 26.000 mm1.0236 in | N/A 37.000 mm1.4567 in | N/A 208000 N46700 lbf | N/A JW6500 | N/A 220000 N49400 lbf |
N/A
|
| J6392 / J6327 | N/A 65.000 mm2.5591 in | N/A 140.000 mm5.5118 in | N/A 56 mm2.2050 in | N/A 44.450 mm1.7500 in | N/A 53.975 mm2.1250 in | N/A 321000 N72300 lbf | N/A 6300 | N/A 404000 N90900 lbf |
N/A
|
| 31313 | N/A 65.000 mm2.5591 in | N/A 140.000 mm5.5118 in | N/A 33.000 mm1.2992 in | N/A 23.000 mm0.9055 in | N/A 36 mm1.4173 in | N/A 212000 N47800 lbf | N/A 31313M | N/A 217000 N48700 lbf |
N/A
|
| 32313 | N/A 65.000 mm2.5591 in | N/A 140.000 mm5.5118 in | N/A 48 mm1.8898 in | N/A 39 mm1.5354 in | N/A 51 mm2.0079 in | N/A 320000 N72000 lbf | N/A 32313M | N/A 388000 N87200 lbf |
N/A
|
| JLM813049 / JLM813010 | N/A 70 mm2.7559 in | N/A 110.000 mm4.3307 in | N/A 25.000 mm0.9843 in | N/A 20.500 mm0.8071 in | N/A 26.000 mm1.0236 in | N/A 115000 N25700 lbf | N/A LM813000 | N/A 168000 N37800 lbf |
N/A
|
| JP7049-90BA1 | N/A 70 mm2.7559 in | N/A 110.000 mm4.3307 in | N/A 20.000 mm0.7874 in | N/A 15.500 mm0.6102 in | N/A 21.000 mm0.8268 in | N/A 91600 N20600 lbf | N/A JP7000 | N/A 112000 N25200 lbf |
N/A
|
| 32014X | N/A 70 mm2.7559 in | N/A 110.000 mm4.3307 in | N/A 25.000 mm0.9843 in | N/A 19.000 mm0.7480 in | N/A 25.000 mm0.9843 in | N/A 133000 N29900 lbf | N/A 32014X | N/A 163000 N36700 lbf |
N/A
|
| 33014 | N/A 70 mm2.7559 in | N/A 110.000 mm4.3307 in | N/A 31.000 mm1.2205 in | N/A 25.500 mm1.0039 in | N/A 31.000 mm1.2205 in | N/A 153000 N34500 lbf | N/A 33014M | N/A 236000 N53000 lbf |
N/A
|
| JP7049-90CB2 | N/A 70 mm2.7559 in | N/A 110.000 mm4.3307 in | N/A 20.000 mm0.7874 in | N/A 15.500 mm0.6102 in | N/A 21.000 mm0.8268 in | N/A 91600 N20600 lbf | N/A JP7000 | N/A 112000 N25200 lbf |
N/A
|
| JP7049-99302 | N/A 70 mm2.7559 in | N/A 110.000 mm4.3307 in | N/A 20.000 mm0.7874 in | N/A 15.500 mm0.6102 in | N/A 21.000 mm0.8268 in | N/A 91600 N20600 lbf | N/A JP7000 | N/A 112000 N25200 lbf |
N/A
|