Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 32014X-99E60 | N/A 70 mm2.7559 in | N/A 110.000 mm4.3307 in | N/A 25.000 mm0.9843 in | N/A 19.000 mm0.7480 in | N/A 25.000 mm0.9843 in | N/A 133000 N29900 lbf | N/A 32014X | N/A 163000 N36700 lbf |
N/A
|
| JM612949 / JM612910 | N/A 70 mm2.7559 in | N/A 115.000 mm4.5276 in | N/A 29.000 mm1.1417 in | N/A 23.000 mm0.9055 in | N/A 29.000 mm1.1417 in | N/A 178000 N40000 lbf | N/A M612900 | N/A 198000 N44500 lbf |
N/A
|
| JM612949 / JM612910V | N/A 70 mm2.7559 in | N/A 115.000 mm4.5276 in | N/A 29.000 mm1.1417 in | N/A 23.000 mm0.9055 in | N/A 29.000 mm1.1417 in | N/A 178000 N40000 lbf | N/A M612900 | N/A 198000 N44500 lbf |
N/A
|
| X33114 / Y33114 | N/A 70 mm2.7559 in | N/A 120.000 mm4.7244 in | N/A 37.000 mm1.4567 in | N/A 29.000 mm1.1417 in | N/A 37.000 mm1.4567 in | N/A 235000 N52800 lbf | N/A 33114 | N/A 270000 N60800 lbf |
N/A
|
| 33114 | N/A 70 mm2.7559 in | N/A 120.000 mm4.7244 in | N/A 37.000 mm1.4567 in | N/A 29.000 mm1.1417 in | N/A 37.000 mm1.4567 in | N/A 215000 N48200 lbf | N/A 33114M | N/A 270000 N60800 lbf |
N/A
|
| 30214 | N/A 70 mm2.7559 in | N/A 125 mm4.9213 in | N/A 24.000 mm0.9449 in | N/A 21.000 mm0.8268 in | N/A 26.250 mm1.0335 in | N/A 138000 N31000 lbf | N/A 30214 | N/A 157000 N35300 lbf |
N/A
|
| XA30214 / Y30214 | N/A 70 mm2.7559 in | N/A 125 mm4.9213 in | N/A 24.000 mm0.9449 in | N/A 21.000 mm0.8268 in | N/A 26.250 mm1.0335 in | N/A 138000 N31000 lbf | N/A 30214 | N/A 157000 N35300 lbf |
N/A
|
| X32214 / Y32214 | N/A 70 mm2.7559 in | N/A 125 mm4.9213 in | N/A 31.000 mm1.2205 in | N/A 27 mm1.063 in | N/A 33.250 mm1.3091 in | N/A 216000 N48600 lbf | N/A 32214 | N/A 224000 N50400 lbf |
N/A
|
| 32214 | N/A 70 mm2.7559 in | N/A 125 mm4.9213 in | N/A 31.000 mm1.2205 in | N/A 27 mm1.063 in | N/A 33.250 mm1.3091 in | N/A 216000 N48600 lbf | N/A 32214M | N/A 224000 N50400 lbf |
N/A
|
| X33214 / Y33214 | N/A 70 mm2.7559 in | N/A 125 mm4.9213 in | N/A 41 mm1.6142 in | N/A 32.000 mm1.2598 in | N/A 41.000 mm1.6142 in | N/A 282000 N63300 lbf | N/A 33214 | N/A 314000 N70700 lbf |
N/A
|
| 32214-99E60 | N/A 70 mm2.7559 in | N/A 125 mm4.9213 in | N/A 31.000 mm1.2205 in | N/A 27 mm1.063 in | N/A 33.250 mm1.3091 in | N/A 216000 N48600 lbf | N/A 32214 | N/A 224000 N50400 lbf |
N/A
|
| KIT394823 | N/A 70 mm2.7559 in | N/A 125 mm4.9213 in | N/A 31.000 mm1.2205 in | N/A 27 mm1.063 in | N/A 33.250 mm1.3091 in | N/A 216000 N48600 lbf | N/A 32214 | N/A 224000 N50400 lbf |
N/A
|
| JF7049A / JF7010 | N/A 70 mm2.7559 in | N/A 130.000 mm5.1181 in | N/A 42.000 mm1.6535 in | N/A 35 mm1.378 in | N/A 43.000 mm1.6929 in | N/A 325000 N73200 lbf | N/A JF7000 | N/A 360000 N80800 lbf |
N/A
|
| JW7049 / JW7010 | N/A 70 mm2.7559 in | N/A 140.000 mm5.5118 in | N/A 35.500 mm1.3976 in | N/A 27 mm1.063 in | N/A 39.000 mm1.5354 in | N/A 241000 N54200 lbf | N/A JW7000 | N/A 257000 N57800 lbf |
N/A
|
| JW7049 / JW7010AX | N/A 70 mm2.7559 in | N/A 140.000 mm5.5118 in | N/A 35.500 mm1.3976 in | N/A 27 mm1.063 in | N/A 39.000 mm1.5354 in | N/A 241000 N54200 lbf | N/A JW7000 | N/A 257000 N57800 lbf |
N/A
|
| JH913848 / JH913811 | N/A 70 mm2.7559 in | N/A 150 mm5.9055 in | N/A 39.688 mm1.5625 in | N/A 25.400 mm1.0000 in | N/A 41.275 mm1.6250 in | N/A 273000 N61300 lbf | N/A H913800 | N/A 256000 N57500 lbf |
N/A
|
| 30314 | N/A 70 mm2.7559 in | N/A 150 mm5.9055 in | N/A 35.000 mm1.3780 in | N/A 30.000 mm1.1811 in | N/A 38.000 mm1.4961 in | N/A 251000 N56500 lbf | N/A 30314M | N/A 276000 N62000 lbf |
N/A
|
| 31314 | N/A 70 mm2.7559 in | N/A 150 mm5.9055 in | N/A 35.000 mm1.3780 in | N/A 25.000 mm0.9843 in | N/A 38.000 mm1.4961 in | N/A 252000 N56800 lbf | N/A 31314M | N/A 235000 N52900 lbf |
N/A
|
| 32314 | N/A 70 mm2.7559 in | N/A 150 mm5.9055 in | N/A 51 mm2.0079 in | N/A 42 mm1.6535 in | N/A 54 mm2.126 in | N/A 434000 N97500 lbf | N/A 32314 | N/A 448000 N101000 lbf |
N/A
|
| JLM714149 / JLM714110 | N/A 75.000 mm2.9528 in | N/A 115.000 mm4.5276 in | N/A 25.000 mm0.9843 in | N/A 19.000 mm0.7480 in | N/A 25.000 mm0.9843 in | N/A 140000 N31600 lbf | N/A LM714100 | N/A 167000 N37500 lbf |
N/A
|
| 32015X | N/A 75.000 mm2.9528 in | N/A 115.000 mm4.5276 in | N/A 25.000 mm0.9843 in | N/A 19.000 mm0.7480 in | N/A 25.000 mm0.9843 in | N/A 135000 N30400 lbf | N/A 32015XM | N/A 170000 N38200 lbf |
N/A
|
| 33015 | N/A 75.000 mm2.9528 in | N/A 115.000 mm4.5276 in | N/A 31.000 mm1.2205 in | N/A 25.500 mm1.0039 in | N/A 31.000 mm1.2205 in | N/A 187000 N42000 lbf | N/A 33015 | N/A 239000 N53700 lbf |
N/A
|
| JLM714149-99C01 | N/A 75.000 mm2.9528 in | N/A 115.000 mm4.5276 in | N/A 25.000 mm0.9843 in | N/A 19.000 mm0.7480 in | N/A 25.000 mm0.9843 in | N/A 140000 N31600 lbf | N/A LM714100 | N/A 167000 N37500 lbf |
N/A
|
| JLM714149-90B01 | N/A 75.000 mm2.9528 in | N/A 115.000 mm4.5276 in | N/A 25.000 mm0.9843 in | N/A 19.000 mm0.7480 in | N/A 25.000 mm0.9843 in | N/A 140000 N31600 lbf | N/A LM714100 | N/A 167000 N37500 lbf |
N/A
|
| JLM714149-90B02 | N/A 75.000 mm2.9528 in | N/A 115.000 mm4.5276 in | N/A 25.000 mm0.9843 in | N/A 19.000 mm0.7480 in | N/A 25.000 mm0.9843 in | N/A 140000 N31600 lbf | N/A LM714100 | N/A 167000 N37500 lbf |
N/A
|