Print Back

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
Single Row CRB EJ Steel Cage Product Image
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil

CAD

NJ303ETPC3 N/A 17.000 mm N/A 47.000 mm1.8504 in N/A 0.5512 in14 mm N/A 21700 N N/A 25800 N N/A 11300 rpm N/A 13600 rpm N/A
NU303ETPC3 N/A 17.000 mm N/A 47.000 mm1.8504 in N/A 0.5512 in14 mm N/A 21700 N N/A 25800 N N/A 11300 rpm N/A 13600 rpm N/A
NUP303ETPC3 N/A 17.000 mm N/A 47.000 mm1.8504 in N/A 0.5512 in14 mm N/A 21700 N N/A 25800 N N/A 11300 rpm N/A 13600 rpm N/A
NU2303ETP N/A 17.000 mm N/A 47.000 mm1.8504 in N/A 0.748 in19 mm N/A 29700 N N/A 32800 N N/A 9100 rpm N/A 11000 rpm N/A
NUP2303ETP N/A 17.000 mm N/A 47.000 mm1.8504 in N/A 0.748 in19 mm N/A 29700 N N/A 32800 N N/A 9100 rpm N/A 11000 rpm N/A
NU2303ETPC3 N/A 17.000 mm N/A 47.000 mm1.8504 in N/A 0.748 in19 mm N/A 29700 N N/A 32800 N N/A 9100 rpm N/A 11000 rpm N/A
NUP2303ETPC3 N/A 17.000 mm N/A 47.000 mm1.8504 in N/A 0.748 in19 mm N/A 29700 N N/A 32800 N N/A 9100 rpm N/A 11000 rpm N/A
N204ETP N/A 20.000 mm N/A 47.000 mm1.8504 in N/A 0.5512 in14 mm N/A 25300 N N/A 27970 N N/A 10800 rpm N/A 13000 rpm N/A
NJ204ETP N/A 20.000 mm N/A 47.000 mm1.8504 in N/A 0.5512 in14 mm N/A 25300 N N/A 27970 N N/A 10800 rpm N/A 13000 rpm N/A
NU204ETP N/A 20.000 mm N/A 47.000 mm1.8504 in N/A 0.5512 in14 mm N/A 25300 N N/A 27970 N N/A 10800 rpm N/A 13000 rpm N/A
NUP204ETP N/A 20.000 mm N/A 47.000 mm1.8504 in N/A 0.5512 in14 mm N/A 25300 N N/A 27970 N N/A 10800 rpm N/A 13000 rpm N/A
N204ETPC3 N/A 20.000 mm N/A 47.000 mm1.8504 in N/A 0.5512 in14 mm N/A 25300 N N/A 27970 N N/A 10800 rpm N/A 13000 rpm N/A
NJ204ETPC3 N/A 20.000 mm N/A 47.000 mm1.8504 in N/A 0.5512 in14 mm N/A 25300 N N/A 27970 N N/A 10800 rpm N/A 13000 rpm N/A
NU204ETPC3 N/A 20.000 mm N/A 47.000 mm1.8504 in N/A 0.5512 in14 mm N/A 25300 N N/A 27970 N N/A 10800 rpm N/A 13000 rpm N/A
NUP204ETPC3 N/A 20.000 mm N/A 47.000 mm1.8504 in N/A 0.5512 in14 mm N/A 25300 N N/A 27970 N N/A 10800 rpm N/A 13000 rpm N/A
NJ2204ETP N/A 20.000 mm N/A 47.000 mm1.8504 in N/A 0.7087 in18 mm N/A 31500 N N/A 33200 N N/A 9500 rpm N/A 11400 rpm N/A
NU2204ETP N/A 20.000 mm N/A 47.000 mm1.8504 in N/A 0.7087 in18 mm N/A 31500 N N/A 33200 N N/A 9500 rpm N/A 11400 rpm N/A
NUP2204ETP N/A 20.000 mm N/A 47.000 mm1.8504 in N/A 0.7087 in18 mm N/A 31500 N N/A 33200 N N/A 9500 rpm N/A 11400 rpm N/A
NJ2204ETPC3 N/A 20.000 mm N/A 47.000 mm1.8504 in N/A 0.7087 in18 mm N/A 31500 N N/A 33200 N N/A 9500 rpm N/A 11400 rpm N/A
NU2204ETPC3 N/A 20.000 mm N/A 47.000 mm1.8504 in N/A 0.7087 in18 mm N/A 31500 N N/A 33200 N N/A 9500 rpm N/A 11400 rpm N/A
NUP2204ETPC3 N/A 20.000 mm N/A 47.000 mm1.8504 in N/A 0.7087 in18 mm N/A 31500 N N/A 33200 N N/A 9500 rpm N/A 11400 rpm N/A
N304ETP N/A 20.000 mm N/A 52.000 mm2.0472 in N/A 0.5906 in15 mm N/A 26900 N N/A 31500 N N/A 10100 rpm N/A 12100 rpm N/A
NJ304ETP N/A 20.000 mm N/A 52.000 mm2.0472 in N/A 0.5906 in15 mm N/A 26900 N N/A 31500 N N/A 10100 rpm N/A 12100 rpm N/A
NU304ETP N/A 20.000 mm N/A 52.000 mm2.0472 in N/A 0.5906 in15 mm N/A 26900 N N/A 31500 N N/A 10100 rpm N/A 12100 rpm N/A
NUP304ETP N/A 20.000 mm N/A 52.000 mm2.0472 in N/A 0.5906 in15 mm N/A 26900 N N/A 31500 N N/A 10100 rpm N/A 12100 rpm N/A
Unit of Measure
1 2 3 4 5 »