Print Back

Key Features

  • Supports heavy radial loads
  • Enhanced operational reliability
  • Long service life
CRB Single Row
Cylindrical-Roller-Radial-Bearings---Single-Row-Standard-RU_RJ
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Dynamic Radial Load Rating - 1M Revs (C1)

Shaft Backing Shoulder Diameter

Housing Backing Shoulder Diameter

Static Radial Load Rating (C0)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

CAD

200RJ91 R3 N/A 200 mm N/A 320 mm12.5984 in N/A 3.5000 in88.900 mm N/A 1060000 N239000 lbf N/A 218.9 mm8.6200 in N/A 294.9 mm11.6100 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A
200RF91 R3 N/A 200 mm N/A 320 mm12.5984 in N/A 3.5000 in88.900 mm N/A 1060000 N239000 lbf N/A 218.9 mm8.6200 in N/A 294.9 mm11.6100 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A
200RT91 R3 N/A 200 mm N/A 320 mm12.5984 in N/A 3.5000 in88.900 mm N/A 1060000 N239000 lbf N/A 218.9 mm8.6200 in N/A 294.9 mm11.6100 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A
200RIU91 R3 N/A 200 mm N/A 320 mm12.5984 in N/A 3.5000 in88.900 mm N/A 1060000 N239000 lbf N/A 218.9 mm8.6200 in N/A 294.9 mm11.6100 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A
200RIN91 R3 N/A 200 mm N/A 320 mm12.5984 in N/A 3.5000 in88.900 mm N/A 1060000 N239000 lbf N/A 218.9 mm8.6200 in N/A 294.9 mm11.6100 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A
200RIJ91 R3 N/A 200 mm N/A 320 mm12.5984 in N/A 3.5000 in88.900 mm N/A 1060000 N239000 lbf N/A 218.9 mm8.6200 in N/A 294.9 mm11.6100 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A
200RIF91 R3 N/A 200 mm N/A 320 mm12.5984 in N/A 3.5000 in88.900 mm N/A 1060000 N239000 lbf N/A 218.9 mm8.6200 in N/A 294.9 mm11.6100 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A
200RIT91 R3 N/A 200 mm N/A 320 mm12.5984 in N/A 3.5000 in88.900 mm N/A 1060000 N239000 lbf N/A 218.9 mm8.6200 in N/A 294.9 mm11.6100 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A
200RU92 R3 N/A 200 mm N/A 360 mm14.1732 in N/A 4.75 in120.65 mm N/A 1630000 N366000 lbf N/A 230.1 mm9.0600 in N/A 330.2 mm13.0000 in N/A 2590000 N581000 lbf N/A 1000 rpm N/A 940 rpm N/A
200RN92 R3 N/A 200 mm N/A 360 mm14.1732 in N/A 4.75 in120.65 mm N/A 1630000 N366000 lbf N/A 230.1 mm9.0600 in N/A 330.2 mm13.0000 in N/A 2590000 N581000 lbf N/A 1000 rpm N/A 940 rpm N/A
200RJ92 R3 N/A 200 mm N/A 360 mm14.1732 in N/A 4.75 in120.65 mm N/A 1630000 N366000 lbf N/A 230.1 mm9.0600 in N/A 330.2 mm13.0000 in N/A 2590000 N581000 lbf N/A 1000 rpm N/A 940 rpm N/A
200RF92 R3 N/A 200 mm N/A 360 mm14.1732 in N/A 4.75 in120.65 mm N/A 1630000 N366000 lbf N/A 230.1 mm9.0600 in N/A 330.2 mm13.0000 in N/A 2590000 N581000 lbf N/A 1000 rpm N/A 940 rpm N/A
200RT92 R3 N/A 200 mm N/A 360 mm14.1732 in N/A 4.75 in120.65 mm N/A 1630000 N366000 lbf N/A 230.1 mm9.0600 in N/A 330.2 mm13.0000 in N/A 2590000 N581000 lbf N/A 1000 rpm N/A 940 rpm N/A
200RIU92 R3 N/A 200 mm N/A 360 mm14.1732 in N/A 4.75 in120.65 mm N/A 1630000 N366000 lbf N/A 230.1 mm9.0600 in N/A 330.2 mm13.0000 in N/A 2590000 N581000 lbf N/A 1000 rpm N/A 940 rpm N/A
200RIN92 R3 N/A 200 mm N/A 360 mm14.1732 in N/A 4.75 in120.65 mm N/A 1630000 N366000 lbf N/A 230.1 mm9.0600 in N/A 330.2 mm13.0000 in N/A 2590000 N581000 lbf N/A 1000 rpm N/A 940 rpm N/A
200RIJ92 R3 N/A 200 mm N/A 360 mm14.1732 in N/A 4.75 in120.65 mm N/A 1630000 N366000 lbf N/A 230.1 mm9.0600 in N/A 330.2 mm13.0000 in N/A 2590000 N581000 lbf N/A 1000 rpm N/A 940 rpm N/A
200RIF92 R3 N/A 200 mm N/A 360 mm14.1732 in N/A 4.75 in120.65 mm N/A 1630000 N366000 lbf N/A 230.1 mm9.0600 in N/A 330.2 mm13.0000 in N/A 2590000 N581000 lbf N/A 1000 rpm N/A 940 rpm N/A
200RIT92 R3 N/A 200 mm N/A 360 mm14.1732 in N/A 4.75 in120.65 mm N/A 1630000 N366000 lbf N/A 230.1 mm9.0600 in N/A 330.2 mm13.0000 in N/A 2590000 N581000 lbf N/A 1000 rpm N/A 940 rpm N/A
200RU03 R3 N/A 200 mm N/A 420 mm16.5354 in N/A 3.1496 in80 mm N/A 1120000 N252000 lbf N/A 241 mm9.5000 in N/A 379 mm14.9000 in N/A 1300000 N292000 lbf N/A 1600 rpm N/A 1400 rpm N/A
200RU30AO130 R3 N/A 203.23 mm N/A 310 mm12.2047 in N/A 3.2283 in82 mm N/A 924000 N208000 lbf N/A 220 mm8.7000 in N/A 290 mm11.4000 in N/A 1540000 N346000 lbf N/A 1200 rpm N/A 1100 rpm N/A
210RU92 R3 N/A 210 mm N/A 380 mm14.9606 in N/A 5 in127 mm N/A 1740000 N391000 lbf N/A 240 mm9.5000 in N/A 350 mm13.8000 in N/A 2640000 N593000 lbf N/A 1100 rpm N/A 970 rpm N/A
210RU92 R3 N/A 210 mm N/A 380 mm14.9606 in N/A 5 in127 mm N/A 1740000 N391000 lbf N/A 239.8 mm9.4400 in N/A 350 mm13.7800 in N/A 2640000 N593000 lbf N/A 1000 rpm N/A 920 rpm N/A
210RN92 R3 N/A 210 mm N/A 380 mm14.9606 in N/A 5 in127 mm N/A 1740000 N391000 lbf N/A 239.8 mm9.4400 in N/A 350 mm13.7800 in N/A 2640000 N593000 lbf N/A 1000 rpm N/A 920 rpm N/A
210RJ92 R3 N/A 210 mm N/A 380 mm14.9606 in N/A 5 in127 mm N/A 1740000 N391000 lbf N/A 239.8 mm9.4400 in N/A 350 mm13.7800 in N/A 2640000 N593000 lbf N/A 1000 rpm N/A 920 rpm N/A
210RF92 R3 N/A 210 mm N/A 380 mm14.9606 in N/A 5 in127 mm N/A 1740000 N391000 lbf N/A 239.8 mm9.4400 in N/A 350 mm13.7800 in N/A 2640000 N593000 lbf N/A 1000 rpm N/A 920 rpm N/A
Unit of Measure
« 6 7 8 9 10 »