Print Back

Key Features

  • Supports heavy radial loads
  • Enhanced operational reliability
  • Long service life
CRB Single Row
Cylindrical-Roller-Radial-Bearings---Single-Row-Standard-RU_RJ
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Dynamic Radial Load Rating - 1M Revs (C1)

Shaft Backing Shoulder Diameter

Housing Backing Shoulder Diameter

Static Radial Load Rating (C0)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

CAD

220RU03 R3 N/A 220 mm N/A 460 mm18.1102 in N/A 3.4646 in88 mm N/A 1340000 N301000 lbf N/A 261 mm10.3000 in N/A 419 mm16.5000 in N/A 1570000 N353000 lbf N/A 970 rpm N/A 840 rpm N/A
240RU30 R3 N/A 240 mm N/A 360 mm14.1732 in N/A 3.622 in92 mm N/A 1220000 N274000 lbf N/A 262 mm10.3000 in N/A 338 mm13.3000 in N/A 2170000 N488000 lbf N/A 940 rpm N/A 840 rpm N/A
240RU91AO132 R3 N/A 240 mm N/A 390 mm15.3543 in N/A 4.252 in108 mm N/A 1570000 N353000 lbf N/A 265 mm10.4000 in N/A 365 mm14.4000 in N/A 2650000 N596000 lbf N/A 880 rpm N/A 790 rpm N/A
240RU91OA107 R3 N/A 240 mm N/A 390 mm15.3543 in N/A 4.25 in107.95 mm N/A 1570000 N353000 lbf N/A 265 mm10.4000 in N/A 365 mm14.4000 in N/A 2650000 N596000 lbf N/A 880 rpm N/A 790 rpm N/A
240RU91OC103 R3 N/A 240 mm N/A 390 mm15.3543 in N/A 4.252 in108 mm N/A 1570000 N353000 lbf N/A 265 mm10.4000 in N/A 365 mm14.4000 in N/A 2650000 N596000 lbf N/A 880 rpm N/A 790 rpm N/A
240RU91 R6 N/A 240 mm N/A 390 mm15.3543 in N/A 4.252 in108 mm N/A 1570000 N353000 lbf N/A 265 mm10.4000 in N/A 365 mm14.4000 in N/A 2650000 N596000 lbf N/A 880 rpm N/A 790 rpm N/A
240RU91 R3 N/A 240 mm N/A 390 mm15.3543 in N/A 4.25 in107.95 mm N/A 1570000 N353000 lbf N/A 265 mm10.4000 in N/A 365 mm14.4000 in N/A 2650000 N596000 lbf N/A 1300 rpm N/A 1200 rpm N/A
240RU91 R3 N/A 240 mm N/A 390 mm15.3543 in N/A 4.25 in107.95 mm N/A 1580000 N355000 lbf N/A 265.2 mm10.4400 in N/A 365.3 mm14.38 in N/A 2670000 N600000 lbf N/A 880 rpm N/A 790 rpm N/A
240RN91 R3 N/A 240 mm N/A 390 mm15.3543 in N/A 4.25 in107.95 mm N/A 1580000 N355000 lbf N/A 265.2 mm10.4400 in N/A 365.3 mm14.38 in N/A 2670000 N600000 lbf N/A 880 rpm N/A 790 rpm N/A
240RJ91 R3 N/A 240 mm N/A 390 mm15.3543 in N/A 4.25 in107.95 mm N/A 1580000 N355000 lbf N/A 265.2 mm10.4400 in N/A 365.3 mm14.38 in N/A 2670000 N600000 lbf N/A 880 rpm N/A 790 rpm N/A
240RF91 R3 N/A 240 mm N/A 390 mm15.3543 in N/A 4.25 in107.95 mm N/A 1580000 N355000 lbf N/A 265.2 mm10.4400 in N/A 365.3 mm14.38 in N/A 2670000 N600000 lbf N/A 880 rpm N/A 790 rpm N/A
240RT91 R3 N/A 240 mm N/A 390 mm15.3543 in N/A 4.25 in107.95 mm N/A 1580000 N355000 lbf N/A 265.2 mm10.4400 in N/A 365.3 mm14.38 in N/A 2670000 N600000 lbf N/A 880 rpm N/A 790 rpm N/A
240RIU91 R3 N/A 240 mm N/A 390 mm15.3543 in N/A 4.25 in107.95 mm N/A 1580000 N355000 lbf N/A 265.2 mm10.4400 in N/A 365.3 mm14.38 in N/A 2670000 N600000 lbf N/A 880 rpm N/A 790 rpm N/A
240RIN91 R3 N/A 240 mm N/A 390 mm15.3543 in N/A 4.25 in107.95 mm N/A 1580000 N355000 lbf N/A 265.2 mm10.4400 in N/A 365.3 mm14.38 in N/A 2670000 N600000 lbf N/A 880 rpm N/A 790 rpm N/A
240RIJ91 R3 N/A 240 mm N/A 390 mm15.3543 in N/A 4.25 in107.95 mm N/A 1580000 N355000 lbf N/A 265.2 mm10.4400 in N/A 365.3 mm14.38 in N/A 2670000 N600000 lbf N/A 880 rpm N/A 790 rpm N/A
240RIF91 R3 N/A 240 mm N/A 390 mm15.3543 in N/A 4.25 in107.95 mm N/A 1580000 N355000 lbf N/A 265.2 mm10.4400 in N/A 365.3 mm14.38 in N/A 2670000 N600000 lbf N/A 880 rpm N/A 790 rpm N/A
240RIT91 R3 N/A 240 mm N/A 390 mm15.3543 in N/A 4.25 in107.95 mm N/A 1580000 N355000 lbf N/A 265.2 mm10.4400 in N/A 365.3 mm14.38 in N/A 2670000 N600000 lbf N/A 880 rpm N/A 790 rpm N/A
240RU91OE1284 R3 N/A 240 mm N/A 400 mm15.7480 in N/A 4.25 in107.95 mm N/A 1570000 N353000 lbf N/A 265 mm10.4000 in N/A 365 mm14.4000 in N/A 2650000 N596000 lbf N/A 870 rpm N/A 780 rpm N/A
250RU91 R3 N/A 250 mm N/A 410 mm16.1417 in N/A 4.3750 in111.125 mm N/A 1680000 N378000 lbf N/A 278 mm10.9000 in N/A 383 mm15.1000 in N/A 2720000 N611000 lbf N/A 900 rpm N/A 820 rpm N/A
250RU91 R3 N/A 250 mm N/A 410 mm16.1417 in N/A 4.3750 in111.125 mm N/A 1680000 N377000 lbf N/A 277.8 mm10.9400 in N/A 382.6 mm15.0600 in N/A 2720000 N611000 lbf N/A 850 rpm N/A 770 rpm N/A
250RN91 R3 N/A 250 mm N/A 410 mm16.1417 in N/A 4.3750 in111.125 mm N/A 1680000 N377000 lbf N/A 277.8 mm10.9400 in N/A 382.6 mm15.0600 in N/A 2720000 N611000 lbf N/A 850 rpm N/A 770 rpm N/A
250RJ91 R3 N/A 250 mm N/A 410 mm16.1417 in N/A 4.3750 in111.125 mm N/A 1680000 N377000 lbf N/A 277.8 mm10.9400 in N/A 382.6 mm15.0600 in N/A 2720000 N611000 lbf N/A 850 rpm N/A 770 rpm N/A
250RF91 R3 N/A 250 mm N/A 410 mm16.1417 in N/A 4.3750 in111.125 mm N/A 1680000 N377000 lbf N/A 277.8 mm10.9400 in N/A 382.6 mm15.0600 in N/A 2720000 N611000 lbf N/A 850 rpm N/A 770 rpm N/A
250RT91 R3 N/A 250 mm N/A 410 mm16.1417 in N/A 4.3750 in111.125 mm N/A 1680000 N377000 lbf N/A 277.8 mm10.9400 in N/A 382.6 mm15.0600 in N/A 2720000 N611000 lbf N/A 850 rpm N/A 770 rpm N/A
250RIU91 R3 N/A 250 mm N/A 410 mm16.1417 in N/A 4.3750 in111.125 mm N/A 1680000 N377000 lbf N/A 277.8 mm10.9400 in N/A 382.6 mm15.0600 in N/A 2720000 N611000 lbf N/A 850 rpm N/A 770 rpm N/A
Unit of Measure
« 6 7 8 9 10 »