1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Bore Diameter 

Model

Outside Diameter

Overall Length

Weight

UPC Number

N/A 22907-1-1/8-PULLEY N/A 1 1/8 in N/A 22907 N/A 10.000 in N/A 8.250 in N/A 30.95 lb N/A 37338
N/A 22907-1-3/8-PULLEY N/A 1 3/8 in N/A 22907 N/A 10.000 in N/A 8.250 in N/A 30.75 lb N/A 37339
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1