1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Bore Diameter 

Model

Outside Diameter

Overall Length

Weight

UPC Number

N/A 24433-1-5/8-PULLEY N/A 1 5/8 in N/A 24433 N/A 12.500 in N/A 10.120 in N/A 50 lb N/A 22061
N/A 24433-1-7/8-PULLEY N/A 1 7/8 in N/A 24433 N/A 12.500 in N/A 10.120 in N/A 50 lb N/A 22062
N/A 24433-2-1/8-PULLEY N/A 2 1/8 in N/A 24433 N/A 12.500 in N/A 10.120 in N/A 50 lb N/A 22063
N/A 24433-1-3/8-PULLEY N/A 1 3/8 in N/A 24433 N/A 12.500 in N/A 10.120 in N/A 50 lb N/A 35548
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1