1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Bore Diameter 

Model

Outside Diameter

Overall Length

Weight

UPC Number

N/A 32905-1"-PULLEY N/A 1 in N/A 32905 N/A 10.000 in N/A 6.440 in N/A 25.00 lb N/A 42311
N/A 32905-1-1/8-PULLEY N/A 1 1/8 in N/A 32905 N/A 10.000 in N/A 6.440 in N/A 25.00 lb N/A 42312
N/A 32905-1-3/8-PULLEY N/A 1 3/8 in N/A 32905 N/A 10.000 in N/A 6.440 in N/A 25.00 lb N/A 42313
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1