Model 34420 Pulleys - Imperial
2 Side Movable Flange Variable Speed Pulleys
Part Number |
Description |
Bore Diameter |
Model |
Outside Diameter |
Overall Length |
Weight |
UPC Number |
|---|---|---|---|---|---|---|---|
| 68514421888 | Description N/A 34420-1-5/8-PULLEY | Bore Diameter N/A 1 5/8 in | Model N/A 34420 | Outside Diameter N/A 12.500 in | Overall Length N/A 8.63 in | Weight N/A 46.62 lb | UPC Number N/A 21888 |
| 68514427971 | Description N/A 34420-1-7/8-PULLEY | Bore Diameter N/A 1 7/8 in | Model N/A 34420 | Outside Diameter N/A 12.500 in | Overall Length N/A 8.63 in | Weight N/A 46.62 lb | UPC Number N/A 27971 |
| 68514427972 | Description N/A 34420-1-3/8-PULLEY | Bore Diameter N/A 1 3/8 in | Model N/A 34420 | Outside Diameter N/A 12.500 in | Overall Length N/A 8.63 in | Weight N/A 46.62 lb | UPC Number N/A 27972 |
| 68514442322 | Description N/A 34420-2-1/8-PULLEY | Bore Diameter N/A 2 1/8 in | Model N/A 34420 | Outside Diameter N/A 12.500 in | Overall Length N/A 8.63 in | Weight N/A 46.62 lb | UPC Number N/A 42322 |

