Timken® Corrosion-Resistant Deep Groove Ball Bearings
Ball Bearings
Timken corrosion-resistant deep groove ball bearings are engineered to perform reliably in harsh environments where moisture, chemicals, and contaminants can compromise standard bearings. Featuring stainless steel construction and advanced sealing options, these bearings deliver superior protection against rust and corrosion while maintaining high-speed capability and low friction. Ideal for food and beverage processing and other demanding industries, Timken’s corrosion-resistant bearings help extend equipment life, reduce maintenance costs, and ensure consistent performance under challenging conditions.
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
Width (B) (mm)
Features
Lubrication Type
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Static Radial Load Rating (C0) (N)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Features |
Lubrication Type |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Grease Reference Speed |
Limiting Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 6009H/FVSL613 | Bore (d) N/A 45.000 mm | O.D. (D) N/A 75.000 mm | Width (B) N/A 16 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17800 N | Static Radial Load Rating (C0) N/A 12100 N | Grease Reference Speed N/A 9000 rpm | Limiting Speed - Oil N/A 11000 rpm |
CAD
N/A
|
| 6009H-2RS | Bore (d) N/A 45.000 mm | O.D. (D) N/A 75.000 mm | Width (B) N/A 16 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17800 N | Static Radial Load Rating (C0) N/A 12100 N | Grease Reference Speed N/A 5300 rpm | Limiting Speed - Oil N/A 13000 rpm |
CAD
N/A
|
| 6009H-2RS/F | Bore (d) N/A 45.000 mm | O.D. (D) N/A 75.000 mm | Width (B) N/A 16 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17800 N | Static Radial Load Rating (C0) N/A 12100 N | Grease Reference Speed N/A 5300 rpm | Limiting Speed - Oil N/A 13000 rpm |
CAD
N/A
|
| 6009H-ZZ/F | Bore (d) N/A 45.000 mm | O.D. (D) N/A 75.000 mm | Width (B) N/A 16 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17800 N | Static Radial Load Rating (C0) N/A 12100 N | Grease Reference Speed N/A 9000 rpm | Limiting Speed - Oil N/A 13000 rpm |
CAD
N/A
|
| 6009H-2RS/FVSL613 | Bore (d) N/A 45.000 mm | O.D. (D) N/A 75.000 mm | Width (B) N/A 16 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17800 N | Static Radial Load Rating (C0) N/A 12100 N | Grease Reference Speed N/A 5300 rpm | Limiting Speed - Oil N/A 13000 rpm |
CAD
N/A
|
| 6209H | Bore (d) N/A 45.000 mm | O.D. (D) N/A 85.000 mm | Width (B) N/A 19 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27800 N | Static Radial Load Rating (C0) N/A 16400 N | Grease Reference Speed N/A 7500 rpm | Limiting Speed - Oil N/A 9200 rpm |
CAD
N/A
|
| 6209H/FVSL613 | Bore (d) N/A 45.000 mm | O.D. (D) N/A 85.000 mm | Width (B) N/A 19 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27800 N | Static Radial Load Rating (C0) N/A 16400 N | Grease Reference Speed N/A 7500 rpm | Limiting Speed - Oil N/A 9200 rpm |
CAD
N/A
|
| 6209H-2RS | Bore (d) N/A 45.000 mm | O.D. (D) N/A 85.000 mm | Width (B) N/A 19 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27800 N | Static Radial Load Rating (C0) N/A 16400 N | Grease Reference Speed N/A 5200 rpm | Limiting Speed - Oil N/A 12000 rpm |
CAD
N/A
|
| 6209H-2RS/F | Bore (d) N/A 45.000 mm | O.D. (D) N/A 85.000 mm | Width (B) N/A 19 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27800 N | Static Radial Load Rating (C0) N/A 16400 N | Grease Reference Speed N/A 5200 rpm | Limiting Speed - Oil N/A 12000 rpm |
CAD
N/A
|
| 6209H-ZZ/F | Bore (d) N/A 45.000 mm | O.D. (D) N/A 85.000 mm | Width (B) N/A 19 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27800 N | Static Radial Load Rating (C0) N/A 16400 N | Grease Reference Speed N/A 7500 rpm | Limiting Speed - Oil N/A 12000 rpm |
CAD
N/A
|
| 6209H-2RS/FVSL613 | Bore (d) N/A 45.000 mm | O.D. (D) N/A 85.000 mm | Width (B) N/A 19 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27800 N | Static Radial Load Rating (C0) N/A 16400 N | Grease Reference Speed N/A 5200 rpm | Limiting Speed - Oil N/A 12000 rpm |
CAD
N/A
|
| 6010H | Bore (d) N/A 50.000 mm | O.D. (D) N/A 80 mm | Width (B) N/A 16 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18500 N | Static Radial Load Rating (C0) N/A 13300 N | Grease Reference Speed N/A 8500 rpm | Limiting Speed - Oil N/A 10000 rpm |
CAD
N/A
|
| 6010H/FVSL613 | Bore (d) N/A 50.000 mm | O.D. (D) N/A 80 mm | Width (B) N/A 16 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18500 N | Static Radial Load Rating (C0) N/A 13300 N | Grease Reference Speed N/A 8500 rpm | Limiting Speed - Oil N/A 10000 rpm |
CAD
N/A
|
| 6010H-2RS | Bore (d) N/A 50.000 mm | O.D. (D) N/A 80 mm | Width (B) N/A 16 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18500 N | Static Radial Load Rating (C0) N/A 13300 N | Grease Reference Speed N/A 4800 rpm | Limiting Speed - Oil N/A 12000 rpm |
CAD
N/A
|
| 6010H-2RS/F | Bore (d) N/A 50.000 mm | O.D. (D) N/A 80 mm | Width (B) N/A 16 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18500 N | Static Radial Load Rating (C0) N/A 13300 N | Grease Reference Speed N/A 4800 rpm | Limiting Speed - Oil N/A 12000 rpm |
CAD
N/A
|
| 6010H-ZZ/F | Bore (d) N/A 50.000 mm | O.D. (D) N/A 80 mm | Width (B) N/A 16 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18500 N | Static Radial Load Rating (C0) N/A 13300 N | Grease Reference Speed N/A 8500 rpm | Limiting Speed - Oil N/A 12000 rpm |
CAD
N/A
|
| 6010H-2RS/FVSL613 | Bore (d) N/A 50.000 mm | O.D. (D) N/A 80 mm | Width (B) N/A 16 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18500 N | Static Radial Load Rating (C0) N/A 13300 N | Grease Reference Speed N/A 4800 rpm | Limiting Speed - Oil N/A 12000 rpm |
CAD
N/A
|
| 6210H | Bore (d) N/A 50.000 mm | O.D. (D) N/A 90.000 mm | Width (B) N/A 20 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29800 N | Static Radial Load Rating (C0) N/A 18600 N | Grease Reference Speed N/A 7100 rpm | Limiting Speed - Oil N/A 8300 rpm |
CAD
N/A
|
| 6210H/FVSL613 | Bore (d) N/A 50.000 mm | O.D. (D) N/A 90.000 mm | Width (B) N/A 20 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29800 N | Static Radial Load Rating (C0) N/A 18600 N | Grease Reference Speed N/A 7100 rpm | Limiting Speed - Oil N/A 8300 rpm |
CAD
N/A
|
| 6210H-2RS | Bore (d) N/A 50.000 mm | O.D. (D) N/A 90.000 mm | Width (B) N/A 20 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29800 N | Static Radial Load Rating (C0) N/A 18600 N | Grease Reference Speed N/A 4700 rpm | Limiting Speed - Oil N/A 11000 rpm |
CAD
N/A
|
| 6210H-2RS/F | Bore (d) N/A 50.000 mm | O.D. (D) N/A 90.000 mm | Width (B) N/A 20 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29800 N | Static Radial Load Rating (C0) N/A 18600 N | Grease Reference Speed N/A 4700 rpm | Limiting Speed - Oil N/A 11000 rpm |
CAD
N/A
|
| 6210H-ZZ/F | Bore (d) N/A 50.000 mm | O.D. (D) N/A 90.000 mm | Width (B) N/A 20 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29800 N | Static Radial Load Rating (C0) N/A 18600 N | Grease Reference Speed N/A 7100 rpm | Limiting Speed - Oil N/A 11000 rpm |
CAD
N/A
|
| 6210H-2RS/FVSL613 | Bore (d) N/A 50.000 mm | O.D. (D) N/A 90.000 mm | Width (B) N/A 20 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29800 N | Static Radial Load Rating (C0) N/A 18600 N | Grease Reference Speed N/A 4700 rpm | Limiting Speed - Oil N/A 11000 rpm |
CAD
N/A
|
| 61900H | Bore (d) N/A 10 mm | O.D. (D) N/A 22 mm | Width (B) N/A 6 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2290 N | Static Radial Load Rating (C0) N/A 1020 N | Grease Reference Speed N/A 31000 rpm | Limiting Speed - Oil N/A 37000 rpm |
CAD
N/A
|
| 61900H/FVSL613 | Bore (d) N/A 10 mm | O.D. (D) N/A 22 mm | Width (B) N/A 6 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2290 N | Static Radial Load Rating (C0) N/A 1020 N | Grease Reference Speed N/A 31000 rpm | Limiting Speed - Oil N/A 37000 rpm |
CAD
N/A
|