Timken® Self-Aligning Ball Bearings
Ball Bearings
Timken Self-Aligning Ball Bearings deliver superior performance for applications where shaft deflection or mounting inaccuracies occur. Engineered to handle up to 3° misalignment (1.5° for sealed versions), these bearings maintain reliability without sacrificing lifespan. Featuring cooler-running polymer cages for improved lubricant flow and reduced friction, they ensure longer grease life and consistent operation at high speeds. Available in open or sealed designs, with cylindrical or tapered bores and normal (C0) or C3 clearance, Timken bearings are ISO-compliant and interchangeable with competitor metric products.
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
Outside Ring Width B (mm)
Features
Bore Shape
Dynamic Load Rating (N)
Static Radial Load Rating (C0) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outside Ring Width B |
Features |
Misalignment Angle |
Contact Angle |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Load Rating |
Limiting Speed |
Reference Speed |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 1305KTN1-C3 | Bore (d) N/A 25 mm | O.D. (D) N/A 62 mm | Outside Ring Width B N/A 17 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 10.40 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18600 N | Static Load Rating N/A 5010 N | Limiting Speed N/A 13000 rpm | Reference Speed N/A 10000 rpm |
CAD
N/A
|
| 1305TN1-C3 | Bore (d) N/A 25 mm | O.D. (D) N/A 62 mm | Outside Ring Width B N/A 17 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 10.40 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18600 N | Static Load Rating N/A 5010 N | Limiting Speed N/A 13000 rpm | Reference Speed N/A 10000 rpm |
CAD
N/A
|
| 1305TN1 | Bore (d) N/A 25 mm | O.D. (D) N/A 62 mm | Outside Ring Width B N/A 17 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 10.40 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18600 N | Static Load Rating N/A 5010 N | Limiting Speed N/A 13000 rpm | Reference Speed N/A 10000 rpm |
CAD
N/A
|
| 2305TN1 | Bore (d) N/A 25 mm | O.D. (D) N/A 62 mm | Outside Ring Width B N/A 24 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 17.65 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25700 N | Static Load Rating N/A 6590 N | Limiting Speed N/A 12000 rpm | Reference Speed N/A 12000 rpm |
CAD
N/A
|
| 2305TN1-2RS | Bore (d) N/A 25 mm | O.D. (D) N/A 62 mm | Outside Ring Width B N/A 24 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 10.40 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18600 N | Static Load Rating N/A 5010 N | Limiting Speed N/A 7000 rpm | Reference Speed N/A |
CAD
N/A
|
| 1206TN1 | Bore (d) N/A 30 mm | O.D. (D) N/A 62 mm | Outside Ring Width B N/A 16 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.43 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 16100 N | Static Load Rating N/A 4660 N | Limiting Speed N/A 13000 rpm | Reference Speed N/A 11000 rpm |
CAD
N/A
|
| 2206TN1 | Bore (d) N/A 30 mm | O.D. (D) N/A 62 mm | Outside Ring Width B N/A 20 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 11.76 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 26500 N | Static Load Rating N/A 6930 N | Limiting Speed N/A 12000 rpm | Reference Speed N/A 11000 rpm |
CAD
N/A
|
| 2206TN1-2RS | Bore (d) N/A 30 mm | O.D. (D) N/A 62 mm | Outside Ring Width B N/A 20 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 9.43 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 16100 N | Static Load Rating N/A 4660 N | Limiting Speed N/A 7000 rpm | Reference Speed N/A |
CAD
N/A
|
| 1206KTN1-C3 | Bore (d) N/A 30 mm | O.D. (D) N/A 62 mm | Outside Ring Width B N/A 16 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.43 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 16100 N | Static Load Rating N/A 4660 N | Limiting Speed N/A 13000 rpm | Reference Speed N/A 11000 rpm |
CAD
N/A
|
| 1206TN1-C3 | Bore (d) N/A 30 mm | O.D. (D) N/A 62 mm | Outside Ring Width B N/A 16 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.43 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 16100 N | Static Load Rating N/A 4660 N | Limiting Speed N/A 13000 rpm | Reference Speed N/A 11000 rpm |
CAD
N/A
|
| 2206KTN1-C3 | Bore (d) N/A 30 mm | O.D. (D) N/A 62 mm | Outside Ring Width B N/A 20 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 11.76 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 26500 N | Static Load Rating N/A 6930 N | Limiting Speed N/A 12000 rpm | Reference Speed N/A 11000 rpm |
CAD
N/A
|
| 2206TN1-2RS-C3 | Bore (d) N/A 30 mm | O.D. (D) N/A 62 mm | Outside Ring Width B N/A 20 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 9.43 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 16100 N | Static Load Rating N/A 4660 N | Limiting Speed N/A 7000 rpm | Reference Speed N/A |
CAD
N/A
|
| 1306TN1 | Bore (d) N/A 30 mm | O.D. (D) N/A 72.000 mm | Outside Ring Width B N/A 19 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.94 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21900 N | Static Load Rating N/A 6320 N | Limiting Speed N/A 11000 rpm | Reference Speed N/A 8700 rpm |
CAD
N/A
|
| 2306TN1 | Bore (d) N/A 30 mm | O.D. (D) N/A 72.000 mm | Outside Ring Width B N/A 27 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 16.70 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 33000 N | Static Load Rating N/A 8760 N | Limiting Speed N/A 10000 rpm | Reference Speed N/A 10000 rpm |
CAD
N/A
|
| 2306TN1-2RS | Bore (d) N/A 30 mm | O.D. (D) N/A 72.000 mm | Outside Ring Width B N/A 27 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 9.94 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21900 N | Static Load Rating N/A 6320 N | Limiting Speed N/A 6000 rpm | Reference Speed N/A |
CAD
N/A
|
| 1306KTN1-C3 | Bore (d) N/A 30 mm | O.D. (D) N/A 72.000 mm | Outside Ring Width B N/A 19 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.94 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21900 N | Static Load Rating N/A 6320 N | Limiting Speed N/A 11000 rpm | Reference Speed N/A 8700 rpm |
CAD
N/A
|
| 1306TN1-C3 | Bore (d) N/A 30 mm | O.D. (D) N/A 72.000 mm | Outside Ring Width B N/A 19 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.94 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21900 N | Static Load Rating N/A 6320 N | Limiting Speed N/A 11000 rpm | Reference Speed N/A 8700 rpm |
CAD
N/A
|
| 2306KTN1-C3 | Bore (d) N/A 30 mm | O.D. (D) N/A 72.000 mm | Outside Ring Width B N/A 27 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 16.70 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 33000 N | Static Load Rating N/A 8760 N | Limiting Speed N/A 10000 rpm | Reference Speed N/A 10000 rpm |
CAD
N/A
|
| 1207TN1 | Bore (d) N/A 35.000 mm | O.D. (D) N/A 72.000 mm | Outside Ring Width B N/A 17 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 8.51 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 16100 N | Static Load Rating N/A 5120 N | Limiting Speed N/A 12000 rpm | Reference Speed N/A 9800 rpm |
CAD
N/A
|
| 2207TN1 | Bore (d) N/A 35.000 mm | O.D. (D) N/A 72.000 mm | Outside Ring Width B N/A 23 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 11.17 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 33400 N | Static Load Rating N/A 9010 N | Limiting Speed N/A 10000 rpm | Reference Speed N/A 10000 rpm |
CAD
N/A
|
| 2207TN1-2RS | Bore (d) N/A 35.000 mm | O.D. (D) N/A 72.000 mm | Outside Ring Width B N/A 23 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 8.51 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 16100 N | Static Load Rating N/A 5110 N | Limiting Speed N/A 5600 rpm | Reference Speed N/A |
CAD
N/A
|
| 1207KTN1-C3 | Bore (d) N/A 35.000 mm | O.D. (D) N/A 72.000 mm | Outside Ring Width B N/A 17 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 8.51 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 16100 N | Static Load Rating N/A 5120 N | Limiting Speed N/A 12000 rpm | Reference Speed N/A 9800 rpm |
CAD
N/A
|
| 1207TN1-C3 | Bore (d) N/A 35.000 mm | O.D. (D) N/A 72.000 mm | Outside Ring Width B N/A 17 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 8.51 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 16100 N | Static Load Rating N/A 5120 N | Limiting Speed N/A 12000 rpm | Reference Speed N/A 9800 rpm |
CAD
N/A
|
| 2207KTN1-2RS-C3 | Bore (d) N/A 35.000 mm | O.D. (D) N/A 72.000 mm | Outside Ring Width B N/A 23 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 8.51 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 16100 N | Static Load Rating N/A 5110 N | Limiting Speed N/A 5600 rpm | Reference Speed N/A |
CAD
N/A
|
| 2207KTN1-C3 | Bore (d) N/A 35.000 mm | O.D. (D) N/A 72.000 mm | Outside Ring Width B N/A 23 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 11.17 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 33400 N | Static Load Rating N/A 9010 N | Limiting Speed N/A 10000 rpm | Reference Speed N/A 10000 rpm |
CAD
N/A
|