The BNZ Series of water - oil coolers provide an efficient way to cool hydraulic fluid utilizing shell and tube technology. The design consists of an outer housing shell and a tube / fin bundle known as a “stack”, which fits inside the shell. Hydraulic fluid to be cooled is circulated through the housing shell and passes across the cooling fins which transfers the heat to the cooling tubes in the stack. Cooling fluid, being typically water or water-glycol, flows through the cooling tubes running through the stack to carry the absorbed heat away. This rugged design offers high heat removal in a compact package. A large variety of cooling capacity sizes, port options and material choices are available to tailor the optimum cooler to meet specific application needs. For more application information, refer to the “Application Guidelines” section.
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Oil Port Size

Series

Oil Port

Part Number

Description 

Oil Port Size

Series

Oil Port

Drain Plug (S)

Weight

Surface Area

N/A BNZ-80-310-4-F-OIL COOLER N/A SAE 1-1/2 N/A BNZ 80-310 N/A SAE Flange N/A G 1/4 N/A 23.34 lb N/A 19.10 ft²1.78 m²
N/A BNZ-125-310-4-S-OIL COOLER N/A 1-7/8-12 SAE O-Ring (-24) N/A BNZ 125-310 N/A SAE O-Ring N/A G 1/4 N/A 42.92 lb N/A 39.60 ft²3.68 m²
N/A BNZ-125-463-4-N-OIL COOLER N/A 2 NPT N/A BNZ 125-463 N/A NPT N/A G 1/4 N/A 52.18 lb N/A 60.70 ft²5.64 m²
N/A BNZ-125-1225-4-F-OIL COOLER N/A SAE 2 N/A BNZ 125-1225 N/A SAE Flange N/A G 1/4 N/A 92.86 lb N/A 164.30 ft²15.27 m²
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1