Timken Drives® - Single Pitch Chain Cut Strands
Chains and Augers
Part Number |
P - Pitch |
Chain Material |
Chain Series |
Types of Stainless Steel |
|---|---|---|---|---|
| 120HZNP (1.500" Pitch) | P - Pitch N/A 1.500 | Chain Material N/A Nickel Plated | Chain Series N/A Heavy Duty | Types of Stainless Steel N/A |
| 120CR (1.500" Pitch) | P - Pitch N/A 1.500 | Chain Material N/A Silver Shield CR® | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 120HZCR (1.500" Pitch) | P - Pitch N/A 1.500 | Chain Material N/A Silver Shield CR® | Chain Series N/A Heavy Duty | Types of Stainless Steel N/A |
| 120CC (1.500" Pitch) | P - Pitch N/A 1.500 | Chain Material N/A Silver Shield CR® with CHP Pins | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 120HZCC (1.500" Pitch) | P - Pitch N/A 1.500 | Chain Material N/A Silver Shield CR® with CHP Pins | Chain Series N/A Heavy Duty | Types of Stainless Steel N/A |
| 140AS (1.750" Pitch) | P - Pitch N/A 1.750 | Chain Material N/A Stainless Steel | Chain Series N/A Standard | Types of Stainless Steel N/A 600 (AS) |
| 140NS (1.750" Pitch) | P - Pitch N/A 1.750 | Chain Material N/A Stainless Steel | Chain Series N/A Standard | Types of Stainless Steel N/A 316 (NS) |
| 140PS (1.750" Pitch) | P - Pitch N/A 1.750 | Chain Material N/A Stainless Steel | Chain Series N/A Standard | Types of Stainless Steel N/A 304 (PS) |
| 140CS (1.750" Pitch) | P - Pitch N/A 1.750 | Chain Material N/A Carbon Steel | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 140HZCS (1.750" Pitch) | P - Pitch N/A 1.750 | Chain Material N/A Carbon Steel | Chain Series N/A Heavy Duty | Types of Stainless Steel N/A |
| 140CH (1.750" Pitch) | P - Pitch N/A 1.750 | Chain Material N/A Extended Life CHP® | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 140HZCH (1.750" Pitch) | P - Pitch N/A 1.750 | Chain Material N/A Extended Life CHP® | Chain Series N/A Heavy Duty | Types of Stainless Steel N/A |
| 140HZNP (1.750" Pitch) | P - Pitch N/A 1.750 | Chain Material N/A Nickel Plated | Chain Series N/A Heavy Duty | Types of Stainless Steel N/A |
| 140CR (1.750" Pitch) | P - Pitch N/A 1.750 | Chain Material N/A Silver Shield CR® | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 140HZCR (1.750" Pitch) | P - Pitch N/A 1.750 | Chain Material N/A Silver Shield CR® | Chain Series N/A Heavy Duty | Types of Stainless Steel N/A |
| 140CC (1.750" Pitch) | P - Pitch N/A 1.750 | Chain Material N/A Silver Shield CR® with CHP Pins | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 140HZCC (1.750" Pitch) | P - Pitch N/A 1.750 | Chain Material N/A Silver Shield CR® with CHP Pins | Chain Series N/A Heavy Duty | Types of Stainless Steel N/A |
| 160AS (2.000" Pitch) | P - Pitch N/A 2.000 | Chain Material N/A Stainless Steel | Chain Series N/A Standard | Types of Stainless Steel N/A 600 (AS) |
| 160NS (2.000" Pitch) | P - Pitch N/A 2.000 | Chain Material N/A Stainless Steel | Chain Series N/A Standard | Types of Stainless Steel N/A 316 (NS) |
| 160PS (2.000" Pitch) | P - Pitch N/A 2.000 | Chain Material N/A Stainless Steel | Chain Series N/A Standard | Types of Stainless Steel N/A 304 (PS) |
| 160CS (2.000" Pitch) | P - Pitch N/A 2.000 | Chain Material N/A Carbon Steel | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 160HZCS (2.000" Pitch) | P - Pitch N/A 2.000 | Chain Material N/A Carbon Steel | Chain Series N/A Heavy Duty | Types of Stainless Steel N/A |
| 160CH (2.000" Pitch) | P - Pitch N/A 2.000 | Chain Material N/A Extended Life CHP® | Chain Series N/A Standard | Types of Stainless Steel N/A |
| 160HZCH (2.000" Pitch) | P - Pitch N/A 2.000 | Chain Material N/A Extended Life CHP® | Chain Series N/A Heavy Duty | Types of Stainless Steel N/A |
| 160NP (2.000" Pitch) | P - Pitch N/A 2.000 | Chain Material N/A Nickel Plated | Chain Series N/A Standard | Types of Stainless Steel N/A |