The SXC Type is the close coupled variation of the SX Type coupling. The SXC is similar to the SX coupling in that the disc packs are attached when the coupling is installed. In the close coupled units, the hubs are turned inward and are mounted inside the spacer. Note that with the hubs inside the spacer, the maximum bore allowed in the hub will be decreased. The SXC couplings can be used with one or both hubs turned outward to allow the coupling to accommodate different shaft separations.
    Note: The SXC Type uses the same disc pack kits and spacers as the SX Type.
    1 - 5 of 5 | Results Per Page | View | Unit of Measure
    1 
    Clear Filter

    Bore Size  (in)

    Size

    Keyway Size  (in)

    Part Number

    Description 

    Bore Size 

    Size

    Keyway Size (W x D)

    Length thru Bore

    Nominal Torque

    Dimension FD

    CAD

    N/A SXC110-6-HUB-.626-3/16X3/32KW N/A 5/8 in N/A 110-6 N/A 3/16 x 3/32 in N/A 1.970 in50.04 mm N/A 5100 in·lb N/A 4.330 in110.00 mm N/A
    N/A SXC110-6-HUB-3/4-3/16X3/32KW N/A 3/4 in N/A 110-6 N/A 3/16 x 3/32 in N/A 1.970 in50.04 mm N/A 5100 in·lb N/A 4.330 in110.00 mm N/A
    N/A SXC132-6-HUB-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A 132-6 N/A 1/4 x 1/2 in N/A 2.36 in59.94 mm N/A 9700 in·lb N/A 5.200 in132.00 mm N/A
    N/A SXC185-6-HUB-2.3765-5/8X5/16KW-2SS90 N/A 2 3/8 in N/A 185-6 N/A 5/8 x 5/16 in N/A 3.15 in80.01 mm N/A 29200 in·lb N/A 7.280 in185.00 mm N/A
    N/A SXC110-6-CP-1"X1"-BSE=0.19-SSBE N/A 5/8 in N/A 110-6 N/A 3/16 x 3/32 in N/A 1.970 in50.04 mm N/A 5100 in·lb N/A 4.330 in110.00 mm N/A
    1 - 5 of 5 | Results Per Page | View | Unit of Measure
    1