SXC-6 Type Hubs with Keyway - Metric Bores
SXC Type (Close Coupled)
- The SXC Type is the close coupled variation of the SX Type coupling. The SXC is similar to the SX coupling in that the disc packs are attached when the coupling is installed. In the close coupled units, the hubs are turned inward and are mounted inside the spacer. Note that with the hubs inside the spacer, the maximum bore allowed in the hub will be decreased. The SXC couplings can be used with one or both hubs turned outward to allow the coupling to accommodate different shaft separations.
- Note: The SXC Type uses the same disc pack kits and spacers as the SX Type.
Part Number |
Description |
Bore Size |
Size |
Keyway Size (W x D) |
Length thru Bore |
Overall Length |
Nominal Torque |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790413837 | Description N/A SXC110-6-HUB-30MMP7-8X3.3MMKW | Bore Size N/A 30.00 mm | Size N/A 110-6 | Keyway Size (W x D) N/A 8 X 3.3 mm | Length thru Bore N/A 1.970 in50.04 mm | Overall Length N/A 4.120 in105.00 mm | Nominal Torque N/A 5100 in·lb575 N·m |
CAD
N/A
|
| 69790414388 | Description N/A SXC132-6-HUB-42MMP7-12X3.3MMKW | Bore Size N/A 42 mm | Size N/A 132-6 | Keyway Size (W x D) N/A 12 X 3.3 mm | Length thru Bore N/A 2.36 in59.94 mm | Overall Length N/A 4.870 in124.00 mm | Nominal Torque N/A 9700 in·lb1100 N·m |
CAD
N/A
|