CMM Type Mill Motor Coupling Hubs - Motor Frame - Imperial
Continuous Sleeve Gear Type Couplings
-
CMM Type Mill Motor Couplings
The CMM Type coupling consists of one standard flex hub, one universal hub, one standard sleeve and one accessory kit consisting of seals and snap rings.
- Designed with longer universal hub on one end to accommodate straight or tapered shafts
- Standard hub and sleeve on the other end
- Universal hub bored to customer specifications
- Available with longer universal hubs on both ends
Part Number |
Description |
Bore Size |
Size |
Keyway Size (W x D) |
Dimension HL |
Dimension HD |
Max. Bore (Dimensions ID1/ID2) |
|---|---|---|---|---|---|---|---|
| 69790492829 | Description N/A CMM-4-HUB-608/808 MTR FRM | Bore Size N/A 2.9980 to 2.9990 in | Size N/A 4 | Keyway Size (W x D) N/A 3/4 x 1/4 in | Dimension HL N/A 4.380 in111.25 mm | Dimension HD N/A 6.250 in158.75 mm | Max. Bore (Dimensions ID1/ID2) N/A 4.130 in104.90 mm |
| 69790492830 | Description N/A CMM-4-HUB-610/810 MTR FRM | Bore Size N/A 3.2480 to 3.2490 in | Size N/A 4 | Keyway Size (W x D) N/A 3/4 x 1/4 in | Dimension HL N/A 4.380 in111.25 mm | Dimension HD N/A 6.250 in158.75 mm | Max. Bore (Dimensions ID1/ID2) N/A 4.130 in104.90 mm |
| 69790405724 | Description N/A CMM-2-HUB-803 MTR FRM | Bore Size N/A 1.9980 to 1.9990 in | Size N/A 2 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Dimension HL N/A 2.060 in52.32 mm | Dimension HD N/A 3.250 in82.55 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.130 in54.10 mm |