Timken corrosion-resistant deep groove ball bearings are engineered to perform reliably in harsh environments where moisture, chemicals, and contaminants can compromise standard bearings. Featuring stainless steel construction and advanced sealing options, these bearings deliver superior protection against rust and corrosion while maintaining high-speed capability and low friction. Ideal for food and beverage processing and other demanding industries, Timken’s corrosion-resistant bearings help extend equipment life, reduce maintenance costs, and ensure consistent performance under challenging conditions.
101 - 125 of 276 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

Width (B) (mm)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Static Radial Load Rating (C0) (N)

Part Number

Bore (d)

O.D. (D)

Width (B)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Grease Reference Speed

Limiting Speed - Oil

CAD

N/A 20.000 mm N/A 47.000 mm N/A 14 mm N/A Shields N/A Standard Food Safe Grease N/A 10900 N N/A 5320 N N/A 15000 rpm N/A 22000 rpm N/A
N/A 20.000 mm N/A 47.000 mm N/A 14 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 10900 N N/A 5320 N N/A 10000 rpm N/A 22000 rpm N/A
N/A 20.000 mm N/A 52.000 mm N/A 15 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 13520 N N/A 6630 N N/A 14000 rpm N/A 17000 rpm N/A
N/A 20.000 mm N/A 52.000 mm N/A 15 mm N/A Open N/A Food Grade Solid Lube N/A 13520 N N/A 6630 N N/A 14000 rpm N/A 17000 rpm N/A
N/A 20.000 mm N/A 52.000 mm N/A 15 mm N/A Contact Seals N/A Standard Industrial Grease N/A 13520 N N/A 6630 N N/A 10000 rpm N/A 20000 rpm N/A
N/A 20.000 mm N/A 52.000 mm N/A 15 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 13520 N N/A 6630 N N/A 10000 rpm N/A 20000 rpm N/A
N/A 20.000 mm N/A 52.000 mm N/A 15 mm N/A Shields N/A Standard Food Safe Grease N/A 13520 N N/A 6630 N N/A 14000 rpm N/A 20000 rpm N/A
N/A 20.000 mm N/A 52.000 mm N/A 15 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 13520 N N/A 6630 N N/A 10000 rpm N/A 20000 rpm N/A
N/A 25 mm N/A 47.000 mm N/A 12 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 8550 N N/A 4680 N N/A 15000 rpm N/A 18000 rpm N/A
N/A 25 mm N/A 47.000 mm N/A 12 mm N/A Open N/A Food Grade Solid Lube N/A 8550 N N/A 4680 N N/A 15000 rpm N/A 18000 rpm N/A
N/A 25 mm N/A 47.000 mm N/A 12 mm N/A Contact Seals N/A Standard Industrial Grease N/A 8550 N N/A 4680 N N/A 9400 rpm N/A 21000 rpm N/A
N/A 25 mm N/A 47.000 mm N/A 12 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 8550 N N/A 4680 N N/A 9400 rpm N/A 21000 rpm N/A
N/A 25 mm N/A 47.000 mm N/A 12 mm N/A Shields N/A Standard Food Safe Grease N/A 8550 N N/A 4680 N N/A 15000 rpm N/A 21000 rpm N/A
N/A 25 mm N/A 47.000 mm N/A 12 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 8550 N N/A 4680 N N/A 9400 rpm N/A 21000 rpm N/A
N/A 25 mm N/A 52.000 mm N/A 15 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 11900 N N/A 6300 N N/A 13000 rpm N/A 15000 rpm N/A
N/A 25 mm N/A 52.000 mm N/A 15 mm N/A Open N/A Food Grade Solid Lube N/A 11900 N N/A 6300 N N/A 13000 rpm N/A 15000 rpm N/A
N/A 25 mm N/A 52.000 mm N/A 15 mm N/A Contact Seals N/A Standard Industrial Grease N/A 11900 N N/A 6300 N N/A 8900 rpm N/A 20000 rpm N/A
N/A 25 mm N/A 52.000 mm N/A 15 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 11900 N N/A 6300 N N/A 8900 rpm N/A 20000 rpm N/A
N/A 25 mm N/A 52.000 mm N/A 15 mm N/A Shields N/A Standard Food Safe Grease N/A 11900 N N/A 6300 N N/A 13000 rpm N/A 20000 rpm N/A
N/A 25 mm N/A 52.000 mm N/A 15 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 11900 N N/A 6300 N N/A 8900 rpm N/A 20000 rpm N/A
N/A 25 mm N/A 62 mm N/A 17 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 17510 N N/A 9520 N N/A 11000 rpm N/A 14000 rpm N/A
N/A 25 mm N/A 62 mm N/A 17 mm N/A Open N/A Food Grade Solid Lube N/A 17510 N N/A 9520 N N/A 11000 rpm N/A 14000 rpm N/A
N/A 25 mm N/A 62 mm N/A 17 mm N/A Contact Seals N/A Standard Industrial Grease N/A 17510 N N/A 9520 N N/A 8000 rpm N/A 17000 rpm N/A
N/A 25 mm N/A 62 mm N/A 17 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 17510 N N/A 9520 N N/A 8000 rpm N/A 17000 rpm N/A
N/A 25 mm N/A 62 mm N/A 17 mm N/A Shields N/A Standard Food Safe Grease N/A 17510 N N/A 9520 N N/A 11000 rpm N/A 17000 rpm N/A
101 - 125 of 276 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »