Fafnir® Maximum Capacity Ball Bearings (200W, 300W)
Timken® Deep Groove Ball Bearings
Timken Fafnir
Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.
In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.
Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.
Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Clear
Filter
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Bearing Width (in)
Bearing Width (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Bearing Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Limiting Speed - Grease |
Limiting Speed - Oil |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| AS3K FS50000 | Bore (d) N/A 9.53 mm | O.D. (D) N/A 0.875 in22.23 mm | Bearing Width N/A 0.2188 in5.56 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 830 lbf3700 N | Static Radial Load Rating (C0) N/A 320 lbf1420 N | Limiting Speed - Grease N/A 18748 rpm | Limiting Speed - Oil N/A 21872 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 104K | Bore (d) N/A 20.000 mm | O.D. (D) N/A 1.6535 in42.000 mm | Bearing Width N/A 0.3543 in9 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2270 lbf10100 N | Static Radial Load Rating (C0) N/A 1100 lbf4890 N | Limiting Speed - Grease N/A 9680 rpm | Limiting Speed - Oil N/A 11290 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 304W | Bore (d) N/A 20.000 mm | O.D. (D) N/A 2.0472 in52.000 mm | Bearing Width N/A 0.5906 in15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5320 lbf23665 N | Static Radial Load Rating (C0) N/A 2560 lbf11387 N | Limiting Speed - Grease N/A 6940 rpm | Limiting Speed - Oil N/A 8300 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 206W | Bore (d) N/A 30 mm | O.D. (D) N/A 2.4409 in62 mm | Bearing Width N/A 0.6299 in16 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 15500 lbf68900 N | Static Radial Load Rating (C0) N/A 8550 lbf38000 N | Limiting Speed - Grease N/A 5435 rpm | Limiting Speed - Oil N/A 6522 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 207W | Bore (d) N/A 35.000 mm | O.D. (D) N/A 2.8346 in72.000 mm | Bearing Width N/A 0.6693 in17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8730 lbf38833 N | Static Radial Load Rating (C0) N/A 5130 lbf22819 N | Limiting Speed - Grease N/A 4670 rpm | Limiting Speed - Oil N/A 5600 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 306W | Bore (d) N/A 30 mm | O.D. (D) N/A 2.8346 in72.000 mm | Bearing Width N/A 0.748 in19 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9440 lbf41991 N | Static Radial Load Rating (C0) N/A 5080 lbf22597 N | Limiting Speed - Grease N/A 4900 rpm | Limiting Speed - Oil N/A 5800 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 306WD | Bore (d) N/A 30 mm | O.D. (D) N/A 2.8346 in72.000 mm | Bearing Width N/A 0.748 in19 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9440 lbf42000 N | Static Radial Load Rating (C0) N/A 5080 lbf22600 N | Limiting Speed - Grease N/A 4902 rpm | Limiting Speed - Oil N/A 5882 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 306WDD | Bore (d) N/A 30 mm | O.D. (D) N/A 2.8346 in72.000 mm | Bearing Width N/A 0.748 in19 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9440 lbf42000 N | Static Radial Load Rating (C0) N/A 5080 lbf22600 N | Limiting Speed - Grease N/A 4900 rpm | Limiting Speed - Oil N/A 5882 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 307W | Bore (d) N/A 35.000 mm | O.D. (D) N/A 3.1496 in80 mm | Bearing Width N/A 0.8268 in21 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11300 lbf50265 N | Static Radial Load Rating (C0) N/A 6480 lbf28824 N | Limiting Speed - Grease N/A 4350 rpm | Limiting Speed - Oil N/A 5200 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 208W | Bore (d) N/A 40 mm | O.D. (D) N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10400 lbf46200 N | Static Radial Load Rating (C0) N/A 6440 lbf28700 N | Limiting Speed - Grease N/A 4167 rpm | Limiting Speed - Oil N/A 5000 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 208WDD | Bore (d) N/A 40 mm | O.D. (D) N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10400 lbf46200 N | Static Radial Load Rating (C0) N/A 6440 lbf28700 N | Limiting Speed - Grease N/A 4100 rpm | Limiting Speed - Oil N/A 5000 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 208WDN | Bore (d) N/A 40 mm | O.D. (D) N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10400 lbf46200 N | Static Radial Load Rating (C0) N/A 6440 lbf28700 N | Limiting Speed - Grease N/A 4170 rpm | Limiting Speed - Oil N/A 5000 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 208WG | Bore (d) N/A 40 mm | O.D. (D) N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10400 lbf46200 N | Static Radial Load Rating (C0) N/A 6440 lbf28700 N | Limiting Speed - Grease N/A 4167 rpm | Limiting Speed - Oil N/A 5000 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 307WDDN | Bore (d) N/A 35.000 mm | O.D. (D) N/A 3.1496 in80 mm | Bearing Width N/A 0.8268 in21 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11300 lbf50200 N | Static Radial Load Rating (C0) N/A 6480 lbf28800 N | Limiting Speed - Grease N/A 4300 rpm | Limiting Speed - Oil N/A 5217 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 209W | Bore (d) N/A 45.000 mm | O.D. (D) N/A 3.3465 in85.000 mm | Bearing Width N/A 0.748 in19 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10900 lbf48486 N | Static Radial Load Rating (C0) N/A 7150 lbf31805 N | Limiting Speed - Grease N/A 3850 rpm | Limiting Speed - Oil N/A 4600 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 209WD | Bore (d) N/A 45.000 mm | O.D. (D) N/A 3.3465 in85.000 mm | Bearing Width N/A 0.748 in19 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10900 lbf48700 N | Static Radial Load Rating (C0) N/A 7150 lbf31800 N | Limiting Speed - Grease N/A 3846 rpm | Limiting Speed - Oil N/A 4615 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 209WDDN | Bore (d) N/A 45.000 mm | O.D. (D) N/A 3.3465 in85.000 mm | Bearing Width N/A 0.748 in19 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10900 lbf48700 N | Static Radial Load Rating (C0) N/A 7150 lbf31800 N | Limiting Speed - Grease N/A 3800 rpm | Limiting Speed - Oil N/A 4615 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 209WDG | Bore (d) N/A 45.000 mm | O.D. (D) N/A 3.3465 in85.000 mm | Bearing Width N/A 0.748 in19 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10900 lbf48700 N | Static Radial Load Rating (C0) N/A 7150 lbf31800 N | Limiting Speed - Grease N/A 3846 rpm | Limiting Speed - Oil N/A 4615 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 209WG | Bore (d) N/A 45.000 mm | O.D. (D) N/A 3.3465 in85.000 mm | Bearing Width N/A 0.748 in19 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10900 lbf48700 N | Static Radial Load Rating (C0) N/A 7150 lbf31800 N | Limiting Speed - Grease N/A 3850 rpm | Limiting Speed - Oil N/A 4600 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 210W | Bore (d) N/A 50.000 mm | O.D. (D) N/A 3.5433 in90.000 mm | Bearing Width N/A 0.7874 in20 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11500 lbf51155 N | Static Radial Load Rating (C0) N/A 7820 lbf34785 N | Limiting Speed - Grease N/A 3570 rpm | Limiting Speed - Oil N/A 4200 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 308W | Bore (d) N/A 40 mm | O.D. (D) N/A 3.5433 in90.000 mm | Bearing Width N/A 0.9055 in23 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14500 lbf64499 N | Static Radial Load Rating (C0) N/A 8780 lbf39055 N | Limiting Speed - Grease N/A 3850 rpm | Limiting Speed - Oil N/A 4600 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 308WDDN | Bore (d) N/A 40 mm | O.D. (D) N/A 3.5433 in90.000 mm | Bearing Width N/A 0.9055 in23 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14500 lbf64400 N | Static Radial Load Rating (C0) N/A 8780 lbf39100 N | Limiting Speed - Grease N/A 3800 rpm | Limiting Speed - Oil N/A 4615 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 308WD | Bore (d) N/A 40 mm | O.D. (D) N/A 3.5433 in90.000 mm | Bearing Width N/A 0.9055 in23 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14500 lbf64400 N | Static Radial Load Rating (C0) N/A 8780 lbf39100 N | Limiting Speed - Grease N/A 3846 rpm | Limiting Speed - Oil N/A 4615 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 308WG | Bore (d) N/A 40 mm | O.D. (D) N/A 3.5433 in90.000 mm | Bearing Width N/A 0.9055 in23 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14500 lbf64400 N | Static Radial Load Rating (C0) N/A 8780 lbf39100 N | Limiting Speed - Grease N/A 3850 rpm | Limiting Speed - Oil N/A 4600 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 211W | Bore (d) N/A 55.000 mm | O.D. (D) N/A 3.9370 in100.000 mm | Bearing Width N/A 0.8268 in21 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13500 lbf60051 N | Static Radial Load Rating (C0) N/A 9200 lbf40924 N | Limiting Speed - Grease N/A 3230 rpm | Limiting Speed - Oil N/A 3800 rpm | Ball Type N/A STEEL |
CAD
N/A
|

