Wide Section Ball Bearings (62000, 63000)
Timken® Deep Groove Ball Bearings
Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.
Clear
Filter
Clearance
Bore (d) (mm)
Features
O.D. (D) (mm)
Width (B) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Static Radial Load Rating (C0) (N)
Part Number |
Clearance |
Bore (d) |
Features |
O.D. (D) |
Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 62200-2RS | Clearance N/A C0 (Normal) | Bore (d) N/A 10 mm | Features N/A Contact Seals | O.D. (D) N/A 30 mm | Width (B) N/A 14 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6000 N | Static Radial Load Rating (C0) N/A 2400 N | Limiting Speed - Grease N/A 17000 rpm |
CAD
N/A
|
| 62300-2RS | Clearance N/A C0 (Normal) | Bore (d) N/A 10 mm | Features N/A Contact Seals | O.D. (D) N/A 35 mm | Width (B) N/A 17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8100 N | Static Radial Load Rating (C0) N/A 3400 N | Limiting Speed - Grease N/A 15000 rpm |
CAD
N/A
|
| 63000-2RS | Clearance N/A C0 (Normal) | Bore (d) N/A 10 mm | Features N/A Contact Seals | O.D. (D) N/A 26 mm | Width (B) N/A 12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4600 N | Static Radial Load Rating (C0) N/A 2000 N | Limiting Speed - Grease N/A 23000 rpm |
CAD
N/A
|
| 62201-2RS | Clearance N/A C0 (Normal) | Bore (d) N/A 12 mm | Features N/A Contact Seals | O.D. (D) N/A 32 mm | Width (B) N/A 14 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6900 N | Static Radial Load Rating (C0) N/A 3100 N | Limiting Speed - Grease N/A 16000 rpm |
CAD
N/A
|
| 62301-2RS | Clearance N/A C0 (Normal) | Bore (d) N/A 12 mm | Features N/A Contact Seals | O.D. (D) N/A 37 mm | Width (B) N/A 17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9800 N | Static Radial Load Rating (C0) N/A 4200 N | Limiting Speed - Grease N/A 13000 rpm |
CAD
N/A
|
| 63001-2RS | Clearance N/A C0 (Normal) | Bore (d) N/A 12 mm | Features N/A Contact Seals | O.D. (D) N/A 28 mm | Width (B) N/A 12 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5100 N | Static Radial Load Rating (C0) N/A 2400 N | Limiting Speed - Grease N/A 17000 rpm |
CAD
N/A
|
| 62202-2RS | Clearance N/A C0 (Normal) | Bore (d) N/A 15.000 mm | Features N/A Contact Seals | O.D. (D) N/A 35 mm | Width (B) N/A 14 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7800 N | Static Radial Load Rating (C0) N/A 3800 N | Limiting Speed - Grease N/A 14000 rpm |
CAD
N/A
|
| 62302-2RS | Clearance N/A C0 (Normal) | Bore (d) N/A 15.000 mm | Features N/A Contact Seals | O.D. (D) N/A 42.000 mm | Width (B) N/A 17 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 N | Static Radial Load Rating (C0) N/A 5400 N | Limiting Speed - Grease N/A 12000 rpm |
CAD
N/A
|
| 63002-2RS | Clearance N/A C0 (Normal) | Bore (d) N/A 15.000 mm | Features N/A Contact Seals | O.D. (D) N/A 32 mm | Width (B) N/A 13 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5600 N | Static Radial Load Rating (C0) N/A 2800 N | Limiting Speed - Grease N/A 14000 rpm |
CAD
N/A
|
| 62203-2RS | Clearance N/A C0 (Normal) | Bore (d) N/A 17.000 mm | Features N/A Contact Seals | O.D. (D) N/A 40.000 mm | Width (B) N/A 16 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9600 N | Static Radial Load Rating (C0) N/A 4800 N | Limiting Speed - Grease N/A 12000 rpm |
CAD
N/A
|
| 62303-2RS | Clearance N/A C0 (Normal) | Bore (d) N/A 17.000 mm | Features N/A Contact Seals | O.D. (D) N/A 47.000 mm | Width (B) N/A 19 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13500 N | Static Radial Load Rating (C0) N/A 6600 N | Limiting Speed - Grease N/A 11000 rpm |
CAD
N/A
|
| 63003-2RS | Clearance N/A C0 (Normal) | Bore (d) N/A 17.000 mm | Features N/A Contact Seals | O.D. (D) N/A 35 mm | Width (B) N/A 14 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6000 N | Static Radial Load Rating (C0) N/A 3300 N | Limiting Speed - Grease N/A 13000 rpm |
CAD
N/A
|
| 62204-2RS | Clearance N/A C0 (Normal) | Bore (d) N/A 20.000 mm | Features N/A Contact Seals | O.D. (D) N/A 47.000 mm | Width (B) N/A 18 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12700 N | Static Radial Load Rating (C0) N/A 6600 N | Limiting Speed - Grease N/A 10000 rpm |
CAD
N/A
|
| 62304-2RS | Clearance N/A C0 (Normal) | Bore (d) N/A 20.000 mm | Features N/A Contact Seals | O.D. (D) N/A 52.000 mm | Width (B) N/A 21 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 15900 N | Static Radial Load Rating (C0) N/A 7800 N | Limiting Speed - Grease N/A 9500 rpm |
CAD
N/A
|
| 63004-2RS | Clearance N/A C0 (Normal) | Bore (d) N/A 20.000 mm | Features N/A Contact Seals | O.D. (D) N/A 42.000 mm | Width (B) N/A 16 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9400 N | Static Radial Load Rating (C0) N/A 5000 N | Limiting Speed - Grease N/A 11000 rpm |
CAD
N/A
|
| 62205-2RS | Clearance N/A C0 (Normal) | Bore (d) N/A 25 mm | Features N/A Contact Seals | O.D. (D) N/A 52.000 mm | Width (B) N/A 18 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14000 N | Static Radial Load Rating (C0) N/A 7800 N | Limiting Speed - Grease N/A 9000 rpm |
CAD
N/A
|
| 62305-2RS | Clearance N/A C0 (Normal) | Bore (d) N/A 25 mm | Features N/A Contact Seals | O.D. (D) N/A 62 mm | Width (B) N/A 24 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22500 N | Static Radial Load Rating (C0) N/A 11600 N | Limiting Speed - Grease N/A 7500 rpm |
CAD
N/A
|
| 63005-2RS | Clearance N/A C0 (Normal) | Bore (d) N/A 25 mm | Features N/A Contact Seals | O.D. (D) N/A 47.000 mm | Width (B) N/A 16 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10100 N | Static Radial Load Rating (C0) N/A 5800 N | Limiting Speed - Grease N/A 17000 rpm |
CAD
N/A
|
| 62206-2RS | Clearance N/A C0 (Normal) | Bore (d) N/A 30 mm | Features N/A Contact Seals | O.D. (D) N/A 62 mm | Width (B) N/A 20 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 19500 N | Static Radial Load Rating (C0) N/A 11200 N | Limiting Speed - Grease N/A 7500 rpm |
CAD
N/A
|
| 62306-2RS | Clearance N/A C0 (Normal) | Bore (d) N/A 30 mm | Features N/A Contact Seals | O.D. (D) N/A 72.000 mm | Width (B) N/A 27 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 28100 N | Static Radial Load Rating (C0) N/A 16000 N | Limiting Speed - Grease N/A 6300 rpm |
CAD
N/A
|
| 63006-2RS | Clearance N/A C0 (Normal) | Bore (d) N/A 30 mm | Features N/A Contact Seals | O.D. (D) N/A 55.000 mm | Width (B) N/A 19 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13200 N | Static Radial Load Rating (C0) N/A 8300 N | Limiting Speed - Grease N/A 15000 rpm |
CAD
N/A
|
| 62207-2RS | Clearance N/A C0 (Normal) | Bore (d) N/A 35.000 mm | Features N/A Contact Seals | O.D. (D) N/A 72.000 mm | Width (B) N/A 23 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25500 N | Static Radial Load Rating (C0) N/A 15300 N | Limiting Speed - Grease N/A 6300 rpm |
CAD
N/A
|
| 62307-2RS | Clearance N/A C0 (Normal) | Bore (d) N/A 35.000 mm | Features N/A Contact Seals | O.D. (D) N/A 80 mm | Width (B) N/A 31 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 33200 N | Static Radial Load Rating (C0) N/A 19000 N | Limiting Speed - Grease N/A 5600 rpm |
CAD
N/A
|
| 63007-2RS | Clearance N/A C0 (Normal) | Bore (d) N/A 35.000 mm | Features N/A Contact Seals | O.D. (D) N/A 62 mm | Width (B) N/A 20 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 16000 N | Static Radial Load Rating (C0) N/A 10300 N | Limiting Speed - Grease N/A 14000 rpm |
CAD
N/A
|
| 62208-2RS | Clearance N/A C0 (Normal) | Bore (d) N/A 40 mm | Features N/A Contact Seals | O.D. (D) N/A 80 mm | Width (B) N/A 23 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30700 N | Static Radial Load Rating (C0) N/A 19000 N | Limiting Speed - Grease N/A 5600 rpm |
CAD
N/A
|

