Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
26 - 50 of 701 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

Series

CAD

N/A 0.8125 in20.638 mm N/A 2.4375 in61.913 mm N/A 1.1975 in30.417 mm N/A 0.9375 in23.813 mm N/A 0.375 in9.525 mm N/A 19900 lbf88600 N N/A 20200 lbf89800 N N/A 3600 N/A
N/A 0.875 in22.225 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 0.375 in9.525 mm N/A 0.2657 in6.749 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A 7000 N/A
N/A 0.875 in22.225 mm N/A 2 in50.8 mm N/A 0.5614 in14.260 mm N/A 0.5 in12.7 mm N/A 0.2000 in5.080 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A 7000 N/A
N/A 0.875 in22.225 mm N/A 2.047 in51.994 mm N/A 0.5614 in14.260 mm N/A 0.5 in12.7 mm N/A 0.2000 in5.080 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A 7000 N/A
N/A 0.875 in22.225 mm N/A 2.0625 in52.388 mm N/A 0.794 in20.168 mm N/A 0.5625 in14.288 mm N/A 0.3560 in9.042 mm N/A 10800 lbf47900 N N/A 10900 lbf48300 N N/A 1300 N/A
N/A 0.875 in22.225 mm N/A 2.24 in56.896 mm N/A 0.781 in19.837 mm N/A 0.625 in15.875 mm N/A 0.2938 in7.463 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A 1700 N/A
N/A 0.875 in22.225 mm N/A 2.3750 in60.325 mm N/A 0.762 in19.355 mm N/A 0.625 in15.875 mm N/A 0.3125 in7.938 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A 1900 N/A
N/A 0.875 in22.225 mm N/A 2.6150 in66.421 mm N/A 1.0013 in25.433 mm N/A 0.7500 in19.050 mm N/A 0.3435 in8.725 mm N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A 2600 N/A
N/A 0.9375 in23.813 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 0.375 in9.525 mm N/A 0.2657 in6.749 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A 07000 N/A
N/A 0.9375 in23.813 mm N/A 2.047 in51.994 mm N/A 0.5614 in14.260 mm N/A 0.5 in12.7 mm N/A 0.2000 in5.080 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A 7000 N/A
N/A 0.9375 in23.813 mm N/A 2.24 in56.896 mm N/A 0.781 in19.837 mm N/A 0.625 in15.875 mm N/A 0.2938 in7.463 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A 1700 N/A
N/A 0.9375 in23.813 mm N/A 2.4375 in61.913 mm N/A 1.1975 in30.417 mm N/A 0.9375 in23.813 mm N/A 0.375 in9.525 mm N/A 19900 lbf88600 N N/A 20200 lbf89800 N N/A 3600 N/A
N/A 0.9375 in23.813 mm N/A 2.5625 in65.088 mm N/A 0.845 in21.463 mm N/A 0.625 in15.875 mm N/A 0.4063 in10.320 mm N/A 12300 lbf54600 N N/A 12500 lbf55800 N N/A 23000 N/A
N/A 0.9375 in23.813 mm N/A 2.8346 in71.999 mm N/A 0.7450 in18.923 mm N/A 0.625 in15.875 mm N/A 0.2790 in7.087 mm N/A 13200 lbf58800 N N/A 13500 lbf60100 N N/A 26000 N/A
N/A 0.9835 in24.981 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 0.375 in9.525 mm N/A 0.2657 in6.749 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A 7000 N/A
N/A 0.9835 in24.981 mm N/A 2.047 in51.994 mm N/A 0.5614 in14.260 mm N/A 0.5 in12.7 mm N/A 0.2000 in5.080 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A 7000 N/A
N/A 0.9835 in24.981 mm N/A 2.4409 in61.999 mm N/A 0.6522 in16.566 mm N/A 0.5625 in14.288 mm N/A 0.2075 in5.270 mm N/A 9720 lbf43200 N N/A 9910 lbf44100 N N/A 17000 N/A
N/A 1.0000 in25.400 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 0.375 in9.525 mm N/A 0.2657 in6.749 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A 07000 N/A
N/A 1.0000 in25.400 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 0.375 in9.525 mm N/A 0.2657 in6.749 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A 07000 N/A
N/A 1.0000 in25.400 mm N/A 2 in50.8 mm N/A 0.5614 in14.260 mm N/A 0.5 in12.7 mm N/A 0.2000 in5.080 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A 7000 N/A
N/A 1.0000 in25.400 mm N/A 2.047 in51.994 mm N/A 0.5614 in14.260 mm N/A 0.5 in12.7 mm N/A 0.2000 in5.080 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A 07000 N/A
N/A 1.0000 in25.400 mm N/A 2.047 in51.994 mm N/A 0.5614 in14.260 mm N/A 0.5 in12.7 mm N/A 0.2000 in5.080 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A 07000 N/A
N/A 1.0000 in25.400 mm N/A 2.2500 in57.150 mm N/A 0.6875 in17.463 mm N/A 0.5313 in13.495 mm N/A 0.3125 in7.938 mm N/A 12300 lbf54500 N N/A 11300 lbf50100 N N/A 15500 N/A
N/A 1.0000 in25.400 mm N/A 2.3125 in58.738 mm N/A 0.762 in19.355 mm N/A 0.5937 in15.08 mm N/A 0.3125 in7.938 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A 1900 N/A
N/A 1.0000 in25.400 mm N/A 2.3750 in60.325 mm N/A 0.762 in19.355 mm N/A 0.625 in15.875 mm N/A 0.3125 in7.938 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A 1900 N/A
26 - 50 of 701 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »