Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
476 - 500 of 701 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

Series

CAD

N/A 3 in76.2 mm N/A 6.6250 in168.275 mm N/A 2.219 in56.363 mm N/A 1.625 in41.275 mm N/A 0.875 in22.225 mm N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A 835 N/A
N/A 3 in76.2 mm N/A 6.7500 in171.450 mm N/A 1.8125 in46.038 mm N/A 1.2500 in31.750 mm N/A 1.0000 in25.400 mm N/A 81600 lbf363000 N N/A 78800 lbf351000 N N/A 9300 N/A
N/A 3.0625 in77.788 mm N/A 4.6250 in117.475 mm N/A 1.0000 in25.400 mm N/A 0.7500 in19.050 mm N/A 0.4375 in11.113 mm N/A 26500 lbf118000 N N/A 41200 lbf183000 N N/A LM814800 N/A
N/A 3.0625 in77.788 mm N/A 4.8125 in122.238 mm N/A 0.906 in23.012 mm N/A 0.8437 in21.430 mm N/A 0.3125 in7.938 mm N/A 27200 lbf121000 N N/A 30600 lbf136000 N N/A 34000 N/A
N/A 3.0625 in77.788 mm N/A 5 in127 mm N/A 1.2205 in31.001 mm N/A 0.875 in22.225 mm N/A 0.5313 in13.495 mm N/A 36200 lbf161000 N N/A 49800 lbf222000 N N/A 42600 N/A
N/A 3.0625 in77.788 mm N/A 5.5 in139.7 mm N/A 1.8125 in46.038 mm N/A 1.4375 in36.513 mm N/A 0.6875 in17.463 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A H715300 N/A
N/A 3.1250 in79.375 mm N/A 6.0000 in152.400 mm N/A 1.43 in36.322 mm N/A 1.1875 in30.163 mm N/A 0.6250 in15.875 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A 595 N/A
N/A 3.1875 in80.963 mm N/A 5.2500 in133.350 mm N/A 1.3125 in33.338 mm N/A 1.0313 in26.195 mm N/A 0.5 in12.7 mm N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A 47600 N/A
N/A 3.1875 in80.963 mm N/A 5.3750 in136.525 mm N/A 1.172 in29.769 mm N/A 0.875 in22.225 mm N/A 0.5305 in13.475 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A 495 N/A
N/A 3.1875 in80.963 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 1.125 in28.575 mm N/A 0.5625 in14.288 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A 575 N/A
N/A 3.1875 in80.963 mm N/A 6.6250 in168.275 mm N/A 2.219 in56.363 mm N/A 1.625 in41.275 mm N/A 0.875 in22.225 mm N/A 92000 lbf409000 N N/A 117000 lbf522000 N N/A 835 N/A
N/A 3.2500 in82.550 mm N/A 4.5625 in115.888 mm N/A 0.8438 in21.433 mm N/A 0.6563 in16.67 mm N/A 0.3125 in7.938 mm N/A 20300 lbf90200 N N/A 33100 lbf147000 N N/A L116100 N/A
N/A 3.2500 in82.550 mm N/A 4.9375 in125.413 mm N/A 1.0000 in25.400 mm N/A 0.7813 in19.845 mm N/A 0.4062 in10.317 mm N/A 26300 lbf117000 N N/A 39900 lbf178000 N N/A 27600 N/A
N/A 3.2500 in82.550 mm N/A 5.2500 in133.350 mm N/A 1.3125 in33.338 mm N/A 1.0313 in26.195 mm N/A 0.5 in12.7 mm N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A 47600 N/A
N/A 3.2500 in82.550 mm N/A 5.2500 in133.350 mm N/A 1.3125 in33.338 mm N/A 1.0313 in26.195 mm N/A 0.5 in12.7 mm N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A 47600 N/A
N/A 3.2500 in82.550 mm N/A 5.3750 in136.525 mm N/A 1.172 in29.769 mm N/A 0.875 in22.225 mm N/A 0.5305 in13.475 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A 495 N/A
N/A 3.2500 in82.550 mm N/A 5.3750 in136.525 mm N/A 1.5625 in39.688 mm N/A 1.2813 in32.545 mm N/A 0.4850 in12.320 mm N/A 58200 lbf259000 N N/A 79300 lbf353000 N N/A HM516400 N/A
N/A 3.2500 in82.550 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 1.125 in28.575 mm N/A 0.5625 in14.288 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A 575 N/A
N/A 3.2500 in82.550 mm N/A 6.0000 in152.400 mm N/A 1.43 in36.322 mm N/A 1.1875 in30.163 mm N/A 0.6250 in15.875 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A 595 N/A
N/A 3.2500 in82.550 mm N/A 6.0000 in152.400 mm N/A 1.625 in41.275 mm N/A 1.2500 in31.750 mm N/A 0.6562 in16.667 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A 655 N/A
N/A 3.2500 in82.550 mm N/A 6.3750 in161.925 mm N/A 1.9 in48.26 mm N/A 1.5 in38.1 mm N/A 0.6870 in17.450 mm N/A 73600 lbf327000 N N/A 99200 lbf441000 N N/A 755 N/A
N/A 3.2500 in82.550 mm N/A 6.6250 in168.275 mm N/A 2.219 in56.363 mm N/A 1.625 in41.275 mm N/A 0.875 in22.225 mm N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A 835 N/A
N/A 3.2500 in82.550 mm N/A 6.6250 in168.275 mm N/A 2.219 in56.363 mm N/A 1.625 in41.275 mm N/A 0.875 in22.225 mm N/A 92000 lbf409000 N N/A 117000 lbf522000 N N/A 835 N/A
N/A 3.2813 in83.345 mm N/A 4.9375 in125.413 mm N/A 1.0000 in25.400 mm N/A 0.7813 in19.845 mm N/A 0.4062 in10.317 mm N/A 26300 lbf117000 N N/A 39900 lbf178000 N N/A 27600 N/A
N/A 3.2813 in83.345 mm N/A 4.9375 in125.413 mm N/A 1.0000 in25.400 mm N/A 0.7813 in19.845 mm N/A 0.4062 in10.317 mm N/A 26300 lbf117000 N N/A 39900 lbf178000 N N/A 27600 N/A
476 - 500 of 701 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »