Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
501 - 525 of 701 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

Series

CAD

N/A 3.3125 in84.138 mm N/A 5.3750 in136.525 mm N/A 1.172 in29.769 mm N/A 0.875 in22.225 mm N/A 0.5305 in13.475 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A 495 N/A
N/A 3.3125 in84.138 mm N/A 6.7500 in171.450 mm N/A 1.8125 in46.038 mm N/A 1.2500 in31.750 mm N/A 1.0000 in25.400 mm N/A 81600 lbf363000 N N/A 78800 lbf351000 N N/A 9300 N/A
N/A 3.3475 in85.027 mm N/A 5.9090 in150.089 mm N/A 1.8375 in46.673 mm N/A 1.4375 in36.513 mm N/A 0.6250 in15.875 mm N/A 84700 lbf377000 N N/A 93800 lbf417000 N N/A 745 N/A
N/A 3.3750 in85.725 mm N/A 5.3750 in136.525 mm N/A 1.172 in29.769 mm N/A 0.875 in22.225 mm N/A 0.5305 in13.475 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A 495 N/A
N/A 3.3750 in85.725 mm N/A 6.0000 in152.400 mm N/A 1.43 in36.322 mm N/A 1.1875 in30.163 mm N/A 0.6250 in15.875 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A 595 N/A
N/A 3.3750 in85.725 mm N/A 6.0000 in152.400 mm N/A 1.625 in41.275 mm N/A 1.2500 in31.750 mm N/A 0.6562 in16.667 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A 655 N/A
N/A 3.3750 in85.725 mm N/A 6.3750 in161.925 mm N/A 1.9 in48.26 mm N/A 1.5 in38.1 mm N/A 0.6870 in17.450 mm N/A 73600 lbf327000 N N/A 99200 lbf441000 N N/A 755 N/A
N/A 3.3750 in85.725 mm N/A 6.6250 in168.275 mm N/A 1.625 in41.275 mm N/A 1.1875 in30.163 mm N/A 0.7187 in18.255 mm N/A 59500 lbf265000 N N/A 86700 lbf386000 N N/A 675 N/A
N/A 3.3750 in85.725 mm N/A 6.6250 in168.275 mm N/A 2.219 in56.363 mm N/A 1.625 in41.275 mm N/A 0.875 in22.225 mm N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A 835 N/A
N/A 3 7/16 in87.313 mm N/A 6.0000 in152.400 mm N/A 1.43 in36.322 mm N/A 1.1875 in30.163 mm N/A 0.6250 in15.875 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A 595 N/A
N/A 3.5000 in88.900 mm N/A 5.8750 in149.225 mm N/A 1.1406 in28.971 mm N/A 0.9688 in24.608 mm N/A 0.5 in12.7 mm N/A 43400 lbf193000 N N/A 54300 lbf241000 N N/A 42000 N/A
N/A 3.5000 in88.900 mm N/A 5.8750 in149.225 mm N/A 1.1406 in28.971 mm N/A 0.9688 in24.608 mm N/A 0.5 in12.7 mm N/A 43400 lbf193000 N N/A 54300 lbf241000 N N/A 42000 N/A
N/A 3.5000 in88.900 mm N/A 6.0000 in152.400 mm N/A 1.43 in36.322 mm N/A 1.1875 in30.163 mm N/A 0.6250 in15.875 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A 595 N/A
N/A 3.5000 in88.900 mm N/A 6.3750 in161.925 mm N/A 2.1693 in55.100 mm N/A 1.6875 in42.863 mm N/A 0.75 in19.05 mm N/A 98800 lbf439000 N N/A 118000 lbf523000 N N/A 6500 N/A
N/A 3.5000 in88.900 mm N/A 6.3750 in161.925 mm N/A 1.9 in48.26 mm N/A 1.5 in38.1 mm N/A 0.6870 in17.450 mm N/A 73600 lbf327000 N N/A 99200 lbf441000 N N/A 755 N/A
N/A 3.5000 in88.900 mm N/A 6.3750 in161.925 mm N/A 1.9 in48.26 mm N/A 1.5 in38.1 mm N/A 0.6875 in17.463 mm N/A 73600 lbf327000 N N/A 99200 lbf441000 N N/A 755 N/A
N/A 3.5000 in88.900 mm N/A 6.6250 in168.275 mm N/A 1.625 in41.275 mm N/A 1.1875 in30.163 mm N/A 0.7187 in18.255 mm N/A 59500 lbf265000 N N/A 86700 lbf386000 N N/A 675 N/A
N/A 3.5000 in88.900 mm N/A 6.6250 in168.275 mm N/A 2.219 in56.363 mm N/A 1.625 in41.275 mm N/A 0.875 in22.225 mm N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A 835 N/A
N/A 3.5000 in88.900 mm N/A 7.1250 in180.975 mm N/A 1.89 in48.006 mm N/A 1.5 in38.1 mm N/A 0.6875 in17.463 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A 775 N/A
N/A 3.5000 in88.900 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 1.7500 in44.450 mm N/A 0.875 in22.225 mm N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A 855 N/A
N/A 3.5000 in88.900 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 1.8125 in46.038 mm N/A 0.875 in22.225 mm N/A 120000 lbf534000 N N/A 156000 lbf692000 N N/A HH221400 N/A
N/A 3.5000 in88.900 mm N/A 7.874 in200 mm N/A 1.9375 in49.213 mm N/A 1.375 in34.925 mm N/A 1.0772 in27.361 mm N/A 108000 lbf482000 N N/A 117000 lbf519000 N N/A 98000 N/A
N/A 3.5625 in90.488 mm N/A 6.3750 in161.925 mm N/A 1.9 in48.26 mm N/A 1.5 in38.1 mm N/A 0.6870 in17.450 mm N/A 73600 lbf327000 N N/A 99200 lbf441000 N N/A 755 N/A
N/A 3.6250 in92.075 mm N/A 5.625 in142.875 mm N/A 1.375 in34.925 mm N/A 1.0313 in26.195 mm N/A 0.5937 in15.080 mm N/A 44300 lbf197000 N N/A 69000 lbf307000 N N/A 47800 N/A
N/A 3.6250 in92.075 mm N/A 5.8750 in149.225 mm N/A 1.1406 in28.971 mm N/A 0.9688 in24.608 mm N/A 0.5 in12.7 mm N/A 36600 lbf163000 N N/A 54300 lbf241000 N N/A 42000 N/A
501 - 525 of 701 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »