Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
576 - 600 of 701 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

Series

CAD

N/A 4.7500 in120.650 mm N/A 7.5 in190.5 mm N/A 1.8125 in46.038 mm N/A 1.375 in34.925 mm N/A 0.75 in19.05 mm N/A 81300 lbf362000 N N/A 122000 lbf543000 N N/A HM624700 N/A
N/A 4.7500 in120.650 mm N/A 7.5 in190.5 mm N/A 1.8125 in46.038 mm N/A 1.375 in34.925 mm N/A 0.75 in19.05 mm N/A 81300 lbf362000 N N/A 122000 lbf543000 N N/A HM624700 N/A
N/A 4.7500 in120.650 mm N/A 7.8730 in199.974 mm N/A 1.8125 in46.038 mm N/A 1.375 in34.925 mm N/A 0.75 in19.05 mm N/A 81300 lbf362000 N N/A 122000 lbf543000 N N/A HM624700 N/A
N/A 4.7500 in120.650 mm N/A 8.1250 in206.375 mm N/A 1.875 in47.625 mm N/A 1.375 in34.925 mm N/A 0.8125 in20.638 mm N/A 85000 lbf378000 N N/A 133000 lbf593000 N N/A 795 N/A
N/A 4.7500 in120.650 mm N/A 9.25 in234.95 mm N/A 2.5 in63.5 mm N/A 1.9375 in49.213 mm N/A 1.0000 in25.400 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A 95000 N/A
N/A 4.875 in123.825 mm N/A 7.1875 in182.563 mm N/A 1.5 in38.1 mm N/A 1.3125 in33.338 mm N/A 0.5 in12.7 mm N/A 60200 lbf268000 N N/A 111000 lbf493000 N N/A 48200 N/A
N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 1.5 in38.1 mm N/A 1.3125 in33.338 mm N/A 0.5 in12.7 mm N/A 60200 lbf268000 N N/A 111000 lbf493000 N N/A 48200 N/A
N/A 5 in127 mm N/A 7.7500 in196.850 mm N/A 1.8125 in46.038 mm N/A 1.5 in38.1 mm N/A 0.5938 in15.083 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A 67300 N/A
N/A 5 in127 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 1.375 in34.925 mm N/A 0.8125 in20.638 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A 74000 N/A
N/A 5 in127 mm N/A 9.25 in234.95 mm N/A 2.5 in63.5 mm N/A 1.9375 in49.213 mm N/A 1.0000 in25.400 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A 95000 N/A
N/A 5.1181 in130 mm N/A 8.1250 in206.375 mm N/A 1.875 in47.625 mm N/A 1.375 in34.925 mm N/A 0.8125 in20.638 mm N/A 85000 lbf378000 N N/A 133000 lbf593000 N N/A 795 N/A
N/A 5.1181 in130 mm N/A 8.1250 in206.375 mm N/A 1.875 in47.625 mm N/A 1.375 in34.925 mm N/A 0.8125 in20.638 mm N/A 85000 lbf378000 N N/A 133000 lbf593000 N N/A 795 N/A
N/A 5.125 in130.175 mm N/A 7.7500 in196.850 mm N/A 1.8125 in46.038 mm N/A 1.5 in38.1 mm N/A 0.5938 in15.083 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A 67300 N/A
N/A 5.2500 in133.350 mm N/A 7.5 in190.5 mm N/A 1.5625 in39.688 mm N/A 1.3125 in33.338 mm N/A 0.4688 in11.908 mm N/A 63600 lbf283000 N N/A 122000 lbf542000 N N/A 48300 N/A
N/A 5.2500 in133.350 mm N/A 7.5 in190.5 mm N/A 1.5625 in39.688 mm N/A 1.3125 in33.338 mm N/A 0.4688 in11.908 mm N/A 63600 lbf283000 N N/A 122000 lbf542000 N N/A 48300 N/A
N/A 5.2500 in133.350 mm N/A 7.7500 in196.850 mm N/A 1.8125 in46.038 mm N/A 1.5 in38.1 mm N/A 0.5938 in15.083 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A 67300 N/A
N/A 5.2500 in133.350 mm N/A 8 in203.2 mm N/A 1.8125 in46.038 mm N/A 1.5 in38.1 mm N/A 0.5938 in15.083 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A 67300 N/A
N/A 5.2500 in133.350 mm N/A 8 in203.2 mm N/A 1.8125 in46.038 mm N/A 1.5 in38.1 mm N/A 0.5938 in15.083 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A 67300 N/A
N/A 5.2500 in133.350 mm N/A 8 in203.2 mm N/A 1.8125 in46.038 mm N/A 1.5 in38.1 mm N/A 0.5938 in15.083 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A 67300 N/A
N/A 5.2500 in133.350 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 1.375 in34.925 mm N/A 0.8125 in20.638 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A 74000 N/A
N/A 5.2500 in133.350 mm N/A 9.25 in234.95 mm N/A 2.5 in63.5 mm N/A 1.9375 in49.213 mm N/A 1.0000 in25.400 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A 95000 N/A
N/A 5.2500 in133.350 mm N/A 9.25 in234.95 mm N/A 2.5 in63.5 mm N/A 1.9375 in49.213 mm N/A 1.0000 in25.400 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A 95000 N/A
N/A 5.3750 in136.525 mm N/A 7.5 in190.5 mm N/A 1.5625 in39.688 mm N/A 1.3125 in33.338 mm N/A 0.4688 in11.908 mm N/A 63600 lbf283000 N N/A 122000 lbf542000 N N/A 48300 N/A
N/A 5.3750 in136.525 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 1.375 in34.925 mm N/A 0.8125 in20.638 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A 74000 N/A
N/A 5.3750 in136.525 mm N/A 10.0000 in254.000 mm N/A 2.6250 in66.675 mm N/A 1.875 in47.625 mm N/A 1.1875 in30.163 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A 99000 N/A
576 - 600 of 701 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »