Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
626 - 650 of 701 | Results Per Page | View | Unit of Measure
« 26 27 28 29 
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

Series

CAD

N/A 6.5625 in166.688 mm N/A 8.875 in225.425 mm N/A 1.5625 in39.688 mm N/A 1.3125 in33.338 mm N/A 0.5313 in13.495 mm N/A 68200 lbf303000 N N/A 143000 lbf635000 N N/A 46700 N/A
N/A 6.6929 in170 mm N/A 10.0000 in254.000 mm N/A 1.8125 in46.038 mm N/A 1.3125 in33.338 mm N/A 0.875 in22.225 mm N/A 112000 lbf498000 N N/A 145000 lbf644000 N N/A 86000 N/A
N/A 6.7500 in171.450 mm N/A 10.2500 in260.350 mm N/A 2.6250 in66.675 mm N/A 2.0625 in52.388 mm N/A 1.0000 in25.400 mm N/A 147000 lbf654000 N N/A 265000 lbf1180000 N N/A HM535300 N/A
N/A 6.8750 in174.625 mm N/A 9.7500 in247.650 mm N/A 1.875 in47.625 mm N/A 1.625 in41.275 mm N/A 0.5625 in14.288 mm N/A 91100 lbf405000 N N/A 175000 lbf779000 N N/A 67700 N/A
N/A 6.8750 in174.625 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 1.875 in47.625 mm N/A 1.0625 in26.988 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A 94000 N/A
N/A 6.8750 in174.625 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 1.875 in47.625 mm N/A 1.0625 in26.988 mm N/A 219000 lbf976000 N N/A 278000 lbf1240000 N N/A HM237500 N/A
N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 1.875 in47.625 mm N/A 1.5 in38.1 mm N/A 0.6563 in16.67 mm N/A 91100 lbf405000 N N/A 175000 lbf779000 N N/A 67700 N/A
N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 1.875 in47.625 mm N/A 1.0625 in26.988 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A 94000 N/A
N/A 7.0000 in177.800 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 1.875 in47.625 mm N/A 1.0625 in26.988 mm N/A 219000 lbf976000 N N/A 278000 lbf1240000 N N/A HM237500 N/A
N/A 7.0856 in179.974 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 1.8125 in46.038 mm N/A 1.1250 in28.575 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A 93000 N/A
N/A 7.5 in190.5 mm N/A 10.5 in266.7 mm N/A 1.8438 in46.833 mm N/A 1.5 in38.1 mm N/A 0.6563 in16.67 mm N/A 93600 lbf416000 N N/A 188000 lbf835000 N N/A 67800 N/A
N/A 7.5 in190.5 mm N/A 11.1250 in282.575 mm N/A 1.875 in47.625 mm N/A 1.4375 in36.513 mm N/A 0.9375 in23.812 mm N/A 114000 lbf509000 N N/A 156000 lbf692000 N N/A 87000 N/A
N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 1.8125 in46.038 mm N/A 1.1250 in28.575 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A 93000 N/A
N/A 7.625 in193.675 mm N/A 11.1250 in282.575 mm N/A 1.875 in47.625 mm N/A 1.4375 in36.513 mm N/A 0.9375 in23.812 mm N/A 114000 lbf509000 N N/A 156000 lbf692000 N N/A 87000 N/A
N/A 7.875 in200.025 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 1.8125 in46.038 mm N/A 1.1250 in28.575 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A 93000 N/A
N/A 8 in203.2 mm N/A 11.1250 in282.575 mm N/A 1.8125 in46.038 mm N/A 1.4375 in36.513 mm N/A 0.6563 in16.67 mm N/A 113000 lbf503000 N N/A 197000 lbf876000 N N/A 67900 N/A
N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 1.8125 in46.038 mm N/A 1.1250 in28.575 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A 93000 N/A
N/A 8.1250 in206.375 mm N/A 11.1250 in282.575 mm N/A 1.8125 in46.038 mm N/A 1.4375 in36.513 mm N/A 0.6563 in16.67 mm N/A 113000 lbf503000 N N/A 197000 lbf876000 N N/A 67900 N/A
N/A 8.1250 in206.375 mm N/A 11.1250 in282.575 mm N/A 1.8125 in46.038 mm N/A 1.4375 in36.513 mm N/A 0.6563 in16.67 mm N/A 113000 lbf503000 N N/A 197000 lbf876000 N N/A 67900 N/A
N/A 8.1250 in206.375 mm N/A 11.1250 in282.575 mm N/A 1.8125 in46.038 mm N/A 1.4375 in36.513 mm N/A 0.6563 in16.67 mm N/A 113000 lbf503000 N N/A 197000 lbf876000 N N/A 67900 N/A
N/A 8.1250 in206.375 mm N/A 11.1250 in282.575 mm N/A 1.8125 in46.038 mm N/A 1.4375 in36.513 mm N/A 0.6563 in16.67 mm N/A 113000 lbf503000 N N/A 197000 lbf876000 N N/A 67900 N/A
N/A 8.2500 in209.550 mm N/A 11.1250 in282.575 mm N/A 1.8125 in46.038 mm N/A 1.4375 in36.513 mm N/A 0.6563 in16.67 mm N/A 113000 lbf503000 N N/A 197000 lbf876000 N N/A 67900 N/A
N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 1.8125 in46.038 mm N/A 1.1250 in28.575 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A 93000 N/A
N/A 8.5000 in215.900 mm N/A 11.2500 in285.750 mm N/A 1.8125 in46.038 mm N/A 1.375 in34.925 mm N/A 0.75 in19.05 mm N/A 96600 lbf430000 N N/A 200000 lbf892000 N N/A LM742700 N/A
N/A 8.5000 in215.900 mm N/A 11.2500 in285.750 mm N/A 1.8125 in46.038 mm N/A 1.375 in34.925 mm N/A 0.75 in19.05 mm N/A 96600 lbf430000 N N/A 200000 lbf892000 N N/A LM742700 N/A
626 - 650 of 701 | Results Per Page | View | Unit of Measure
« 26 27 28 29