176 - 200 of 222 | Results Per Page | View | Unit of Measure
« 6 7 8 9 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

N/A 50.000 mm N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
N/A 50.000 mm N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
N/A 50.000 mm N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A
N/A 50.000 mm N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 50.000 mm N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 50.000 mm N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 50.000 mm N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 50.000 mm N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 50.000 mm N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 50.000 mm N/A 28.6 mm1.125 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Three-Bolt Square Flange N/A
N/A 2 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
N/A 2 in N/A 42.9 mm1.689 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
N/A 2 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
N/A 2 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A
N/A 2 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
N/A 2 in N/A 53.2 mm2.094 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
N/A 2.1250 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
N/A 2.1250 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A
N/A 55.000 mm N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
N/A 55.000 mm N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A
N/A 2.1875 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
N/A 2.1875 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
N/A 2.1875 in N/A 58.7 mm2.311 in N/A 44600 N10000 lbf N/A 79300 N17800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
N/A 2.1875 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A
N/A 2.1875 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
176 - 200 of 222 | Results Per Page | View | Unit of Measure
« 6 7 8 9