Fafnir® Three-Bolt Flanged Mounted Bearings Eccentric Locking Collar
Fafnir® Three Bolt Flanged Mounted Bearings
Timken Fafnir
Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Housing Style |
CAD |
|---|---|---|---|---|---|---|
| VFDR 7/8 | Shaft Size d N/A 0.875 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFDR 7/8 | Shaft Size d N/A 0.875 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GVFD 15/16 | Shaft Size d N/A 0.9375 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFD 15/16 | Shaft Size d N/A 0.9375 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| VFD 15/16 | Shaft Size d N/A 0.9375 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFD 15/16 | Shaft Size d N/A 0.9375 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GVFDR 15/16 | Shaft Size d N/A 0.9375 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFDR 15/16 | Shaft Size d N/A 0.9375 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| VFDR 15/16 | Shaft Size d N/A 0.9375 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFDR 15/16 | Shaft Size d N/A 0.9375 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GVFD 25 | Shaft Size d N/A 25 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFD 25 | Shaft Size d N/A 25 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| VFD 25 | Shaft Size d N/A 25 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFD 25 | Shaft Size d N/A 25 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GVFDR 25 | Shaft Size d N/A 25 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFDR 25 | Shaft Size d N/A 25 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| VFDR 25 | Shaft Size d N/A 25 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFDR 25 | Shaft Size d N/A 25 mm | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GVFD1 | Shaft Size d N/A 1.0000 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFD1 | Shaft Size d N/A 1.0000 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| VFD1 | Shaft Size d N/A 1.0000 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFD1 | Shaft Size d N/A 1.0000 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GVFDR1 | Shaft Size d N/A 1.0000 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFDR1 | Shaft Size d N/A 1.0000 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| VFDR1 | Shaft Size d N/A 1.0000 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|