326 - 350 of 810 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Seal Type

Part Number

Bore (d)

O.D. (D)

Total Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

N/A 1.2500 in N/A 3.15 in80 mm N/A 2.031 in51.59 mm N/A 4750 lbf21200 N N/A 9150 lbf40500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 1.2500 in N/A 3.15 in80 mm N/A 2.031 in51.59 mm N/A 4750 lbf21200 N N/A 9150 lbf40500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
N/A 1.3125 in N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.3125 in N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
N/A 1.3125 in N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.3125 in N/A 2.835 in72.000 mm N/A 1.531 in38.9 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A
N/A 1.3125 in N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.3125 in N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
N/A 1.3125 in N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.3125 in N/A 2.835 in72.000 mm N/A 1.531 in38.9 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A
N/A 1.3125 in N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
N/A 1.3125 in N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
N/A 1.3125 in N/A 2.835 in72.000 mm N/A 1.531 in38.9 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
N/A 1.3125 in N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3400 lbf15100 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
N/A 1.3125 in N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3400 lbf15100 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 1.3125 in N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3400 lbf15100 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
N/A 1.3125 in N/A 2.835 in72.000 mm N/A 1.531 in38.89 mm N/A 3050 lbf13700 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 1.3125 in N/A 3.15 in80 mm N/A 2.031 in51.6 mm N/A 4120 lbf18300 N N/A 8340 lbf37100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.3125 in N/A 3.15 in80 mm N/A 2.031 in51.59 mm N/A 4750 lbf21200 N N/A 9150 lbf40500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
N/A 1.3125 in N/A 3.15 in80 mm N/A 2.031 in51.59 mm N/A 4750 lbf21200 N N/A 9150 lbf40500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
N/A 1.3750 in N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.3750 in N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
N/A 1.3750 in N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.3750 in N/A 2.835 in72.000 mm N/A 1.531 in38.9 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A
N/A 1.3750 in N/A 2.835 in72.000 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
326 - 350 of 810 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »