26 - 50 of 210 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

B (mm)

Do (mm)

Di (mm)

Part Number

B

Do

Di

⌀ Installation max.

⌀ Installation min.

ep

CAD

N/A 12 mm N/A 10 mm N/A 6 mm N/A 6.012 mm N/A 6 mm N/A 2 mm N/A
N/A 16 mm N/A 10 mm N/A 6 mm N/A 6.012 mm N/A 6 mm N/A 2 mm N/A
N/A 6 mm N/A 12 mm N/A 6 mm N/A 6.012 mm N/A 6 mm N/A 3 mm N/A
N/A 10 mm N/A 12 mm N/A 6 mm N/A 6.012 mm N/A 6 mm N/A 3 mm N/A
N/A 12 mm N/A 12 mm N/A 6 mm N/A 6.012 mm N/A 6 mm N/A 3 mm N/A
N/A 16 mm N/A 12 mm N/A 6 mm N/A 6.012 mm N/A 6 mm N/A 3 mm N/A
N/A 5 mm N/A 10 mm N/A 7 mm N/A 7.015 mm N/A 7 mm N/A 1.5 mm N/A
N/A 8 mm N/A 10 mm N/A 7 mm N/A 7.015 mm N/A 7 mm N/A 1.5 mm N/A
N/A 10 mm N/A 10 mm N/A 7 mm N/A 7.015 mm N/A 7 mm N/A 1.5 mm N/A
N/A 8 mm N/A 11 mm N/A 8 mm N/A 8.015 mm N/A 8 mm N/A 1.5 mm N/A
N/A 12 mm N/A 11 mm N/A 8 mm N/A 8.015 mm N/A 8 mm N/A 1.5 mm N/A
N/A 16 mm N/A 11 mm N/A 8 mm N/A 8.015 mm N/A 8 mm N/A 1.5 mm N/A
N/A 20 mm N/A 11 mm N/A 8 mm N/A 8.015 mm N/A 8 mm N/A 1.5 mm N/A
N/A 8 mm N/A 12 mm N/A 8 mm N/A 8.015 mm N/A 8 mm N/A 2 mm N/A
N/A 12 mm N/A 12 mm N/A 8 mm N/A 8.015 mm N/A 8 mm N/A 2 mm N/A
N/A 16 mm N/A 12 mm N/A 8 mm N/A 8.015 mm N/A 8 mm N/A 2 mm N/A
N/A 20 mm N/A 12 mm N/A 8 mm N/A 8.015 mm N/A 8 mm N/A 2 mm N/A
N/A 8 mm N/A 14 mm N/A 8 mm N/A 8.015 mm N/A 8 mm N/A 3 mm N/A
N/A 12 mm N/A 14 mm N/A 8 mm N/A 8.015 mm N/A 8 mm N/A 3 mm N/A
N/A 16 mm N/A 14 mm N/A 8 mm N/A 8.015 mm N/A 8 mm N/A 3 mm N/A
N/A 20 mm N/A 14 mm N/A 8 mm N/A 8.015 mm N/A 8 mm N/A 3 mm N/A
N/A 6 mm N/A 12 mm N/A 9 mm N/A 9.015 mm N/A 9 mm N/A 1.5 mm N/A
N/A 10 mm N/A 12 mm N/A 9 mm N/A 9.015 mm N/A 9 mm N/A 1.5 mm N/A
N/A 14 mm N/A 12 mm N/A 9 mm N/A 9.015 mm N/A 9 mm N/A 1.5 mm N/A
N/A 10 mm N/A 13 mm N/A 10 mm N/A 10.015 mm N/A 10 mm N/A 1.5 mm N/A
26 - 50 of 210 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »