GGB DU bushes - inch
GGB DU
DU® self-lubricating split bushings offer very good wear and low friction performance over a wide range of loads, speeds and temperatures in dry running conditions.
Part Number |
B |
Di |
Do |
CAD |
|---|---|---|---|---|
| 108DU48 | B N/A 3 in | Di N/A 6 3/4 in | Do N/A 6 15/16 in |
CAD
N/A
|
| 108DU56 | B N/A 3.5 in | Di N/A 6 3/4 in | Do N/A 6 15/16 in |
CAD
N/A
|
| 108DU60 | B N/A 3.75 in | Di N/A 6 3/4 in | Do N/A 6 15/16 in |
CAD
N/A
|
| 108DU64 | B N/A 4 in | Di N/A 6 3/4 in | Do N/A 6 15/16 in |
CAD
N/A
|
| 108DU72 | B N/A 4.5 in | Di N/A 6 3/4 in | Do N/A 6 15/16 in |
CAD
N/A
|
| 108DU76 | B N/A 4.75 in | Di N/A 6 3/4 in | Do N/A 6 15/16 in |
CAD
N/A
|
| 108DU80 | B N/A 5 in | Di N/A 6 3/4 in | Do N/A 6 15/16 in |
CAD
N/A
|
| 112DU32 | B N/A 2 in | Di N/A 7 in | Do N/A 7 3/16 in |
CAD
N/A
|
| 112DU36 | B N/A 2.25 in | Di N/A 7 in | Do N/A 7 3/16 in |
CAD
N/A
|
| 112DU40 | B N/A 2.5 in | Di N/A 7 in | Do N/A 7 3/16 in |
CAD
N/A
|
| 112DU48 | B N/A 3 in | Di N/A 7 in | Do N/A 7 3/16 in |
CAD
N/A
|
| 112DU56 | B N/A 3.5 in | Di N/A 7 in | Do N/A 7 3/16 in |
CAD
N/A
|
| 112DU60 | B N/A 3.75 in | Di N/A 7 in | Do N/A 7 3/16 in |
CAD
N/A
|
| 112DU64 | B N/A 4 in | Di N/A 7 in | Do N/A 7 3/16 in |
CAD
N/A
|
| 112DU72 | B N/A 4.5 in | Di N/A 7 in | Do N/A 7 3/16 in |
CAD
N/A
|
| 112DU76 | B N/A 4.75 in | Di N/A 7 in | Do N/A 7 3/16 in |
CAD
N/A
|
| 112DU80 | B N/A 5 in | Di N/A 7 in | Do N/A 7 3/16 in |
CAD
N/A
|