DU® self-lubricating split bushings offer very good wear and low friction performance over a wide range of loads, speeds and temperatures in dry running conditions.
26 - 50 of 317 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

B (in)

Di (in)

Do (in)

Part Number

B

Di

Do

CAD

N/A 0.375 in N/A 9/16 in N/A 21/32 in N/A
N/A 0.5 in N/A 9/16 in N/A 21/32 in N/A
N/A 0.625 in N/A 9/16 in N/A 21/32 in N/A
N/A 0.75 in N/A 9/16 in N/A 21/32 in N/A
N/A 0.25 in N/A 5/8 in N/A 23/32 in N/A
N/A 0.5 in N/A 5/8 in N/A 23/32 in N/A
N/A 0.625 in N/A 5/8 in N/A 23/32 in N/A
N/A 0.75 in N/A 5/8 in N/A 23/32 in N/A
N/A 0.875 in N/A 5/8 in N/A 23/32 in N/A
N/A 1 in N/A 5/8 in N/A 23/32 in N/A
N/A 0.875 in N/A 11/16 in N/A 25/32 in N/A
N/A 0.25 in N/A 3/4 in N/A 7/8 in N/A
N/A 0.375 in N/A 3/4 in N/A 7/8 in N/A
N/A 0.5 in N/A 3/4 in N/A 7/8 in N/A
N/A 0.625 in N/A 3/4 in N/A 7/8 in N/A
N/A 0.75 in N/A 3/4 in N/A 7/8 in N/A
N/A 1 in N/A 3/4 in N/A 7/8 in N/A
N/A 0.25 in N/A 7/8 in N/A 1 in N/A
N/A 0.375 in N/A 7/8 in N/A 1 in N/A
N/A 0.75 in N/A 7/8 in N/A 1 in N/A
N/A 0.875 in N/A 7/8 in N/A 1 in N/A
N/A 1 in N/A 7/8 in N/A 1 in N/A
N/A 1.25 in N/A 7/8 in N/A 1 in N/A
N/A 0.375 in N/A 1 in N/A 1 1/8 in N/A
N/A 0.5 in N/A 1 in N/A 1 1/8 in N/A
26 - 50 of 317 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »