DU® self-lubricating split bushings offer very good wear and low friction performance over a wide range of loads, speeds and temperatures in dry running conditions.
76 - 100 of 317 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

B (in)

Di (in)

Do (in)

Part Number

B

Di

Do

CAD

N/A 1.5 in N/A 1 5/8 in N/A 1 25/32 in N/A
N/A 1 in N/A 1 3/4 in N/A 1 15/16 in N/A
N/A 1.5 in N/A 1 3/4 in N/A 1 15/16 in N/A
N/A 1.75 in N/A 1 3/4 in N/A 1 15/16 in N/A
N/A 2 in N/A 1 3/4 in N/A 1 15/16 in N/A
N/A 0.75 in N/A 1 7/8 in N/A 2 1/16 in N/A
N/A 1 in N/A 1 7/8 in N/A 2 1/16 in N/A
N/A 1.875 in N/A 1 7/8 in N/A 2 1/16 in N/A
N/A 2.25 in N/A 1 7/8 in N/A 2 1/16 in N/A
N/A 0.5 in N/A 2 in N/A 2 3/16 in N/A
N/A 1 in N/A 2 in N/A 2 3/16 in N/A
N/A 1.5 in N/A 2 in N/A 2 3/16 in N/A
N/A 1.75 in N/A 2 in N/A 2 3/16 in N/A
N/A 2 in N/A 2 in N/A 2 3/16 in N/A
N/A 2.5 in N/A 2 in N/A 2 3/16 in N/A
N/A 0.5 in N/A 2 1/8 in N/A 2 5/16 in N/A
N/A 0.75 in N/A 2 1/8 in N/A 2 5/16 in N/A
N/A 1 in N/A 2 1/8 in N/A 2 5/16 in N/A
N/A 1.5 in N/A 2 1/8 in N/A 2 5/16 in N/A
N/A 1.75 in N/A 2 1/8 in N/A 2 5/16 in N/A
N/A 2 in N/A 2 1/8 in N/A 2 5/16 in N/A
N/A 3 in N/A 2 1/8 in N/A 2 5/16 in N/A
N/A 4 in N/A 2 1/8 in N/A 2 5/16 in N/A
N/A 1.75 in N/A 2 1/4 in N/A 2 7/16 in N/A
N/A 1.75 in N/A 2 1/4 in N/A 2 7/16 in N/A
76 - 100 of 317 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »