DU® self-lubricating split bushings offer very good wear and low friction performance over a wide range of loads, speeds and temperatures in dry running conditions.
176 - 200 of 317 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

B (in)

Di (in)

Do (in)

Part Number

B

Di

Do

CAD

N/A 4.75 in N/A 3 3/4 in N/A 3 15/16 in N/A
N/A 5 in N/A 3 3/4 in N/A 3 15/16 in N/A
N/A 2 in N/A 4 in N/A 4 3/16 in N/A
N/A 2.25 in N/A 4 in N/A 4 3/16 in N/A
N/A 2.5 in N/A 4 in N/A 4 3/16 in N/A
N/A 3 in N/A 4 in N/A 4 3/16 in N/A
N/A 3.5 in N/A 4 in N/A 4 3/16 in N/A
N/A 3.75 in N/A 4 in N/A 4 3/16 in N/A
N/A 4 in N/A 4 in N/A 4 3/16 in N/A
N/A 4.5 in N/A 4 in N/A 4 3/16 in N/A
N/A 4.75 in N/A 4 in N/A 4 3/16 in N/A
N/A 5 in N/A 4 in N/A 4 3/16 in N/A
N/A 2 in N/A 4 1/4 in N/A 4 7/16 in N/A
N/A 2.25 in N/A 4 1/4 in N/A 4 7/16 in N/A
N/A 2.5 in N/A 4 1/4 in N/A 4 7/16 in N/A
N/A 3 in N/A 4 1/4 in N/A 4 7/16 in N/A
N/A 3.5 in N/A 4 1/4 in N/A 4 7/16 in N/A
N/A 3.75 in N/A 4 1/4 in N/A 4 7/16 in N/A
N/A 4 in N/A 4 1/4 in N/A 4 7/16 in N/A
N/A 4.5 in N/A 4 1/4 in N/A 4 7/16 in N/A
N/A 4.75 in N/A 4 1/4 in N/A 4 7/16 in N/A
N/A 5 in N/A 4 1/4 in N/A 4 7/16 in N/A
N/A 2 in N/A 4 3/8 in N/A 4 9/16 in N/A
N/A 2.25 in N/A 4 3/8 in N/A 4 9/16 in N/A
N/A 2.5 in N/A 4 3/8 in N/A 4 9/16 in N/A
176 - 200 of 317 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »