76 - 100 of 170 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

B (mm)

Do (mm)

Di (mm)

Part Number

B

Do

Di

ep

CAD

N/A 15 mm N/A 32 mm N/A 28 mm N/A 2 mm N/A
N/A 20 mm N/A 32 mm N/A 28 mm N/A 2 mm N/A
N/A 25 mm N/A 32 mm N/A 28 mm N/A 2 mm N/A
N/A 30 mm N/A 32 mm N/A 28 mm N/A 2 mm N/A
N/A 10 mm N/A 34 mm N/A 30 mm N/A 2 mm N/A
N/A 15 mm N/A 34 mm N/A 30 mm N/A 2 mm N/A
N/A 20 mm N/A 34 mm N/A 30 mm N/A 2 mm N/A
N/A 25 mm N/A 34 mm N/A 30 mm N/A 2 mm N/A
N/A 30 mm N/A 34 mm N/A 30 mm N/A 2 mm N/A
N/A 40 mm N/A 34 mm N/A 30 mm N/A 2 mm N/A
N/A 20 mm N/A 36 mm N/A 32 mm N/A 2 mm N/A
N/A 30 mm N/A 36 mm N/A 32 mm N/A 2 mm N/A
N/A 40 mm N/A 36 mm N/A 32 mm N/A 2 mm N/A
N/A 20 mm N/A 39 mm N/A 35 mm N/A 2 mm N/A
N/A 30 mm N/A 39 mm N/A 35 mm N/A 2 mm N/A
N/A 35 mm N/A 39 mm N/A 35 mm N/A 2 mm N/A
N/A 40 mm N/A 39 mm N/A 35 mm N/A 2 mm N/A
N/A 50 mm N/A 39 mm N/A 35 mm N/A 2 mm N/A
N/A 20 mm N/A 41 mm N/A 37 mm N/A 2 mm N/A
N/A 20 mm N/A 44 mm N/A 40 mm N/A 2 mm N/A
N/A 30 mm N/A 44 mm N/A 40 mm N/A 2 mm N/A
N/A 40 mm N/A 44 mm N/A 40 mm N/A 2 mm N/A
N/A 50 mm N/A 44 mm N/A 40 mm N/A 2 mm N/A
N/A 20 mm N/A 50 mm N/A 45 mm N/A 2.5 mm N/A
N/A 30 mm N/A 50 mm N/A 45 mm N/A 2.5 mm N/A
76 - 100 of 170 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »