51 - 75 of 125 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

B (mm)

Do (mm)

Di (mm)

Part Number

B

Do

Di

Oil hole-Ø dL

ep

CAD

N/A 50 mm N/A 39 mm N/A 35 mm N/A 6 mm N/A 2 mm N/A
N/A 20 mm N/A 44 mm N/A 40 mm N/A 8 mm N/A 2 mm N/A
N/A 30 mm N/A 44 mm N/A 40 mm N/A 8 mm N/A 2 mm N/A
N/A 40 mm N/A 44 mm N/A 40 mm N/A 8 mm N/A 2 mm N/A
N/A 50 mm N/A 44 mm N/A 40 mm N/A 8 mm N/A 2 mm N/A
N/A 20 mm N/A 50 mm N/A 45 mm N/A 8 mm N/A 2.5 mm N/A
N/A 30 mm N/A 50 mm N/A 45 mm N/A 8 mm N/A 2.5 mm N/A
N/A 40 mm N/A 50 mm N/A 45 mm N/A 8 mm N/A 2.5 mm N/A
N/A 50 mm N/A 50 mm N/A 45 mm N/A 8 mm N/A 2.5 mm N/A
N/A 40 mm N/A 55 mm N/A 50 mm N/A 8 mm N/A 2.5 mm N/A
N/A 60 mm N/A 55 mm N/A 50 mm N/A 8 mm N/A 2.5 mm N/A
N/A 20 mm N/A 60 mm N/A 55 mm N/A 8 mm N/A 2.5 mm N/A
N/A 30 mm N/A 60 mm N/A 55 mm N/A 8 mm N/A 2.5 mm N/A
N/A 40 mm N/A 60 mm N/A 55 mm N/A 8 mm N/A 2.5 mm N/A
N/A 50 mm N/A 60 mm N/A 55 mm N/A 8 mm N/A 2.5 mm N/A
N/A 60 mm N/A 60 mm N/A 55 mm N/A 8 mm N/A 2.5 mm N/A
N/A 30 mm N/A 65 mm N/A 60 mm N/A 8 mm N/A 2.5 mm N/A
N/A 40 mm N/A 65 mm N/A 60 mm N/A 8 mm N/A 2.5 mm N/A
N/A 60 mm N/A 65 mm N/A 60 mm N/A 8 mm N/A 2.5 mm N/A
N/A 40 mm N/A 70 mm N/A 65 mm N/A 8 mm N/A 2.5 mm N/A
N/A 50 mm N/A 70 mm N/A 65 mm N/A 8 mm N/A 2.5 mm N/A
N/A 60 mm N/A 70 mm N/A 65 mm N/A 8 mm N/A 2.5 mm N/A
N/A 70 mm N/A 70 mm N/A 65 mm N/A 8 mm N/A 2.5 mm N/A
N/A 40 mm N/A 75 mm N/A 70 mm N/A 8 mm N/A 2.5 mm N/A
N/A 50 mm N/A 75 mm N/A 70 mm N/A 8 mm N/A 2.5 mm N/A
51 - 75 of 125 | Results Per Page | View | Unit of Measure
1 2 3 4 5