26 - 50 of 194 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

B (mm)

Do (mm)

Di (mm)

Part Number

B

Do

Di

Ø dL

ep

CAD

N/A 10 mm N/A 23 mm N/A 20 mm N/A 4 mm N/A 1.5 mm N/A
N/A 15 mm N/A 23 mm N/A 20 mm N/A 4 mm N/A 1.5 mm N/A
N/A 20 mm N/A 23 mm N/A 20 mm N/A 4 mm N/A 1.5 mm N/A
N/A 25 mm N/A 23 mm N/A 20 mm N/A 4 mm N/A 1.5 mm N/A
N/A 30 mm N/A 23 mm N/A 20 mm N/A 4 mm N/A 1.5 mm N/A
N/A 15 mm N/A 25 mm N/A 22 mm N/A 6 mm N/A 1.5 mm N/A
N/A 20 mm N/A 25 mm N/A 22 mm N/A 6 mm N/A 1.5 mm N/A
N/A 25 mm N/A 25 mm N/A 22 mm N/A 6 mm N/A 1.5 mm N/A
N/A 30 mm N/A 25 mm N/A 22 mm N/A 6 mm N/A 1.5 mm N/A
N/A 15 mm N/A 27 mm N/A 24 mm N/A 6 mm N/A 1.5 mm N/A
N/A 20 mm N/A 27 mm N/A 24 mm N/A 6 mm N/A 1.5 mm N/A
N/A 25 mm N/A 27 mm N/A 24 mm N/A 6 mm N/A 1.5 mm N/A
N/A 30 mm N/A 27 mm N/A 24 mm N/A 6 mm N/A 1.5 mm N/A
N/A 15 mm N/A 28 mm N/A 25 mm N/A 6 mm N/A 1.5 mm N/A
N/A 20 mm N/A 28 mm N/A 25 mm N/A 6 mm N/A 1.5 mm N/A
N/A 25 mm N/A 28 mm N/A 25 mm N/A 6 mm N/A 1.5 mm N/A
N/A 30 mm N/A 28 mm N/A 25 mm N/A 6 mm N/A 1.5 mm N/A
N/A 20 mm N/A 32 mm N/A 28 mm N/A 6 mm N/A 2 mm N/A
N/A 25 mm N/A 32 mm N/A 28 mm N/A 6 mm N/A 2 mm N/A
N/A 30 mm N/A 32 mm N/A 28 mm N/A 6 mm N/A 2 mm N/A
N/A 20 mm N/A 34 mm N/A 30 mm N/A 6 mm N/A 2 mm N/A
N/A 25 mm N/A 34 mm N/A 30 mm N/A 6 mm N/A 2 mm N/A
N/A 30 mm N/A 34 mm N/A 30 mm N/A 6 mm N/A 2 mm N/A
N/A 40 mm N/A 34 mm N/A 30 mm N/A 6 mm N/A 2 mm N/A
N/A 20 mm N/A 36 mm N/A 32 mm N/A 6 mm N/A 2 mm N/A
26 - 50 of 194 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »