151 - 175 of 194 | Results Per Page | View | Unit of Measure
« 6 7 8 
Clear Filter

B (mm)

Do (mm)

Di (mm)

Part Number

B

Do

Di

Ø dL

ep

CAD

N/A 50 mm N/A 175 mm N/A 170 mm N/A N/A 2.5 mm N/A
N/A 60 mm N/A 175 mm N/A 170 mm N/A N/A 2.5 mm N/A
N/A 80 mm N/A 175 mm N/A 170 mm N/A N/A 2.5 mm N/A
N/A 100 mm N/A 175 mm N/A 170 mm N/A N/A 2.5 mm N/A
N/A 50 mm N/A 185 mm N/A 180 mm N/A N/A 2.5 mm N/A
N/A 60 mm N/A 185 mm N/A 180 mm N/A N/A 2.5 mm N/A
N/A 80 mm N/A 185 mm N/A 180 mm N/A N/A 2.5 mm N/A
N/A 100 mm N/A 185 mm N/A 180 mm N/A N/A 2.5 mm N/A
N/A 50 mm N/A 195 mm N/A 190 mm N/A N/A 2.5 mm N/A
N/A 60 mm N/A 195 mm N/A 190 mm N/A N/A 2.5 mm N/A
N/A 100 mm N/A 195 mm N/A 190 mm N/A N/A 2.5 mm N/A
N/A 50 mm N/A 205 mm N/A 200 mm N/A N/A 2.5 mm N/A
N/A 60 mm N/A 205 mm N/A 200 mm N/A N/A 2.5 mm N/A
N/A 80 mm N/A 205 mm N/A 200 mm N/A N/A 2.5 mm N/A
N/A 100 mm N/A 205 mm N/A 200 mm N/A N/A 2.5 mm N/A
N/A 120 mm N/A 205 mm N/A 200 mm N/A N/A 2.5 mm N/A
N/A 60 mm N/A 225 mm N/A 220 mm N/A N/A 2.5 mm N/A
N/A 80 mm N/A 225 mm N/A 220 mm N/A N/A 2.5 mm N/A
N/A 100 mm N/A 225 mm N/A 220 mm N/A N/A 2.5 mm N/A
N/A 120 mm N/A 225 mm N/A 220 mm N/A N/A 2.5 mm N/A
N/A 50 mm N/A 245 mm N/A 240 mm N/A N/A 2.5 mm N/A
N/A 60 mm N/A 245 mm N/A 240 mm N/A N/A 2.5 mm N/A
N/A 80 mm N/A 245 mm N/A 240 mm N/A N/A 2.5 mm N/A
N/A 100 mm N/A 245 mm N/A 240 mm N/A N/A 2.5 mm N/A
N/A 80 mm N/A 255 mm N/A 250 mm N/A N/A 2.5 mm N/A
151 - 175 of 194 | Results Per Page | View | Unit of Measure
« 6 7 8